IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM34910C

LM34910C High Voltage (50V, 1.25A) Step Down Switching Regulator

Overview

TopologyBuck Converter
Input voltage8-50 V
Switching frequency1000 kHz
Output 145 V / 1.25 A
IC revisionB

Description

The LM34910C Step Down Switching Regulator features all of the functions needed to implement a low cost, efficient, buck bias regulator capable ofsupplying 1.25A to the load. This buck regulator contains a 55V N-Channel Buck Switch, and is available in the thermally enhanced WSON-10 package. The hysteretic regulation scheme requires no loop compensation, results in fast load transient response, and simplifies circuit implementation. Theoperating frequency remains constant with line and load variations due to the inverse relationship between the input voltage and the on-time. Thecurrent limit detection is set at 1.25A. Additional features include: VCC under-voltage lockout, thermal shutdown, gate drive under-voltage lockout, and maximum duty cycle limiter.

Features

  • Integrated 55V, N-Channel Buck Switch
  • Integrated Start-Up Regulator
  • Input Voltage Range: 8V to 50V
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Operating Frequency Remains Constant with Load Current and Input Voltage

    • Maximum Duty Cycle Limited During Start-Up
  • Adjustable Output Voltage
  • Valley Current Limit At 1.25A
  • Precision Internal Reference
  • Low Bias Current
  • Highly Efficient Operation
  • Thermal Shutdown

Typical applications

  • Secondary High Voltage Post Regulator
  • High Efficiency Point-Of-Load (POL) Regulator
  • Non-Isolated Telecommunication Buck

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 180 µH, 0.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance180 µH
Performance Rated Current0.7 A
DC Resistance1450 mΩ
Operating Voltage120 V
Self Resonant Frequency7 MHz
Size7332 
VersionRobust 
–Check availability