IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM3492

Two-Channel Individual Dimmable LED Driver with Boost Converter and Fast Current Regulator

Overview

TopologyOther Topology
Switching frequency200-1000 kHz
IC revisionC

Description

The LM3492 integrates a boost converter and a two channel current regulator to implement a high efficient and cost effective LED driver for driving two individually dimmable LED strings with a maximum power of 15W and an output voltage of up to 65V. The boost converter employs a proprietary Projected- On-Time control method to give a fast transientresponse with no compensation required, and a nearly constant switching frequency programmable from 200 kHz to 1 MHz. The application circuit isstable with ceramic capacitors and produces no audible noise on dimming. The programmable peak current limit and soft-start features reduce currentsurges at startup, and an integrated 190 m ohm, 3.9A N Channel MOSFET switch minimizes the solution size.

The fast slew rate current regulator allows high frequency and narrow pulse width dimming signals to achieve a very high contrast ratio of 1000:1 at a dimming frequency of more than 3 kHz. The LED current is programmablefrom 50 mA to 200 mA by a single resistor.

To maximize the efficiency, Dynamic Headroom Control (DHC) automatically adjusts the output voltage to a minimum. DHC also facilitates a single BOM for different number of LED in a string, which is required for backlight panels of different size, thereby reducing overall development time and cost. The LM3492 comes with a versatile COMM pin which serves as a bi-directional I/O pin interfacing with an external MCU for the followingfunctions: power-good, over-temperature, IOUT over- and under-voltage indications, switching frequency tuning, and channel 1 disabling. Other supervisory functions of the LM3492 include precise enable, VCC under-voltage lock-out, current regulator over-power protection, and thermal shutdown protection. The LM3492 is available in the thermally enhanced 20-pin HTSSOP package.

Features

  • Boost Converter:
  • LM3492Q is an Automotive Grade Product that is AEC Q100 Grade 1 Qualified
  • Very Wide Input Voltage Ranged from 4.5V- 65V
  • Programmable Soft-start
  • No Loop Compensation Required
  • Stable with Ceramic and Other low ESR Capacitors with no Audible Noise
  • Nearly Constant Switching Frequency Programmable from 200 kHz to 1 MHz
  • Current Regulators:
  • Programmable LED Current from 50 mA to 200 mA
  • 1000:1 Contrast Ratio at a Dimming Frequency of more than 3 kHz, Minimum LED Current Pulse width is 300 ns
  • Two Individual Dimmable LED strings up to 65V, total 15W (typically 28 LEDs at 150mA)
  • Dynamic Headroom Control maximizes efficiency
  • Over-Power protection
  • ±3% current accuracy
  • Supervisory Functions:
  • Precision enable
  • COMM I/O pin for diagnostic and commands
  • Thermal shutdown protection
  • Thermally enhanced 20-Pin HTSSOP package

Typical applications

  • marine GPS display
  • Automotive display
  • Ultra-high contrast ratio 6.5”-10” LCD display backlight up to 28 LEDs

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 12 µH, 3.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance12 µH
Performance Rated Current3.2 A
Saturation Current2.4 A
DC Resistance58 mΩ
Operating Voltage120 V
Self Resonant Frequency23 MHz
Size7345 
VersionStandard 
–Check availability