IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments BQ25858 | Demoboard BQ25858EVM

Evaluation module for automotive and I2C controlled, 70V bidirectional buck-boost converter

Overview

TopologyBattery Management System
Input voltage4.2-55 V
Switching frequency200-600 kHz
Output 155 V / 10 A
IC revisionA

Description

The BQ25858 evaluation module (EVM) is a complete evaluation systems for the BQ25858-Q1 IC. The BQ25858EVM has a max input and output of 55V and a max output current of 10A.The BQ25858-Q1 IC is a wide voltage, bidirectional switched-mode buck-boost controller. This device offers high-efficiency power conversion over a wide voltage range with output CC-CV control. This IC has a wide input range of 4.2V to 60V and a wide output range of up to 60V

Features

  • Wide input voltage operating range: 4.2V to 55V
  • Wide output operating range: up to 55V
  • Synchronous buck-boost DC/DC controller with NFET drivers
  • Adjustable switching frequency from 200kHz to 600kHz
  • Optional synchronization to external clock
  • Optional gate driver supply input for optimized efficiency
  • I2C-controlled or resistor programmable options
  • Power up from battery (reverse mode) output 4V to 55V
  • High safety integration
  • Adjustable input overvoltage and undervoltage protection
  • Output overvoltage and overcurrent protection

Typical applications

  • Low voltage battery system
  • Automotive USB charging, Central compute unit multidomain, ADAS domain controller, Infotainment and cluster

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability