IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments bq34210-Q1 | Demoboard BQ34210IQ1EVM-826

bq34210-Q1 Evaluation Module for System Side CEDV Fuel Gauge

Overview

TopologyBattery Management System
IC revisionA

Description

The BQ34210IQ1EVM-826 evaluation module together with a Windows 7 (or higher) PC, bqStudio, an USB interface (separate item, EV2400) and a battery enables development of a gauging solution geared towards rarely discharged applications.

Features

CEDV fuel gaugeEnd of service determination for batteries in rarely discharged applicationsState-of-chargeTime-to-emptyState-of-health

Typical applications

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 1 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability