IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments BQ27Z746 | Demoboard BQ27Z746EVM-047

BQ27Z746 evaluation module Impedance Track™ technology battery gas gauge with protection solution

Overview

TopologyBattery Management System
IC revisionA

Description

The BQ27Z746EVM-047 evaluation module (EVM) is a complete evaluation system for the BQ27Z746 battery manager. The EVM includes BQ27Z746 with integrated protection circuit module and a link to Windows® based PC software. The BQ27Z746 integrated circuit (IC) and all onboard components are provided to monitor critical cell parameters, predict cell capacity and state of health and protect the cells from overcharge, over-discharge, short-circuit and over-current in 1-series cell Li-Ion or Li-polymer battery packs. The BQ27Z746EVM is able to read BQ27Z746 data registers, program BQ27Z746 for different pack configurations, log cycling data for further evaluation and evaluate the overall functionality of the solution under different charge and discharge conditions using I2C communication protocol, EV2400 and bqStudio software GUI.

Features

Easy to use Impedance Track™ technology gas gauge with protection FETs controlAcurate cell current, temperature and voltage monitoringCharger battery sensing capabilityHardware and firmware voltage, current and temperature protection1-mΩ sense resistor

Typical applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 3, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability