IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments BQ2969 | Demoboard BQ2969EVM

BQ2969 evaluation module

Overview

TopologyOther Topology

Description

The BQ2969EVM evaluation module (EVM) is a complete evaluation system for the BQ2969, a high accuracy, low-power overvoltage protector with an integrated LDO for 2-series to 4-series Li-Ion, and LiFePO4 battery packs. The EVM consists of a BQ2969 circuit module which is used for simple evaluation of the BQ2969 protection functions. The circuit module includes one BQ2969 integrated circuit (IC) and all other onboard components necessary to signal the conditions of overcharge and overdischarge in a 4-series cell Li-Ion or Li-Polymer battery pack. The circuit module connects directly across the cells in a battery, or can be connected with a power supply and the included cell simulator resistors.

Features

  • Complete evaluation system for the BQ2969 2-cell to 4-cell Li-Ion high accuracy battery overvoltage protector
  • Populated circuit module for 4-cell configuration for quick setupPower connections available on test points
  • Resistor cell simulator for quick setup with only a power supply

Typical applications

  • Notebook PCs, Ultrabooks
  • UPS battery backup systems
  • Portable medical electronics

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability