IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments BQ25898CYFFR | Demoboard bq25898EVM-730-003

I2C 1cell 3A buck battery charger for Parallel Charging Applications

Overview

TopologyBuck Converter
Input voltage3.9-14 V
Output 14.5 V / 4 A

Description

The bq25898C is a highly-integrated switch-mode battery charge management and system power path management device for single cell Li-Ion and Li-polymer battery. The device supports high input voltage for charging. The low impedance power path optimizes switch-mode operation efficiency, reduces battery charging time and extends battery life during discharging phase. The I2C serial interface with charging and system settings makes the device a truly flexible solution. The bq25898C is available in a 2.8mm x 2.5mm 42-ball DSBGA package.The bq25898C is a highly-integrated 3-A switch-mode battery charge management device for single cell Li-Ion and Li-polymer battery. As a tiny and cost-effective device, it can also be configured as slave charger to provide fast charging in dual charger applications.It features fast charging with high input voltage support for a wide range of smartphone, tablet and portable devices. Its low impedance power path optimizes switch-mode operation efficiency, reduces battery charging time and extends battery life during discharging phase. The solution is highly integrated with input reverse-blocking FET (RBFET,Q1), high-side switching FET (HSFET, Q2), low-side switching FET (LSFET, Q3), and integrated charge current sensing. It also integrates the bootstrap diode for the high-side gate drive and battery monitor for simplified system design. The I2C serial interface with charging and system settings makes the device a truly flexible solution.The device supports a wide range of input sources, including standard USB host port, USB charging port, and USB compliant adjustable high voltage adapter. To set the default input current limit, the device takes the result from detection circuit in the system, such as USB PHY device. The device is compliant with USB 2.0 and USB 3.0 power spec with input current and voltage regulation.The default charge current is set to 0 mA (both fast charge and precharge disabled). Once charge is enabled, the device may initiate and complete a charging cycle with software control.The charger provides various safety features for battery charging and system operations, charging safety timer and overvoltage/overcurrent protections. The thermal regulation reduces charge current when the junction temperature exceeds 120°C (programmable). The STAT output reports the charging status and any fault conditions. The PG output indicates if a good power source is present. The INT immediately notifies host when fault occurs.The device is available in a 2.80 mm x 2.50 mm 42-ball DSBGA package.

Features

  • High Efficiency 3-A, 1.5-MHz Switch Mode Buck Charge
  • 92% Charge Efficiency at 3 A and 94% Charge Efficiency at 2 A Charge Current
  • Optimize for High Voltage Input (9 V / 12 V)
  • Low Power PFM mode for Light Load Operations
  • USB On-the-Go (OTG) with Adjustable Output from 4.5 V to 5.5 V
  • Selectable 500-KHz / 1.5-MHz Boost Converter with up-to 2.4 A Output
  • 94% Boost Efficiency at 5 V at 1 A Output
  • Accurate Hiccup Mode Overcurent Protection
  • Single Input to Support USB Input and Adjustable High Voltage Adapters
  • Support 3.9-V to 14-V Input Voltage Range -Input Current Limit (100 mA to 3.25 A with 50mA resolution) to Support USB2.0, USB3.0 standard and High Voltage Adapters
  • Maximum Power Tracking by Input Voltage Limit up-to 14V for Wide Range of Adapters -Auto Detect USB SDP, CDP, DCP, and NonStandard Adapters (bq25898)
  • Programmable D+/D- Drivers for Non-Standard Adapter Handshake
  • Remote Battery Sensing
  • Input Current Optimizer (ICO) to Maximize Input Power without Overloading Adapters
  • Resistance Compensation (IRCOMP) from Charger Output to Cell Terminal
  • Highest Battery Discharge Efficiency with 5-mΩ Battery Discharge MOSFET up to 9 A
  • Integrated ADC for System Monitor (Voltage, Temperature, Charge Current)
  • Narrow VDC (NVDC) Power Path Management
  • Instant-on Works with No Battery or Deeply Discharged Battery
  • Ideal Diode Operation in Battery Supplement Mode
  • BATFET Control to Support Ship Mode, Wake Up, and Full System Reset
  • Flexible Autonomous and I2C Mode for Optimal System Performance
  • High Integration includes all MOSFETs, Current Sensing and Loop Compensation
  • 12-µA Low Battery Leakage Current to Support Ship Mode
  • High Accuracy
  • ±0.5% Charge Voltage Regulation
  • ±5% Charge Current Regulation
  • ±7.5% Input Current Regulation
  • Safety
  • Battery Temperature Sensing for Charge and Boost Mode
  • Thermal Regulation and Thermal Shutdown
  • Available in 2.8-mm x 2.5-mm 42-Ball DSBGA Package

Typical applications

  • Smart Phone, Tablet PC
  • Portable Internet Devices

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 1 µH, 4.5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current4.5 A
Saturation Current @ 10%5.65 A
Saturation Current @ 30%10 A
DC Resistance47 mΩ
Self Resonant Frequency90 MHz
MountSMT 
Check availability