Topology | Buck Converter |
Input voltage | 18-100 V |
Output 1 | 12 V / 20 A |
IC revision | 00 |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74439370047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | 4.7 | 29.7 | 47.4 | 3.1 | 3.41 | 16 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74439370047 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|