IC manufacturers Renesas

IC manufacturers (108)

Renesas ISL81805EVAL4Z

Dual-Phase Negative-to-Positive EVB with -36V to -60V Input Range, 28V 20A Output

Overview

TopologyBoost Converter
Input voltage36-60 V
Output 128 V / 20 A
IC revision1.00

Description

he ISL81805EVAL4Z dual-phase negative-topositive voltage conversion evaluation board (shown in Figure 4) features the ISL81805: an 80V high voltage, dual synchronous boost controller that offers external soft-start and independent enable functions and integrates UV/OV/OC/OT protection. A programmable switching frequency ranging from 100kHz to 1MHz helps optimize the inductor size as the strong gate driver delivers up to 20A for the total output.

Features

  • Negative-to-positive voltage conversion
  • Wide input range: -36V to -60V
  • Programmable soft-start
  • Optional DEM/PWM operation
  • Optional input/output constant current OCPprotection
  • Supports pre-bias output with soft-start
  • PGOOD indicator
  • OVP, OTP, and UVP protection

Typical applications

  • Telecommunications, Servers and data centers
  • Industrial equipment
  • Automotive electronics
  • Power systems

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCF SMT High Current Inductor, 10 µH, 34.95 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current34.95 A
Saturation Current @ 10%32.6 A
Saturation Current @ 30%37 A
DC Resistance2.64 mΩ
Self Resonant Frequency13 MHz
Wire TypeFlat 
–Check availability