IC manufacturers Renesas

IC manufacturers (108)

Renesas ISL81805EVAL1Z

Dual-Phase Synchronous Boost EVB with 9V to 36V Input Range, 48V 5A Output

Overview

TopologyBoost Converter
Input voltage9-36 V
Output 148 V / 5 A
IC revision1.00

Description

The ISL81805EVAL1Z dual-phase evaluation board (shown in Figure 4) features the ISL81805, an 80V high voltage dual synchronous boost controller thatoffers external soft-start, independent enablefunctions, and integrates UV/OV/OC/OT protection. A programmable switching frequency ranging from 100kHz to 1MHz helps to optimize inductor size whilethe strong gate driver delivers up to 5A for the boost output.

Features

  • Wide input range: 9V to 36V
  • High light-load efficiency in pulse skipping DEM operation
  • Programmable soft-start
  • Optional DEM/PWM operation
  • Optional CC/HICCUP OCP protection
  • Supports pre-bias output with soft-start
  • PGOOD indicator
  • OVP, OTP, and UVP protection
  • Back biased from external to improve efficiency
  • Optional input/output average OCP

Typical applications

  • Automotive electronics
  • Industrial equipment
  • Power systems
  • Telecommunications, Servers and data centers

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 10 µH, 19.6 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current19.6 A
Saturation Current @ 30%31.2 A
DC Resistance6.4 mΩ
DC Resistance7.04 mΩ
Self Resonant Frequency9 MHz
MountSMT 
–Check availability