Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
8641-8670 of 14704 reference designs
Filter values
Renesas ISL85012 | Demoboard ISL85012EVAL1Z, Rev. 0.00
Buck Converter
|
V
in
4.5-18 V
|
fsw
300-600 kHz
|
Outputs
0.9 V, 1 V
Renesas ISL85012 | Demoboard ISL85012EVAL1Z, Rev. 0.00
Buck Converter
|
V
in
6-18 V
|
fsw
300-600 kHz
|
Output
5 V
Renesas ISL85012 | Demoboard ISL85012EVAL1Z, Rev. 0.00
Buck Converter
|
V
in
4.5-18 V
|
fsw
300-600 kHz
|
Output
1.2 V
Renesas ISL85012 | Demoboard ISL85012EVAL1Z, Rev. 0.00
Buck Converter
|
V
in
4.5-18 V
|
fsw
300-600 kHz
|
Outputs
2.5 V, 3.3 V
Renesas ISL85012 | Demoboard ISL85012EVAL1Z, Rev. 0.00
Buck Converter
|
V
in
4.5-18 V
|
fsw
300-600 kHz
|
Outputs
1.8 V / 10 A, 1.8 V / 12 A, 1.5 V
Renesas ISL85012, Rev. FN8677.2
Buck Converter
|
V
in
6-18 V
|
fsw
250-660 kHz
|
Output
5 V
Renesas ISL85012, Rev. FN8677.2
Buck Converter
|
V
in
4.5-18 V
|
fsw
250-660 kHz
|
Output
1.2 V
Renesas ISL85012, Rev. FN8677.2
Buck Converter
|
V
in
4.5-18 V
|
fsw
250-660 kHz
|
Outputs
3.3 V, 2.5 V
Renesas ISL85012, Rev. FN8677.2
Buck Converter
|
V
in
4.5-18 V
|
fsw
250-660 kHz
|
Outputs
1.8 V / 10 A, 1.5 V, 1.8 V / 12 A
Renesas ISL85012, Rev. FN8677.2
Buck Converter
|
V
in
4.5-18 V
|
fsw
250-660 kHz
|
Outputs
1 V, 0.9 V
Renesas ISL85014 | Demoboard ISL85014EVAL1Z, Rev. 0.00
Buck Converter
|
V
in
4.5-18 V
|
fsw
300-600 kHz
|
Output
1.8 V / 14 A
Renesas ISL85403 | Demoboard ISL85403EVAL3Z, Rev. 1.00
Buck-Boost Converter
|
V
in
3-40 V
|
Output
12 V / 1 A
Renesas ISL85410 | Demoboard ISL85410DEMO1Z
Buck Converter
|
V
in
3-40 V
|
fsw
300-2000 kHz
|
Output
3.33 V / 1 A
Renesas ISL85410 | Demoboard ISLUSPLUS-UC2DEMO1Z, Rev. 0.00
Buck Converter
|
V
in
12 V
|
fsw
300-2000 kHz
|
Output
1 V / 1 A
Renesas ISL85410 | Demoboard ISL85410DEMO1Z, Rev. 3.00
Buck Converter
|
V
in
3-40 V
|
fsw
300-2000 kHz
|
Outputs
1.8 V / 1 A, 3.3 V / 1 A, 5 V / 1 A, 2.5 V / 1 A, 12 V / 1 A
Renesas ISL854102 | Demoboard Application Note 1908, Rev. 3.00
Buck Converter
|
V
in
3-40 V
|
fsw
300-2000 kHz
|
Outputs
3.3 V / 1.2 A, 5 V / 1.2 A, 2.5 V / 1.2 A, 12 V / 1.2 A
Renesas ISL854102 | Demoboard ISL854102DEMO1Z, Rev. 3.00
Buck Converter
|
V
in
3-40 V
|
fsw
300-2000 kHz
|
Output
3.3 V / 1.2 A
Renesas ISL85412 | Demoboard ISLUSPLUS-UC1DEMO1Z, Rev. 0.00
Buck Converter
|
V
in
12 V
|
fsw
600-784 kHz
|
Output
1.8 V / 0.1 A
Renesas ISL85412, Rev. 1
Other Topology
Renesas ISL85413, Rev. 1
Other Topology
Renesas ISL85413 | Demoboard EU068-MCTRIPSPOCZ, Rev. 1.0
Buck Converter
|
V
in
11-40 V
|
fsw
600-784 kHz
|
Output
10 V / 0.3 A
Renesas ISL85415 | Demoboard ISLUSPLUS-UC1DEMO1Z, Rev. 0.00
Buck Converter
|
V
in
12 V
|
fsw
300-2000 kHz
|
Output
1.8 V / 0.5 A
Renesas ISL85415 | Demoboard ISLUSPLUS-UC1DEMO1Z, Rev. 0.00
Buck Converter
|
V
in
12 V
|
fsw
300-2000 kHz
|
Output
3.3 V / 0.4 A
Renesas ISL85415 | Demoboard ISLUSPLUS-UC1DEMO1Z, Rev. 0.00
Buck Converter
|
V
in
12 V
|
fsw
300-2000 kHz
|
Output
1.2 V / 0.5 A
Renesas ISL85415 | Demoboard ISLUSPLUS-UC1DEMO1Z, Rev. 0.00
Buck Converter
|
V
in
12 V
|
fsw
300-2000 kHz
|
Output
0.85 V / 0.3 A
Renesas ISL85415 | Demoboard ISLUSPLUS-UC1DEMO1Z, Rev. 0.00
Buck Converter
|
V
in
12 V
|
fsw
300-2000 kHz
|
Output
3.3 V / 0.5 A
Renesas ISL85415 | Demoboard ISLUSPLUS-UC2DEMO1Z, Rev. 0.00
Buck Converter
|
V
in
12 V
|
fsw
300-2000 kHz
|
Output
1.5 V / 0.5 A
Renesas ISL85415 | Demoboard ISLUSPLUS-UC2DEMO1Z, Rev. 0.00
Buck Converter
|
V
in
12 V
|
fsw
300-2000 kHz
|
Output
1 V / 1 A
Renesas ISL85415 | Demoboard ISLUSPLUS-UC2DEMO1Z, Rev. 0.00
Buck Converter
|
V
in
12 V
|
fsw
300-2000 kHz
|
Output
1.8 V / 0.4 A
Renesas ISL85415 | Demoboard ISLUSPLUS-UC2DEMO1Z, Rev. 0.00
Buck Converter
|
V
in
12 V
|
fsw
300-2000 kHz
|
Output
1.8 V / 0.5 A
previous
1
...
287
288
289
290
291
...
491
next
Cart
Your cart is empty.
Get samples and quotes