IC manufacturers Renesas

IC manufacturers (108)

Renesas ISL80020AFRZ-T7A | Demoboard M13-RZ/A2M-EK

Compact Synchronous Buck Converters

Overview

TopologyBuck Converter
Input voltage2.7-5.5 V
Switching frequency1000-2000 kHz
Output 13.3 V / 1.5 A
IC revisionV1.0

Description

The M13-RZ/A2M-EK is complete evaluation and development platform for the Renesas Electronics®based RZ/A2M Cortex®-A9 R7S921058VCBG microprocessor. The full range of the hardware features on the board helps users to quickly evaluate all the available peripherals (10/100-Mbit Ethernet,microSDTM card, USB host/device, Audio codec with 4-pole Jack, SDRAM, HyperRAMTM and HyperFlashTM, Quad-SPI Flash memory,4.3-inch colour LCD-TFT with capacitive touch panel, and many others) and to develop their custom applications. PMODTM and MikrobusTM connectors make it possible to easily extent the boards features (Sensors, communication and network modules and many more). The integrated JLink-OB debug probe provides in-circuit debug and programming for the RZ/A2M device and also a built-in VCOM functionality.

Features

  • Renesas RZ/A2M (Cortex®-A9) Microprocessor R7S921058VCBG
  • 324-pins, 0.8mm-pitch BGA package
  • 4 Mbyte Internal RAM
  • 32 Mbyte external RAM
  • 64 Mbyte external Serial Flash
  • HyperMCP (Multi-Chip Package): 64MB HyperFlash™ and 8MB HyperRAM™ (1.8V)
  • OctaRAM 64 MByte
  • 16Kbit I2C EEPROM
  • 4.3-inch 800x480 TFT LCD with capacitive touch panel
  • USB Interface
  • LAN Interface
  • SD/MMC Host Interface (4 bits)
  • I2S Audio codec
  • 3-Axis accelerometer
  • On-board JLINK-OB debugger with VCOM
  • 19-pins 1.27mm pitch JTAG connector
  • Board connectors
  • 1 x 8bit Interface camera
  • 1 x MIPI-CSI2 camera
  • 1 x Ethernet RJ45
  • 2 x USB Micro-AB
  • 1 x USB A-Type
  • 1 x microSDTM card
  • 1 x MikrobusTM
  • 2 x PMOD
  • 1 x 4-pole 3.5mm Jack
  • 1 x 2.1mm 5V Power Jack
  • 2 x User switch and 1 x Reset switch
  • 1 x Mono-turn 10KΩ Potentiometer
  • 1 x User Led
  • 1 x Power led

Typical applications

  • M13design RZ/A2M-EK is a complete evaluation and development platform for the Renesas Electronics® based RZ/A2M Cortex®-A9 R7S921043VCBG microprocessor.

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 1.5 µH, 3.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Rated Current3.3 A
Saturation Current4.9 A
DC Resistance25.7 mΩ
Self Resonant Frequency92 MHz
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, 0.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current0.3 A
–
–
–
Impedance @ 100 MHz30 Ω
Maximum Impedance43 Ω
Maximum Impedance500 MHz 
Rated Current 21600 mA
DC Resistance0.25 Ω
TypeWide Band 
–Check availability