IC manufacturers Renesas

IC manufacturers (108)

Renesas ISL80019A | Demoboard R16AN0006

Solution for Xilinx ZYNQ Ultrascale+ RFSoC

Overview

TopologyOther Topology
Switching frequency1000-2000 kHz
IC revision1.00

Description

The ISL8002, ISL8002A, ISL80019 and ISL80019A are highly efficient, monolithic, synchronous step-down DC/DC converters that can deliver up to 2A of continuous output current from a 2. 7V to 5. 5V input supply. They use peak current mode control architecture to allow very low duty cycle operation. They operate at either 1MHz or 2MHz switching frequency, thereby providing superior transient response and allowing for the use of small inductors. They also have excellent stability and provide both internal and external compensation options. The ISL8002, ISL8002A, ISL80019 and ISL80019A integrate very low rDS(ON) MOSFETs in order to maximize efficiency. In addition, since the high-side MOSFET is a PMOS, the need for a Boot capacitor is eliminated, thereby reducing external component count. They can operate at 100% duty cycle (at 1MHz) with a dropout of 200mV at 2A output current. These devices can be configured for either PFM (discontinuous conduction) or PWM (continuous conduction) operation at light load. PFM provides high efficiency by reducing switching losses at light loads and PWM reduces noise susceptibility and RF interference. These devices are offered in a space saving 8 pin 2mmx2mm TDFN lead free package with exposed pad for improved thermal performance. The complete converter occupies less than 0. 10in2 area.

Features

  • VIN range 2.7V to 5.5V
  • VOUT range is 0.6V to VIN
  • IOUT maximum is 1.5A or 2A
  • Switching frequency is 1MHz or 2MHzInternal or external compensation option
  • Selectable PFM or PWM operation option
  • Overcurrent and short circuit protection
  • Over-temperature/thermal protection
  • VIN Undervoltage Lockout and VOUT -Overvoltage Protection
  • Up to 95% peak efficiency

Typical applications

  • 4G and 5G wireless Infrastructure

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
ISAT,10%(A)
RDC(mΩ)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1 µH, 3.55 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current3.55 A
Saturation Current @ 30%5.3 A
DC Resistance63 mΩ
Self Resonant Frequency80 MHz
Operating Voltage80 V
MountSMT 
Saturation Current @ 10%2.6 A
–
–
Packaging Unit3000 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 4.7 µH, 7.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current7.8 A
Saturation Current @ 30%7 A
–
Self Resonant Frequency33 MHz
–
MountSMT 
Saturation Current @ 10%2.5 A
DC Resistance19.5 mΩ
MaterialSuperflux 
Packaging Unit1000 
–Check availability