IC manufacturers Power Integrations

IC manufacturers (108)

Power Integrations INN3268C-H202 | Demoboard DER-631

30 W Power Supply Using InnoSwitch3TM

Overview

TopologyFlyback Converter
Input voltage100-132 V
Output 19.2 V / 3.3 A
IC revision1.0

Description

This engineering report describes an output power supply intended for USB wall outlet charger. The 30 W output (selectable 5.1 V / 6 A or 9.2 V / 3.3 A or 15.3 V / 2 A) rail is designed for a high power USB charging with Type-A or Type-C ports. The output utilizes INN3268C from the InnoSwitch3-CP family of ICs. This design shows high power density and efficiency that is possible due to the high level of integration of the InnoSwitch3-CP controller providing exceptional performance. DER-631 is a low-line input flyback converter design. The key design goals were high power density, high efficiency, low no load consumption, and best in class thermal performance. This is intended for wall outlet USB chargers.

Features

  • 30 W compact power supply for high power USB Type-A/C port charging
  • 90% average efficiency at nominal AC input

  • <30 mW no-load input power
  • All the benefits of secondary side control with the simplicity of primary side regulation
    • Insensitive to transformer variation
    • Extremely fast transient response independent of load timing
  • Synchronous rectification for higher efficiency
  • Accurate thermal protection with hysteretic shutdown
  • Input voltage monitor with accurate brown-in/brown-out and overvoltage protection
  • Meets IEC 2.0 kV common mode surge, 1.0 kV differential surge and EN55022 conducted EMI

Typical applications

  • AC Outlet with USB Ports

Parts approved by Power Integrations

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB Common Mode Power Line Choke, 0.7 A, 10 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.7 A
Inductance10 mH
DC Resistance350 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15 mm
Width7.5 mm
Height18 mm
MountTHT 
Check availability