IC manufacturers Power Integrations

IC manufacturers (108)

Power Integrations DER-1038 | Demoboard DER-1038

DER-1038 - 100 W Low-Profile LED Driver Using InnoSwitch4-QR (750 V PowiGaN), CAPZero-2 and HiperPFS-4

Overview

TopologyForward Converter
Input voltage198-305 V
Switching frequency50-60 kHz
Output 124 V / 4.17 A
IC revisionA

Description

100 W, 24 V low-profile constant voltage LED driver for industrial and smart lighting using 750 V PowiGaN-based InnoSwitch4-QR (INN4277C-H182), CAPZero-2 (CAP200DG) and HiperPFS-4 (PFS7624C).

Features

  • 100 W Constant Voltage LED Driver
  • 92% full load efficiency @ 230 VAC

  • Easily meets DOE6 and CoC Tier 2 efficiency requirements
  • Low profile < 16 mm high
  • Low components count (62 parts)
  • Power factor correction stage
  • High power factor, > 0.93 from 230 - 277 VAC
  • Low THD, < 10 % from 230 - 277 VAC
  • DC-DC conversion stage
  • High efficiency eliminates heatsinks
  • Protection Features
  • Fast input line UV/OV protection
  • Output over-current, overvoltage and undervoltage protection
  • Over-temperature protection (OTP)
  • Meets 2.5 kV combination and 4 kV ring-wave differential surge

Typical applications

  • LED Driver, Smart Lighting

Parts approved by Power Integrations

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IR(A)
RDC max.(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FI Leaded Toroidal Line Choke, 68 µH, 2.8 A
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance68 µH
Rated Current2.8 A
DC Resistance0.055 Ω
Check availability