IC manufacturers Power Integrations

IC manufacturers (108)

Power Integrations INN3164C-H101 | Demoboard DER-717

15 W Isolated Flyback Power Supply Using InnoSwitchTM3-CE INN3164C- H101 with ±30 kV ESD Capability

Overview

TopologyFlyback Converter
Input voltage90-265 V
Output 112 V / 1.25 A
IC revision1.0

Description

Demand for consumer electronics products are steadily increasing. At the same time, a more robust and reliable power supply is a must. Adapter that can withstand high ESD voltages increases power supply reliability and robustness.This engineering report describes an isolated flyback adapter designed to provide a nominal output voltage of 12 V at 1.25 A load from a wide input voltage range of 90 VAC to 265 VAC. Design of this power supply can withstand ± 30 kV ESD. This adapter utilizes the INN3164C-H101 from the InnoSwitch3-CE family of ICs.

Features

  • ±30 kV ESD Class B
  • 90% average efficiency at nominal AC input

  • <25 mW no-load input power
  • Integrate protection and reliability features
  • Output short-circuit
  • Line and output OVP
  • Over temperature shutdown
  • Synchronous rectification for higher efficiency
  • Meets EN550022 and CISPR-22 Class B conducted EMI
  • Meets IEC 1.0 kV differential surge
  • Meets IEC 2.0 kV differential ring wave

Typical applications

  • Consumer electronics − set-top boxes, networking, gaming, LED

Parts approved by Power Integrations

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB Common Mode Power Line Choke, 0.5 A, 20 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.5 A
Inductance20 mH
DC Resistance1000 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15 mm
Width7.8 mm
Height17.5 mm
MountTHT 
Check availability