IC manufacturers Power Integrations

IC manufacturers (108)

Power Integrations DER-998 | Demoboard DER-998

DER-998 - 12 W or 6 W Selectable Output Voltage Appliance Power Supply Using LinkSwitch-XT2SR

Overview

TopologyFlyback Converter
Input voltage90-265 V
Output 112 V / 1 A
IC revision1.1

Description

12 W or 6 W non-isolated flyback power supply for appliances, using LinkSwitch-XT2SR (LNK3773D).

Features

  • 12 W or 6 W output from 90 VAC to 265 VAC
  • Very low component count switcher solution with SR driver and integrated 3.3 V LDO (uVCC)
  • Built-in synchronous rectification for 90% efficiency at nominal AC input
  • <5 mW no-load input power at 6 V output 230 VAC
  • <190 mW standby input power at 6 V / 30 mA load
  • Accurate thermal protection with hysteretic shutdown
  • Simple two-winding transformer

Typical applications

  • Single Output Open Frame Appliance Power Supply

Parts approved by Power Integrations

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 470 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance470 pF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability