IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP3233

High Current Synchronous Buck Converter

Overview

TopologyOther Topology
Switching frequency450-550 kHz
IC revision4

Description

The NCP3233 is a 20A step down converter (with internal MOSFETs) capable of operating from 3V to 16V without the need for an external bias. This fixed frequency converter offers high efficiency and the output can be adjusted to offer a voltage as low as 0.6V. An adjustable current limit allows the device to be used for multiple current levels. The part is offered is a thermally enhanced 6mm by 6mm QFN package ent, high efficiency voltage-mode synchronous buck converter which operates from 4.5 V to 18 V input and generates output voltages down to 0.6 V at up to 25 A DC load or 30 A instantaneous load.

Features

  • Wide Input Voltage Range from 3.0 V to 16 V
  • 0.6 V Internal Reference Voltage
  • Switching Frequency Option: 300 kHz, 500 kHz, 1 MHz
  • External Programmable Soft−Start
  • Lossless Low−side and High−side FET Current Sensing
  • Output Overvoltage Protection and Undervoltage Protection
  • Recoverable Overvoltage Protection
  • Hiccup Mode Operation for UVP, LS OCP and TSD
  • Pre−bias Start−up
  • Adjustable Output Voltage
  • Power Good Output
  • Internal Overtemperature Protection
  • Adjustable Input UVLO
  • This is a Pb−Free Device

Typical applications

  • Telecom and Network Equipment
  • Server and Storage System
  • ASIC, FPGA, DSP and CPU Core and I/O Supplies
  • Cellular Base Stations

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VOP(V)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 80 V, 63 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Voltage80 V
Performance Rated Current63 A
Saturation Current @ 10%23 A
Saturation Current @ 30%33 A
DC Resistance0.155 mΩ
Self Resonant Frequency20 MHz
MaterialMnZn 
–Check availability