IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP3101

Wide Input Voltage Synchronous Buck Converter

Overview

TopologyBuck Converter
Input voltage10.8-13.2 V
Output 13.3 V / 6 A
IC revision1

Description

The NCP3101C is a high efficiency, 6 A DC−DC buck converter designed to operate from a 5 V to 12 V supply. The device is capable of producing an output voltage as low as 0.8 V. The NCP3101C can continuously output 6 A through MOSFET switches driven by an internally set 275 kHz oscillator. The 40−pin device provides an optimal level of integration to reduce size and cost of the powersupply. The NCP3101C also incorporates an externally compensatedtransconductance error amplifier and a capacitor programmablesoft−start function. Protection features include programmable shortcircuit protection and input under voltage lockout (UVLO). TheNCP3101C is available in a 40−pin QFN package.

Features

  • Split Power Rail 2.7 V to 18 V on PWRVCC
  • 275 kHz Internal Oscillator
  • Greater Than 90% Max Efficiency
  • Boost Pin Operates to 35 V
  • Voltage Mode PWM Control
  • 0.8 V 1% Internal Reference Voltage
  • Adjustable Output Voltage
  • Capacitor Programmable Soft−Start
  • 85% Max Duty Cycle
  • Input Undervoltage Lockout
  • Resistor Programmable Current Limit
  • These are Pb−Free Devices

Typical applications

  • DSP and FPGA Power Supply
  • DC−DC Regulator Modules
  • Servers / Networking

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD4 SMT Power Inductor, 6.8 µH, 7.5 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Rated Current7.5 A
Saturation Current12 A
DC Resistance0.017 Ω
Self Resonant Frequency26 MHz
MountSMT 
–Check availability