IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP3170A

Synchronous PWM Switching Converter

Overview

TopologyBuck Converter
Input voltage5 V
Switching frequency450-550 kHz
Output 15 V / 3 A
IC revision5

Description

The NCP3170 is a flexible synchronous PWM Switching Buck Regulator. The NCP3170 operates from 4.5 V to 18 V, sourcing up to 3 A and is capable of producing output voltages as low as 0.8 V. The NCP3170 also incorporates current mode control. To reduce the number of external components, a number of features are internally set including soft start, power good detection, and switching frequency.The NCP3170 is currently available in an SOIC−8 package.

Features

  • 4.5 V to 18 V Operating Input Voltage Range
  • 90 m High-Side, 25 m Low-Side Switch
  • FMEA Fault Tolerant During Pin Short Test
  • 3 A Continuous Output Current
  • Fixed 500 kHz and 1 MHz PWM Operation
  • Cycle-by-Cycle Current Monitoring
  • 1.5% Initial Output Accuracy
  • Internal 4.6 ms Soft-Start
  • Short-Circuit Protection
  • Turn on Into Pre-bias
  • Power Good Indication
  • Light Load Efficiency
  • Thermal Shutdown
  • These are Pb-Free Devices

Typical applications

  • DVD/Blu−ray Drives and HDD
  • Set Top Boxes
  • LCD Monitors and TVs
  • Point of Load DC/DC Converters
  • PCIe Graphics Cards
  • Cable Modems
  • Telecom/Networking/Datacom Equipment

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PDF SMT Power Inductor, 2.5 µH, 13.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.5 µH
Rated Current13.7 A
Saturation Current10.1 A
DC Resistance4.95 mΩ
Self Resonant Frequency57 MHz
MountSMT 
–Check availability