IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP3066

Up to 1.5 A Constant Current Switching Regulator for LEDs with ON/OFF Function

Overview

TopologyBuck Converter
Input voltage12-35 V
Switching frequency100-250 kHz
Output 13 A
IC revision3

Description

The NCP3066 is a monolithic switching regulator designed to deliver constant current for powering high brightness LEDs. The device has a very low feedback voltage of 235 mV (nominal) which is used to regulate the average current of the LED string. In addition, the NCP3066 has a wide input voltage up to 40 V to allow it to operate from a 12 Vac or a 12−36 Vdc supply, commonly used for lighting applications as well as unregulated supplies such as rechargeable batteries. The NCP3066 switching regulator can be configured in Step−Down (Buck), Step−Up (Boost) and Voltage−Inverting topologies with a minimum number of external components. TheON/OFF pin provides PWM dimming capability or a low power shutdown mode.

Features

  • Integrated 1.5 A Switch
  • Input Voltage Range from 3.0 V to 40 V
  • Logic Level Shutdown Capability
  • Low Feedback Voltage of 235 mV
  • Cycle−by−Cycle Current Limit
  • No Control Loop Compensation Required
  • Frequency of Operation Adjustable up to 250 kHz
  • Analog and Digital PWM Dimming Capability
  • Internal Thermal Shutdown with Hysteresis
  • NCV Prefix for Automotive and Other Applications Requiring Siteand Control Changes
  • These are Pb−Free Devices

Typical applications

  • Automotive and Marine Lighting
  • Constant Current Source, High Brightness LED Driver
  • Low Voltage and Landscape Lighting

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD4 SMT Power Inductor, 47 µH, 2.8 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Rated Current2.8 A
Saturation Current5 A
DC Resistance0.109 Ω
Self Resonant Frequency9.2 MHz
MountSMT 
–Check availability