Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
6871-6900 of 14704 reference designs
Filter values
Monolithic Power Systems NB671L, Rev. 1.01
Buck Converter
|
V
in
5.5-22 V
|
fsw
400-600 kHz
|
Output
5 V / 6 A
Monolithic Power Systems NB671LB, Rev. 1.01
Buck Converter
|
V
in
4.5-22 V
|
fsw
400-600 kHz
|
Output
1.05 V / 6 A
Monolithic Power Systems NB675, Rev. 1.02
Buck Converter
|
V
in
4.7-22 V
|
fsw
400-600 kHz
|
Outputs
1.2 V, 1.05 V, 1.35 V / 10 A
Monolithic Power Systems NB675 | Demoboard EVNB675-L-00A, Rev. 1.1
Buck Converter
|
V
in
5-22 V
|
Output
1.2 V / 10 A
Monolithic Power Systems NB675L, Rev. 1.1
Buck Converter
|
V
in
4.7-24 V
|
Outputs
1.35 V, 1.05 V, 1.2 V / 10 A
Monolithic Power Systems NB676, Rev. 1.02
Buck Converter
|
V
in
6.5-24 V
|
fsw
400-600 kHz
|
Output
5 V / 8 A
Monolithic Power Systems NB677, Rev. 1.01
Buck Converter
|
V
in
5.5-24 V
|
fsw
400-600 kHz
|
Output
3.3 V / 8 A
Monolithic Power Systems NB679 | Demoboard EVNB679-D-01A, Rev. 1.0
Buck Converter
|
V
in
5.5-26 V
|
Output
5 V / 8 A
Monolithic Power Systems NB679 | Demoboard EVNB679-D-00A, Rev. 1.0
Buck Converter
|
V
in
5.5-26 V
|
Output
5 V / 8 A
Monolithic Power Systems NB680 | Demoboard EVNB680-D-00A, Rev. 1.0
Buck Converter
|
V
in
5.5-26 V
|
Output
3.3 V / 8 A
Monolithic Power Systems NB681 | Demoboard EVNB681-D-01A, Rev. 1.0
Buck Converter
|
V
in
4.5-26 V
|
Output
6 A
Monolithic Power Systems NB681 | Demoboard EVNB681-D-00B, Rev. 1.0
Buck Converter
|
V
in
4.5-26 V
|
Output
6 A
Monolithic Power Systems NB681A | Demoboard EVNB681A-D-00A, Rev. 1.0
Buck Converter
|
V
in
4.5-26 V
|
Output
6 A
Monolithic Power Systems NB682, Rev. 1.0
Buck Converter
|
V
in
4.5-26 V
|
Output
2.5 V
Monolithic Power Systems NB685 | Demoboard EVNB685-Q-01A, Rev. 1.0
Buck Converter
|
V
in
19 V
|
fsw
500-700 kHz
|
Output
1.35 V / 12 A
Monolithic Power Systems NB685 | Demoboard EVNB685-Q-00A, Rev. 1.1
Buck Converter
|
V
in
19 V
|
fsw
500-700 kHz
|
Output
1.35 V / 12 A
Monolithic Power Systems NB685 | Demoboard EVNB685-Q-01A, Rev. Rev.1.0
Buck Converter
|
V
in
4.5-26 V
|
Output
1.35 V / 12 A
Monolithic Power Systems NB685A | Demoboard EVNB685A-Q-00A, Rev. 1.0
Buck Converter
|
V
in
4.5-26 V
|
Output
1.35 V / 12 A
Monolithic Power Systems TBMA600 | Demoboard TBMA600-Q-LT-00A, Rev. 1.0
Other Topology
Monolithic Power Systems TBMA800 | Demoboard TBMA800-Q-LT-01A, Rev. Rev. 1.2
Other Topology
Navitas Semiconductor Inc NV6117 | Demoboard NVE028B-A
Flyback Converter
|
V
in
90-264 V
|
fsw
140-490 kHz
|
Output
20 V / 3.25 A
Navitas Semiconductor Inc NVE029B1 | Demoboard NVE031E
LLC Resonant Converter
Navitas Semiconductor Inc NVE031B-A1 | Demoboard Nve031b
Power Factor Correction
Navitas Semiconductor Inc NVE031B-A1 | Demoboard Nve031b
LLC Resonant Converter
Navitas Semiconductor Inc NVE031B-B1 | Demoboard Nve031b, Rev. 1.0
LLC Resonant Converter
Navitas Semiconductor Inc NVE031B-B1 | Demoboard Nve031b, Rev. 1.0
Power Factor Correction
NewEdge Technologies, Inc. NE8051, Rev. v1.8
Wireless Power Transfer
|
V
in
5-12 V
|
Output
5 V / 1 A
Nexperia 74LVC4066 | Demoboard BRD2506A, Rev. A03
Other Topology
|
V
in
1.65-5.5 V
Nexperia 74LVC4066BQ | Demoboard Si-MB4002A, Rev. A00
Other Topology
|
V
in
5 V
Nexperia 74LVC4066BQ | Demoboard BRD2505A, Rev. A02
Other Topology
|
V
in
1.65-5.5 V
previous
1
...
228
229
230
231
232
...
491
next
Cart
Your cart is empty.
Get samples and quotes