IC manufacturers Nexperia

IC manufacturers (108)

Nexperia 74LVC4066 | Demoboard BRD2506A

EFM32PG28 Pro Kit

Overview

TopologyOther Topology
Input voltage1.65-5.5 V
IC revisionA03

Description

The 74LVC4066 is a high-speed Si-gate CMOS device.The 74LVC4066 provides four single pole, single-throw analog switch functions. Each switch has two input/output terminals (nY and nZ) and an active HIGH enable input (nE). When nE is LOW, the analog switch is turned off.Schmitt-trigger action at the enable inputs makes the circuit tolerant of slower input rise and fall times across the entire VCC range from 1.65 V to 5.5 V.

Features

  • Wide supply voltage range from 1.65 V to 5.5 V
  • Very low ON resistance:
  • 7.5 Ω (typical) at VCC = 2.7 V
  • 6.5 Ω (typical) at VCC = 3.3 V
  • 6 Ω (typical) at VCC = 5 V
  • Switch current capability of 32 mA
  • High noise immunity
  • CMOS low-power consumption
  • Direct interface TTL-levels
  • Latch-up performance exceeds 250 mA
  • Enable inputs accept voltages up to 5 V
  • ESD protection:
  • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
  • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
  • Multiple package options
  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Typical applications

  • EFM32PG28 Pro Kit that features sensors and peripherals, demonstrating some of the many capabilities of the EFM32PG28 Microcontroller.

Parts approved by Nexperia

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1200 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1200 Ω
Maximum Impedance200 MHz 
Rated Current 2550 mA
DC Resistance1.5 Ω
TypeWide Band 
–Check availability