IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems NB680 | Demoboard EVNB680-D-00A

26V, Low Iq, High Current, Fixed 3.3V-8A Synchronous Buck Converter with 100mA LDO

Overview

TopologyBuck Converter
Input voltage5.5-26 V
Output 13.3 V / 8 A
IC revision1.0

Description

The NB680 is a fully integrated high frequency synchronous rectified step-down switch mode converter with fixed 3.3V Vout. It offers very compact solution to achieve 8A continuous output current and 10A peak output current over a wide input supply range with excellent loadand line regulation. The NB680 operates at high efficiency over a wide output current load rang based on MPS proprietary switching loss reduction tech and internal Low Ron Power MOSFETs Adaptive Constant-On-Time (COT) control mode provides fast transient response and eases loop stabilization. The DC auto tune loop provides good load and line regulation. NB680 also provide fixed 3.3V LDO which can be used to power the external peripheries, such as the keyboard controller in the laptop.A 250kHz CLK is also available on NB680; its output can be used to drive an external charge pump, generating gate drive voltage for the loadswitches without reducing the main converter’s efficiency. Full protection features include OC Limit, OVP, UVP and thermal shut down.

Features

  • Wide 5.5V to 26V Operating Input Range
  • Fixed 3.3V Vout
  • Ultrasonic Mode
  • 100μA low quiescent Current
  • 8A Continous Output Current
  • 10A Peak Output Current
  • Adaptive COT for Fast transient
  • DC Auto Tune Loop
  • Stable with POSCAP and Ceramic Output
  • 250kHz CLK for external Charge Pump
  • Built-in 3.3V, 100mA LDO with Switch Over
  • 1% Reference Voltage
  • Internal Soft Start
  • Output Discharge
  • 700kHZ Switching Frequency
  • OCP, OVP, UVP (metal Hiccup) Protectionand Thermal Shutdown.
  • Latch off reset via EN or Power cycle.

Typical applications

  • Personal Video Recorders
  • Networking Systems and Server
  • Distributed Power Systems
  • Notebook Systems and Tablet PC

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.5 µH, 13.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current13.8 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%14 A
DC Resistance6.6 mΩ
Self Resonant Frequency72 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability