IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems NB685A | Demoboard EVNB685A-Q-00A

26 V, 12 A, Low Iq, High Current Synchronous Buck Converter with +/- 1 A LDO and Buffered Reference

Overview

TopologyBuck Converter
Input voltage4.5-26 V
Output 11.35 V / 12 A
IC revision1.0

Description

The NB685A provides a complete power supply for DDR3, DDR3L, LPDDR3, and DDR4 memory with the highest power density. It integrates a high frequency synchronous rectified step-down switch mode converter (VDDQ) with a 1A sink/source LDO (VTT) and buffered low noise reference (VTTREF). Adaptive Constant-On-Time (COT) control mode provides fast transient response and eases loop stabilization. The DC auto tune loop provides good load and line regulation.

Features

  • Wide 4.5 V to 26 V Operating Input Range
  • Compatible for IMVP8
  • 135 μA Low Quiescent Current
  • 12 A Continous Output Current
  • 13 A Peak Output Current
  • Selectable Ultrasonic Mode
  • Selectable 500 k/700 k SwitchingFrequency
  • Built-in +/- 1 A VTTLDO
  • 1% Buffered VTTREF Output
  • Adaptive COT for Fast Transient
  • DC Auto-Tune Loop
  • Stable with POSCAP and Ceramic OutputCapacitors
  • Over-Temperature Warning
  • Internal Soft Start
  • Output Discharge
  • OCL, OVP, UVP, and Thermal Shutdown
  • Latch-Off Reset via EN or Power Cycle
  • QFN 3mm x 3mm Package

Typical applications

  • Laptop Computers
  • Servers
  • Networking Systems
  • Distributed Power Systems

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
Operation Force(g)
Schematic
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.68 µH, 20.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.68 µH
Performance Rated Current20.9 A
Saturation Current @ 10%9.5 A
Saturation Current @ 30%20 A
DC Resistance3.1 mΩ
Self Resonant Frequency105 MHz
MaterialSuperflux 
Packaging Unit1000 
–
–
–
–Check availability
SPECWS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Packaging Unit200 
Operation Force800 g
SchematicSPDT 
PackagingBulk 
–Check availability