IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems NB681 | Demoboard EVNB681-D-01A

26V, Low IQ, High Current Synchronous Buck Converter with 2-Bit VID Evaluation Board

Overview

TopologyBuck Converter
Input voltage4.5-26 V
Output 16 A
IC revision1.0

Description

The NB681 is a fully integrated high frequencysynchronous rectified step-down switch modeconverter with 2-Bit VID especially designed forV1.0A, VCCIO, PRIMCORE, EDRAM andEOPIO for IMVP8 applications. It offers verycompact solution to achieve 6A continuousoutput current and 7.5A peak output currentover a wide input supply range.The NB681 operates at high efficiency over awide output current load rang based on MPSproprietary switching loss reduction tech andinternal Low Ron Power MOSFETsAdaptive Constant-On-Time (COT) controlmode provides fast transient response andeases loop stabilization. The DC auto tune loopprovides good load and line regulation.NB681 also provides a Low Power Mode forpower loss saving during the low power stateand Ultrasonic Mode to avoid audible noise.Full protection features include OC Limit, OVP,UVP and thermal shut down.The converter requires minimum number ofexternal components and is available in QFN 2x3packages.

Features

  • Wide 4.5V to 26V Operating Input Range
  • V1.0A/VCCIO/PCH/EDRAM/EOPIOcompatible for IMVP8
  • Output adjustable by 2-Bit VID
  • Low Power Mode/25uA low quiescentCurrent
  • 6A Continous Output Current
  • 7.5A Peak Output Current
  • Selectable Ultrasonic Mode
  • Adaptive COT for Fast transient
  • DC Auto Tune Loop
  • Stable with POSCAP and Ceramic Cap
  • 1% Reference Voltage
  • Internal Soft Start and Output Discharge
  • OCL, OVP, UVP Protection and ThermalShutdown
  • Latch off reset via EN or Power Cycle

Typical applications

  • Networking Systems and Server
  • Personal Video Recorders
  • Distributed Power Systems
  • Notebook Systems and Tablet PC

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Operation Force(g)
Schematic
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm, 800 g, SPDT
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operation Force800 g
SchematicSPDT 
PackagingBulk 
Check availability