IC manufacturers Nexperia

IC manufacturers (108)

Nexperia 74LVC4066BQ | Demoboard Si-MB4002A

Quad bilateral switch

Overview

TopologyOther Topology
Input voltage5 V
IC revisionA00

Description

The 74LVC4066 is a high-speed Si-gate CMOS device.The 74LVC4066 provides four single pole, single-throw analog switch functions. Each switch has two input/output terminals (nY and nZ) and an active HIGH enable input (nE). When nE is LOW, the analog switch is turned off.Schmitt-trigger action at the enable inputs makes the circuit tolerant of slower input rise and fall times across the entire VCC range from 1.65 V to 5.5 V.

Features

  • Wide supply voltage range from 1.65 V to 5.5 V
  • Very low ON resistance:
  • 7.5 Ω (typical) at VCC = 2.7 V
  • 6.5 Ω (typical) at VCC = 3.3 V
  • 6 Ω (typical) at VCC = 5 V
  • Switch current capability of 32 mA
  • High noise immunity
  • CMOS low-power consumption
  • Direct interface TTL-levels
  • Latch-up performance exceeds 250 mA
  • Enable inputs accept voltages up to 5 V
  • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
  • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
  • Multiple package options
  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Typical applications

  • Application development and debugging of wireless products

Parts approved by Nexperia

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1200 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1200 Ω
Maximum Impedance200 MHz 
Rated Current 2550 mA
DC Resistance1.5 Ω
TypeWide Band 
–Check availability