IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems NB671L

24V, High Current Synchronous Step-down Converter

Overview

TopologyBuck Converter
Input voltage5.5-22 V
Switching frequency400-600 kHz
Output 15 V / 6 A
IC revision1.01

Description

The NB671L is the low quiescent current version of NB671. It is a fully integrated high frequency synchronous rectified step-down switch mode converter, which offers very compact solutions to achieve 6A continuousoutput current and 9A peak current over a wide input supply range with excellent load and line regulation. The NB671L operates at high efficiency over a wide output current load range.

Constant-On-Time (COT) control mode provides fast transient response and eases loop stabilization.

Under voltage lockout is internally set as 4.5 V, An open drain power good signal indicates the output is within its nominal voltage range.

Full protection features include OCP, OVP, and thermal shut down.The converter requires minimum number of external components and is available in QFN16 (3mmx3mm) package.

The NB671L is pin-to-pin compatible with NB671 with a NC pin changed to LP#, which is used to receive the power state command from the system.

Features

  • Wide 5.5V to 24V Operating Input Range
    • 6A Continuous Output Current
    • 9A Peak Output Current
    • 120μA Quiescent Current
    • Low RDS(ON) Internal Power MOSFETs
    • Proprietary Switching Loss Reduction
  • Technique
    • 1% Reference Voltage
    • Internal Soft Start
    • Output Discharge
    • 500kHZ Switching Frequency
    • OCP, OVP, UVP Protection and Thermal
  • Shutdown
    • Latch off Reset via EN or Power Cycle.
    • Output Adjustable from 0.604V to 5.5V
    • Support 5V Output from 5.5V Input

Typical applications

  • Laptop Computer
  • Networking Systems
  • Tablet PC
  • Distributed Power Systems
  • Personal Video Recorders
  • Flat Panel Television and Monitors

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 2 µH, 14.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2 µH
Performance Rated Current14.8 A
Saturation Current @ 10%5 A
Saturation Current @ 30%13 A
DC Resistance7.3 mΩ
Self Resonant Frequency53 MHz
MaterialWE-PERM 
Packaging Unit800 
–Check availability