IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ICE5QR1680BG | Demoboard REF_5QR1680BG_30W1

30 W high-efficiency auxiliary SMPS for refrigerator using ICE5QR1680BG

Overview

TopologyFlyback Converter
Input voltage85-264 V
Output 15 V / 0.2 A
Output 212 V / 2.2 A
Output 315 V / 0.15 A
IC revision1.1

Description

This document is a reference design for a high-efficiency 30 W auxiliary SMPS for a refrigerator with the latest fifth-generation Infineon QR CoolSET™ ICE5QR1680BG. The power supply is designed with a universal input compatible with most geographic regions and three outputs (isolated +12 V/2.2 A, +5 V/0.2 A and non-isolated 15 V/0.15 A) as typically employed in most home appliances.

Features

  • Universal input 85~264 VAC
  • Output #1: 15 V/0.15 A
  • Output #2: 12 V/2.2 A
  • Output #3: 5 V/0.2 A
  • 85 % full-load efficiency @ 230 VAC

  • Optional AC zero crossing detection circuitry
  • Optional ON/OFF control of LDO at primary side

Typical applications

  • Motor control and drives
  • Telecom, Server
  • Home appliances
  • Auxiliary power supply for AC-DC

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
ISAT,10%(A)
RDC max.(mΩ)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMRW SMT Mono-color Reverse mount Waterclear, 573 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]573 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]575 nm
Luminous Intensity [typ.]1050 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]20 °
–
–
–
–
–
–
–
–
Length3.2 mm
Width1.6 mm
Height1.85 mm
PackagingTape and Reel 
–
–
–
–
MountSMT 
–
–
–
–Check availability
SPECWCAP-FTXX Film Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationAcross the mains 
Capacitance100 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
Length13 mm
Width7 mm
Height13 mm
PackagingBulk 
–
–
–
–
MountBoxed THT 
–
–
–
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length6.8 mm
Width6.8 mm
Height2.3 mm
–
Inductance47 µH
Rated Current0.73 A
Saturation Current0.62 A
Self Resonant Frequency12 MHz
MountSMT 
–
DC Resistance280 mΩ
–
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length6 mm
Width6 mm
Height8.5 mm
–
Inductance1 µH
Rated Current8.5 A
Saturation Current8 A
Self Resonant Frequency140 MHz
MountTHT 
Saturation Current @ 10%8.5 A
DC Resistance15 mΩ
VersionHeat Shrinking Tube 
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length9.5 mm
Width9.5 mm
Height13.5 mm
–
Inductance220 µH
Rated Current1.2 A
Saturation Current1.05 A
Self Resonant Frequency3.4 MHz
MountTHT 
Saturation Current @ 10%1.2 A
DC Resistance290 mΩ
VersionHeat Shrinking Tube 
–Check availability
750345059
SPECOffline Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability