IC manufacturers Infineon Technologies

IC manufacturers (107)

Infineon Technologies ICE5QR1680BG | Demoboard EVAL-1EDSIC-PFC-5KW

5 kW interleaved totem pole featuring 650 V EiceDRIVER™1ED21271S65F with OCP and CoolSiC™ MOSFET 650 V

Overview

TopologyFlyback Converter
Input voltage85-300 V
Output 15 V / 0.8 A
Output 219 V / 0.8 A
IC revision1.1

Description

The increasing number of electric devices strains the electrical grid, but advanced power factor correction (PFC) topologies can help mitigate this issue, improving performance, efficiency, and reliability. EVAL-1EDSIC-PFC-5KW is an interleaved totem pole solution that achieves 98.7% efficiency at half load (2.5kW), utilizing CoolSiC and featuring Overcurrent Protection (OCP), which makes it easier to safeguard against faults.

Features

Interleaved CCM totem pole PFCOver-current protection (OCP) integratedImproved performance and robustness

Typical applications

  • EV charging
  • Heating ventilation and air conditioning (HVAC); Residential heat pumps

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, 22 µF, 50 V (DC)
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 µF
Rated Voltage50 V (DC)
Endurance 2000
Ripple Current60 mA
Leakage Current11 µA
Dissipation Factor10 %
Pitch2 mm
Diameter5 mm
Length11 mm
PackagingAmmopack 
Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, 100 µF, 16 V (DC)
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 µF
Rated Voltage16 V (DC)
Endurance 2000
Ripple Current176 mA
Leakage Current16 µA
Dissipation Factor16 %
Pitch2 mm
Diameter5 mm
Length11 mm
PackagingAmmopack 
Check availability
SPECWCAP-PTG5 Aluminum Polymer Capacitors, 470 µF, 16 V (DC)
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance470 µF
Rated Voltage16 V (DC)
Endurance 2000
Ripple Current5000 mA
Leakage Current752 µA
Dissipation Factor10 %
Pitch3.5 mm
Diameter8 mm
Length11.5 mm
PackagingAmmopack 
MountRadial THT 
Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, 680 µF, 35 V (DC)
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance680 µF
Rated Voltage35 V (DC)
Endurance 2000
Ripple Current891 mA
Leakage Current238 µA
Dissipation Factor12 %
Pitch5 mm
Diameter10 mm
Length20 mm
PackagingAmmopack 
Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pitch2.54 mm
Length7.62 mm
PackagingBag 
Pins
TypeAngled 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pitch2.54 mm
Length10.16 mm
PackagingBag 
Pins
TypeAngled 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Check availability