IC manufacturers Infineon Technologies

IC manufacturers (107)

Infineon Technologies ICE5QR1680AG

27 W 12 V 5 V SMPS demo board with ICE5QR1680AG

Overview

TopologyFlyback Converter
Input voltage80-300 V
Switching frequency50-60 kHz
Output 112 V / 2.08 A
Output 25 V / 0.2 A
IC revision1.0

Description

The DEMO_5QR1680AG_27W1 demostration board operates under a wide range input developed for offline SMPS applications. The board features the new ICE5QR1680AG PWM Quasi Resoant Flyback CoolSET™ with 800V integrated MOSFET in DSO-12 package.

Features

  • Isolated flyback topology with dual output
  • Wide-range input ranging from 85Vac to ~300Vac
  • Output #1: 12V/2.17A
  • Output #2: 5V/0.2A

Typical applications

  • Offline SMPS, Adapter, Main power for set-top box, water/air purifier and TV, and Auxiliary power supply for aircon, refrigerator, server, PC power and audio

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750343389
SPECTransformer
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Check availability