| Topology | Flyback Converter |
| Input voltage | 85-300 V |
| Output 1 | 5 V / 0.2 A |
| Output 2 | 12 V / 3.41 A |
| IC revision | 1.0 |
REF_5QR0680BG-1_42W1 is a reference board using the latest CoolSET™ 5th Generation Quasi Resonant Plus ICE5QR0680BG-1 switching controller.
Universal input: 85 ~300 VAC, 50/60 HzOutput 1: 12 VOutput current 1: 3.41 AOutput 2: 5 V
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | L (µH) | IR (A) | ISAT,10% (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691102710002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular | 2 | Wire Protector | PCB | Yes | Horizontal | 22 to 14 (AWG) 0.75 to 1.5 (mm²) | – | – | – | – | – | – | 5 | 10 | – | 10 | Box | – | 17.5 | – | – | – | – | |
![]() | 890334024005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | – | Across the mains | – | – | – | – | 470 nF | 310 | X2 | 280 | 0.1 | 21.28 GΩ | 12.5 | 15 | 10 | 16 | Bulk | – | – | – | – | – | – | ||
![]() | 890334025027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | – | Across the mains | – | – | – | – | 220 nF | 310 | X2 | 180 | 0.1 | 30 GΩ | 15 | 18 | 6 | 11.5 | Bulk | – | – | – | – | – | – | ||
![]() | 7447462047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | 6 | 6 | 8.5 | – | 4.7 | 4.2 | 3.7 | 0.03 | 40 | Heat Shrinking Tube | ||
![]() | 750343506 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | 35 | 35.2 | 24 | Tray | 315 | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 691102710002 | SPEC | – |
![]() | 890334024005 | SPEC | |
![]() | 890334025027 | SPEC | |
![]() | 7447462047 | SPEC | |
![]() | 750343506 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | L (µH) | IR (A) | ISAT,10% (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
|---|