IC-Hersteller Microchip

IC-Hersteller (108)

Microchip MCP1632 | Demoboard dsPIC33C 4kW DC-DC Demonstration DS70005619A

dsPIC33C DSP digital signal microcontroller

Details

TopologieGegentaktwandler (Vollbrücken)
Eingangsspannung400-900 V
Ausgang 116 V / 100 A
Ausgang 216 V / 200 A
IC-Revision1

Beschreibung

This document serves as a user guide for the new 4kW Phase-Shifted Full-Bridge (PSFB) with Current DoublerRectifier (CDR), DC-DC converter demonstrator application board utilizing the dsPIC33C DSP digital signalmicrocontroller. The PSFB-CDR board is a 800V to 12V DC-DC converter intended to support power conversionapplications from HV 800 VDC battery to 12 VDC Electric Vehicle bus. The DC-DC converter uses a highlyefficient and wide input voltage range, Phase-shifted-full-bridge topology which demonstrates partial to fullZVS (Zero Volts Switching) at the primary HV SiC full bridge. The option to add an external shim inductanceis available to tune peak efficiency operating point. The secondary side uses robust current doubler topologywhich reduces the current requirements for system magnetics. Smart reverse current detection is implementedin firmware to safely operate the current doubler stage and automatically enable synchronous rectification toincrease efficiency. In light load conditions, switching losses at primary side full bridge are quite significant;therefore, Burst mode is implemented to increase system efficiency.The user guide provides an in-depth review of the hardware, converter theory of operation and an overviewof the digital control implementation. Test results and measurements for this design are covered in thecorresponding operational manual document. The converter is designed as a dual-rail solution, offeringredundancy and maximizing light load efficiency. Each rail can transfer 1700W continuous and 2700W peakpower for short durations (> 10s with 20s breaks) outputting a total power of over 4000W to the 12 VDC bus

Typische Anwendungen

  • EV Chargers
  • 4kW DC-DC Converter

Weiterführende Informationen

Von Microchip freigegebene Bauteile

Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
Artikel Nr.
Daten­blatt
Simu­lation
Downloads
Status
Produktserie
λDom typ.(nm)
Emittierte Farbe
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chiptechnologie
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Bauform
Betriebstemperatur
Q
DF(%)
RISO
Keramiktyp
L(mm)
B(mm)
Fl(mm)
L(µH)
IRP,40K(A)
ISAT(A)
fres(MHz)
Version
ISAT,10%(A)
ISAT,30%(A)
Drahttype
Montageart
Ø ID(mm)
Ø f(mm)
Gewinde
VPE
IRIPPLE(mA)
ILeak(µA)
RESR(mΩ)
Ø D(mm)
dV/dt(V/µs)
DF @ 1 kHz(%)
Pins
Vin
VOut1(V (DC))
IOut1(A)
Isolierungstyp
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
VT(V (RMS))
Mittelstift Ø(mm)
Plug OD(mm)
IR(mA)
Arbeitsspannung(V (DC))
H(mm)
Betätigungskraft(g)
Elektrische Lebensdauer(Cycles)
Actuator-Farbe
Ø OD(mm)
IR 1(mA)
Ti
Tl(mm)
Dampfphasenprozess
Verpackung
Z @ 100 MHz(Ω)
Zmax(Ω)
Testbedingung Zmax
IR 2(mA)
RDC max.(Ω)
Typ
MusterVerfügbarkeit & Muster
Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Grün
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
dominante Wellenlänge [typ.]525 nm
Emittierte FarbeGrün 
Spitzen-Wellenlänge [typ.]515 nm
Lichtstärke [typ.]430 mcd
Durchlassspannung [typ.]3.2 V
ChiptechnologieInGaN 
Abstrahlwinkel Phi 0° [typ.]140 °
–
–
–
Bauform0603 
Betriebstemperatur -40 °C up to +85 °C
–
–
–
–
Länge1.6 mm
Breite0.8 mm
–
–
–
–
–
–
–
–
–
MontageartSMT 
–
–
–
Verpackungseinheit4000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Höhe0.7 mm
–
–
–
–
–
–
–
–
VerpackungTape and Reel 
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Rot
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
dominante Wellenlänge [typ.]625 nm
Emittierte FarbeRot 
Spitzen-Wellenlänge [typ.]630 nm
Lichtstärke [typ.]250 mcd
Durchlassspannung [typ.]2 V
ChiptechnologieAlInGaP 
Abstrahlwinkel Phi 0° [typ.]140 °
–
–
–
Bauform0603 
Betriebstemperatur -40 °C up to +85 °C
–
–
–
–
Länge1.6 mm
Breite0.8 mm
–
–
–
–
–
–
–
–
–
MontageartSMT 
–
–
–
Verpackungseinheit4000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Höhe0.7 mm
–
–
–
–
–
–
–
–
VerpackungTape and Reel 
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWE-CBF SMT-Ferrit, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
ProduktserieWE-CBF SMT-Ferrit
–
–
–
–
–
–
–
–
–
–
Bauform0603 
Betriebstemperatur -55 °C up to +125 °C
–
–
–
–
Länge1.6 mm
Breite0.8 mm
Pad Dimension0.3 mm
–
–
–
–
VersionSMT 
–
–
–
MontageartSMT 
–
–
–
Verpackungseinheit4000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Nennstrom800 mA
–
Höhe0.8 mm
–
–
–
–
Nennstrom [1]1000 mA
–
–
–
–
Impedanz @ 100 MHz600 Ω
Maximale Impedanz800 Ω
Maximale Impedanz200 MHz 
Nennstrom 21000 mA
Gleichstromwiderstand0.2 Ω
TypHochstrom 
–Verfügbarkeit prüfen
SPECWE-PD SMT-Speicherdrossel, –, –

Anstehende PCN

Aufgrund einer anstehenden PCN wird in Kürze eine Änderung am Bauteil durchgeführt. Anbei finden Sie die entsprechende PCN. Bei weiteren Fragen wenden Sie sich bitte an Ihren Vertriebsmitarbeiter.

Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
Bauform1210 
Betriebstemperatur -40 °C up to +125 °C
–
–
–
–
Länge12 mm
Breite12 mm
–
Induktivität68 µH
Performance Nennstrom3.9 A
–
Eigenresonanzfrequenz5.5 MHz
VersionGestanzt 
Sättigungsstrom 13.6 A
Sättigungsstrom @ 30%4.4 A
–
MontageartSMT 
–
–
–
Verpackungseinheit250 
–
–
–
–
–
–
Pins2 
–
–
–
–
–
–
–
–
–
–
Nennstrom3200 mA
–
Höhe10 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
Gleichstromwiderstand0.089 Ω
–
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
Kapazität47 pF
Kapazität±5% 
Nennspannung50 V (DC)
Bauform0603 
Betriebstemperatur -55 °C up to +125 °C
Güte1000 
–
Isolationswiderstand10 GΩ
KeramiktypNP0 Klasse I 
Länge1.6 mm
Breite0.8 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
Verpackungseinheit4000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Höhe0.8 mm
–
–
–
–
–
–
–
–
Verpackung7" Tape & Reel 
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWR-DC Power Jacks, –, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
ProduktserieWR-DC Power Jacks
–
–
–
–
–
–
–
–
–
–
–
Betriebstemperatur -40 °C up to +85 °C
–
–
Isolationswiderstand100 MΩ
–
–
–
–
–
–
–
–
–
–
–
–
MontageartTHT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Mittelstift Ø2 mm
Recommended Plug outer Ø5.5 mm
Nennstrom5000 mA
Arbeitsspannung30 V (DC)
–
–
–
–
–
Nennstrom [1]5000 mA
–
–
–
VerpackungBeutel 
–
–
–
–
–
TypAbgewinkelt 
–Verfügbarkeit prüfen
SPECWE-LHMI SMT Speicherdrossel, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
Bauform1365 
Betriebstemperatur -40 °C up to +125 °C
–
–
–
–
Länge13.65 mm
Breite12.5 mm
–
Induktivität100 µH
Performance Nennstrom3.2 A
–
Eigenresonanzfrequenz2.4 MHz
–
Sättigungsstrom 13.45 A
Sättigungsstrom @ 30%6.8 A
–
MontageartSMT 
–
–
–
Verpackungseinheit500 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Höhe6.2 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
Gleichstromwiderstand0.165 Ω
–
–Verfügbarkeit prüfen
SPECWP-SMBU REDCUBE SMT with internal through-hole thread, –, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
Betriebstemperatur -55 °C up to +150 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MontageartSMT 
–
–
GewindeM4 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Nennstrom50000 mA
–
Höhe3 mm
–
–
–
Außendurchmesser7 mm
Nennstrom [1]50000 mA
InnengewindeM4 
Gewindelänge4 mm
–
VerpackungLose 
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWE-HCF SMT-Hochstrominduktivität, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
Bauform2815 
Betriebstemperatur -40 °C up to +125 °C
–
–
–
–
Länge27 mm
Breite28 mm
–
Induktivität4.7 µH
Performance Nennstrom44 A
Sättigungsstrom44 A
Eigenresonanzfrequenz21.56 MHz
VersionSMT 
Sättigungsstrom 144 A
Sättigungsstrom @ 30%48 A
DrahttypeFlach 
MontageartSMT 
–
–
–
Verpackungseinheit20 
–
–
–
–
–
–
Pins2 
–
–
–
–
–
–
–
–
–
–
Nennstrom44000 mA
–
Höhe15.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
Gleichstromwiderstand0.00144 Ω
–
–Verfügbarkeit prüfen
SPECWS-TASV J-Bend SMT Tact Switch 4.2x3.2 mm, –, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
Nennspannung16 V (DC)
–
Betriebstemperatur -40 °C up to +85 °C
–
–
Isolationswiderstand100 MΩ
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Verpackungseinheit2900 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Nennstrom50 mA
–
Höhe2.5 mm
Betätigungskraft260 g
Elektrische Lebensdauer50000 Cycles
Actuator farbeWeiß 
–
Nennstrom [1]50 mA
–
–
Dampfphasenprozessnicht spezifiziert 
VerpackungTape and Reel 
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWA-SMSA SMT Spacer Studs Automotive, –, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
Betriebstemperatur -55 °C up to +150 °C
–
–
–
–
Länge3 mm
–
–
–
–
–
–
–
–
–
–
–
Innendurchmesser4.2 mm
–
GewindeM3 
Verpackungseinheit800 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Außendurchmesser6 mm
–
–
–
–
VerpackungTape and Reel 
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-HSAH Advanced High Temperature 125°C, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
Kapazität470 µF
Kapazität±20% 
Nennspannung25 V (DC)
–
Betriebstemperatur -55 °C up to +125 °C
–
Verlustfaktor14 %
–
–
Länge12.4 mm
Breite10.3 mm
–
–
–
–
–
–
–
–
–
MontageartV-Chip SMT 
–
–
–
–
Rippelstrom2260 mA
Leckstrom117.5 µA
ESR (Serienersatzwiderstand)16 mΩ
Durchmesser10 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Verpackung15" Tape & Reel 
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-FTDB DC-Link, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
ProduktserieWCAP-FTDB DC-Link
–
–
–
–
–
–
–
Kapazität1 µF
Kapazität±5% 
Nennspannung1200 V (DC)
–
Betriebstemperatur -40 °C up to +105 °C
–
–
Isolationswiderstand10 GΩ
–
Länge32 mm
Breite11 mm
–
–
–
–
–
–
–
–
–
MontageartTHT 
–
Lochdurchmesser1.1 mm
–
–
Rippelstrom3500 mA
–
ESR (Serienersatzwiderstand)39.5 mΩ
–
Spannungsanstiegsgeschwindigkeit90 V/µs
Verlustfaktor0.07 %
Pins2 
–
–
–
–
–
–
–
–
–
–
–
–
Höhe20 mm
–
–
–
–
–
–
–
–
VerpackungKarton 
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-FTDB DC-Link, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
ProduktserieWCAP-FTDB DC-Link
–
–
–
–
–
–
–
Kapazität5 µF
Kapazität±5% 
Nennspannung1200 V (DC)
–
Betriebstemperatur -40 °C up to +105 °C
–
–
Isolationswiderstand2 GΩ
–
Länge32 mm
Breite22 mm
–
–
–
–
–
–
–
–
–
MontageartTHT 
–
Lochdurchmesser1.1 mm
–
–
Rippelstrom10400 mA
–
ESR (Serienersatzwiderstand)12.7 mΩ
–
Spannungsanstiegsgeschwindigkeit90 V/µs
Verlustfaktor0.07 %
Pins2 
–
–
–
–
–
–
–
–
–
–
–
–
Höhe37 mm
–
–
–
–
–
–
–
–
VerpackungKarton 
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
Bauform1209 
Betriebstemperatur -40 °C up to +125 °C
–
–
–
–
Länge9.14 mm
Breite12.7 mm
–
Induktivität340 µH
–
–
–
VersionPush-Pull 
–
–
–
MontageartSMT 
–
–
–
–
–
–
–
–
–
–
–
Input Voltage 3.3 V (DC)
Ausgangsspannung 15 V (DC)
Ausgangsstrom 10.65 A
IsolierungstypVerstärkt 
Switching Frequency 250 - 550
Spannung-µSekunde11 Vµs
Übersetzungsverhältnis1:1.56 
Prüfspannung5000 V (RMS)
–
–
–
–
Höhe7.62 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen