SMT & J-Bend Tact Switch WS-TASV
WS-TASV SMT Washable Tact Switch 4.1 x 2.8 mmOperation Force 200 to 400 g |IR 50 mA |Withstanding Voltage 250 V (AC)
WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mmOperation Force 350 g |IR 50 mA |Withstanding Voltage 250 V (AC)
WS-TASV SMT Tact Switch 5x5 mm with ground terminalOperation Force 160 to 260 g |IR 20 mA |Withstanding Voltage 250 V (AC)
WS-TASV J-Bend SMT Tact Switch 5x5 mm with ground terminalOperation Force 160 to 260 g |IR 20 mA |Withstanding Voltage 250 V (AC)
WS-TASV SMT Tact Switch 6x6 mmOperation Force 160 to 360 g |IR 50 mA |Withstanding Voltage 250 V (AC)
WS-TASV SMT long travel tact switch 6 x 6 mmOperation Force 160 g |IR 50 mA |Withstanding Voltage 250 V (AC)
WS-TASV SMT Washable Tact Switch 6x6 mmOperation Force 160 to 360 g |IR 50 mA |Withstanding Voltage 250 V (AC)
WS-TASV J-Bend SMT Washable Tact Switch 6x6 mmOperation Force 160 to 360 g |IR 50 mA |Withstanding Voltage 250 V (AC)
WS-TASV SMT Tact Switch 6x6 mm with ground terminalOperation Force 160 to 360 g |IR 50 mA |Withstanding Voltage 250 V (AC)
WS-TASV J-Bend SMT Tact Switch 3.7x3.7 mmOperation Force 160 g |IR 50 mA |Withstanding Voltage 250 V (AC)
WS-TASV J-Bend SMT Tact Switch 6.0x3.5 mmOperation Force 160 to 360 g |IR 50 mA |Withstanding Voltage 250 V (AC)
WS-TASV SMT Tact Switch 6.0x3.8 mmOperation Force 160 to 260 g |IR 50 mA |Withstanding Voltage 250 V (AC)
WS-TASV J-Bend SMT Tact Switch 6.0x3.8 mmOperation Force 160 to 260 g |IR 50 mA |Withstanding Voltage 250 V (AC)
WS-TASV SMT Tact Switch 4.5x4.5 mm with Height 3.8mmOperation Force 160 g |IR 50 mA |Withstanding Voltage 250 V (AC)
WS-TASV SMT Tact Switch 4.5x4.5 mm with height 0.55mmOperation Force 160 to 260 g |IR 50 mA |Withstanding Voltage 250 V (AC)
WS-TASV SMT Tact Switch 12x12 mmOperation Force 160 to 260 g |IR 50 mA |Withstanding Voltage 250 V (AC)
WS-TATV / WS-TASV Caps for Square Actuator Tact Switch 12x12 mm
WS-TASV WS-TASV J-Hook SMT IP67 Tact Switch 6x6 mmOperation Force 160 to 320 g |IR 50 mA |Withstanding Voltage 250 V (AC)
WS-TASV SMT IP67 Tact Switch 6.2 x 4.1 mmOperation Force 160 to 260 g |IR 50 mA |Withstanding Voltage 250 V (AC)
WS-TASV J-Bend SMT Tact Switch 4.7x3.5 mmOperation Force 160 to 260 g |IR 20 mA |Withstanding Voltage 250 V (AC)
WS-TASV J-Bend SMT Tact Switch 4.2x3.2 mmOperation Force 160 to 260 g |IR 50 mA |Withstanding Voltage 250 V (AC)
WS-TASV SMT Tact Switch 6.0x3.5 mmOperation Force 160 to 360 g |IR 50 mA |Withstanding Voltage 250 V (AC)
WS-TASV SMT Tact Switch 3.0 x 2.6 mm with ground terminalOperation Force 160 to 450 g |IR 50 mA |Withstanding Voltage 250 V (AC)
WS-TASV SMT Tact Switch 4.5*3.2mmOperation Force 170 to 520 gf |IR 50 mA |Withstanding Voltage 250 V (AC)
| Order Code | Datasheet | Downloads | Status | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Product series | Design Kit | Demoboard | Use with | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 430173003816 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 0.35 | 160 | 500000 | – | No | not specified | WS-TASV J-Bend SMT Tact Switch 3.7x3.7 mm | 499001 | – | – | |
![]() | 430151005826 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 0.55 | 260 | 200000 | – | No | not specified | WS-TASV SMT Tact Switch 4.5x4.5 mm with height 0.55mm | 499001 | – | – | |
![]() | 430181005816 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 0.55 | 160 | 1000000 | – | No | not specified | WS-TASV SMT Tact Switch 4.5x4.5 mm with height 0.55mm | 499001 | – | – | |
![]() | 431181008816 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 0.8 | 160 | 1000000 | – | No | not specified | WS-TASV SMT Tact Switch 5x5 mm with ground terminal | 499001 | – | – | |
![]() | 431151008826 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 0.8 | 260 | 200000 | – | No | not specified | WS-TASV SMT Tact Switch 5x5 mm with ground terminal | 499001 | – | – | |
![]() | 431183008816 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 0.8 | 160 | 1000000 | – | No | not specified | WS-TASV J-Bend SMT Tact Switch 5x5 mm with ground terminal | 499001 | – | – | |
![]() | 431153008826 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 0.8 | 260 | 200000 | – | No | not specified | WS-TASV J-Bend SMT Tact Switch 5x5 mm with ground terminal | 499001 | – | – | |
![]() | 435151014824 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 1.4 | 240 | 200000 | White | No | not specified | WS-TASV SMT Tact Switch 3.0 x 2.6 mm with ground terminal | 499001 | – | – | |
![]() | 435151014845 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 1.4 | 450 | 200000 | Salmon | No | not specified | WS-TASV SMT Tact Switch 3.0 x 2.6 mm with ground terminal | 499001 | – | – | |
![]() | 435171014816 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 1.4 | 160 | 500000 | Black | No | not specified | WS-TASV SMT Tact Switch 3.0 x 2.6 mm with ground terminal | 499001 | – | – | |
![]() | 431181015816 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 160 | 1000000 | Black | No | not specified | WS-TASV SMT Tact Switch 5x5 mm with ground terminal | 499001 | – | – | |
![]() | 431151015826 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 260 | 200000 | White | No | not specified | WS-TASV SMT Tact Switch 5x5 mm with ground terminal | 499001 | – | – | |
![]() | 431183015816 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 160 | 1000000 | Black | No | not specified | WS-TASV J-Bend SMT Tact Switch 5x5 mm with ground terminal | 499001 | – | – | |
![]() | 431153015826 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 260 | 200000 | White | No | not specified | WS-TASV J-Bend SMT Tact Switch 5x5 mm with ground terminal | 499001 | – | – | |
![]() | 434153017835 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 1.7 | 350 | 200000 | Blue | No | not specified | WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm | 499001 | – | – | |
![]() | 435441019830 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 1.9 | 300 | 150000 | White | Yes | not specified | WS-TASV SMT Washable Tact Switch 4.1 x 2.8 mm | – | – | – | |
![]() | 435431019840 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 1.9 | 400 | 100000 | Salmon | Yes | not specified | WS-TASV SMT Washable Tact Switch 4.1 x 2.8 mm | – | – | – | |
![]() | 435451019820 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 1.9 | 200 | 200000 | Black | Yes | not specified | WS-TASV SMT Washable Tact Switch 4.1 x 2.8 mm | – | – | – | |
![]() | 430481025816 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | 160 | 1000000 | Black | Yes | not specified | WS-TASV SMT Washable Tact Switch 6x6 mm | 499001 | – | – | |
![]() | 430471025826 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | 260 | 500000 | White | Yes | not specified | WS-TASV SMT Washable Tact Switch 6x6 mm | 499001 | – | – | |
![]() | 430451025836 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | 360 | 200000 | Salmon | Yes | not specified | WS-TASV SMT Washable Tact Switch 6x6 mm | 499001 | – | – | |
![]() | 430483025816 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | 160 | 1000000 | Black | Yes | not specified | WS-TASV J-Bend SMT Washable Tact Switch 6x6 mm | – | – | – | |
![]() | 430473025826 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | 260 | 500000 | White | Yes | not specified | WS-TASV J-Bend SMT Washable Tact Switch 6x6 mm | – | – | – | |
![]() | 430453025836 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | 360 | 200000 | Salmon | Yes | not specified | WS-TASV J-Bend SMT Washable Tact Switch 6x6 mm | – | – | – | |
![]() | 434121025816 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | 160 | 50000 | Black | No | not specified | WS-TASV SMT Tact Switch 6.0x3.8 mm | – | – | – | |
![]() | 434111025826 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | 260 | 30000 | White | No | not specified | WS-TASV SMT Tact Switch 6.0x3.8 mm | – | – | – | |
![]() | 434123025816 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | 160 | 50000 | Black | No | not specified | WS-TASV J-Bend SMT Tact Switch 6.0x3.8 mm | – | – | – | |
![]() | 434113025826 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | 260 | 30000 | White | No | not specified | WS-TASV J-Bend SMT Tact Switch 6.0x3.8 mm | – | – | – | |
![]() | 434123025826 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | 260 | 50000 | White | – | not specified | WS-TASV J-Bend SMT Tact Switch 4.2x3.2 mm | 499001 | – | – | |
![]() | 434133025816 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | 160 | 100000 | Black | – | not specified | WS-TASV J-Bend SMT Tact Switch 4.2x3.2 mm | 499001 | – | – | |
![]() | 434133025826 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | 260 | 100000 | Blue | No | not specified | WS-TASV J-Bend SMT Tact Switch 4.7x3.5 mm | 499001 | – | – | |
![]() | 434163025816 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | 160 | 300000 | Black | No | not specified | WS-TASV J-Bend SMT Tact Switch 4.7x3.5 mm | 499001 | – | – | |
![]() | 434771025826 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | 260 | 500000 | White | Yes | Yes | WS-TASV SMT IP67 Tact Switch 6.2 x 4.1 mm | 499001 | – | – | |
![]() | 434781025816 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | 160 | 1000000 | Black | Yes | Yes | WS-TASV SMT IP67 Tact Switch 6.2 x 4.1 mm | 499001 | – | – | |
![]() | 434130025817 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | 170 | 100000 | Grey | No | not specified | WS-TASV SMT Tact Switch 4.5*3.2mm | – | – | – | |
![]() | 434130025852 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | 520 | 100000 | White | No | not specified | WS-TASV SMT Tact Switch 4.5*3.2mm | – | – | – | |
![]() | 434130025833 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | 330 | 100000 | Salmon | No | not specified | WS-TASV SMT Tact Switch 4.5*3.2mm | – | – | – | |
![]() | 430481031816 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3.1 | 160 | 1000000 | Black | Yes | not specified | WS-TASV SMT Washable Tact Switch 6x6 mm | 499001 | 9999003 | – | |
![]() | 430471031826 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3.1 | 260 | 500000 | White | Yes | not specified | WS-TASV SMT Washable Tact Switch 6x6 mm | 499001 | – | – | |
![]() | 430451031836 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3.1 | 360 | 200000 | Salmon | Yes | not specified | WS-TASV SMT Washable Tact Switch 6x6 mm | 499001 | – | – | |
![]() | 430483031816 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3.1 | 160 | 1000000 | Black | Yes | not specified | WS-TASV J-Bend SMT Washable Tact Switch 6x6 mm | – | – | – | |
![]() | 430473031826 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3.1 | 260 | 500000 | White | Yes | not specified | WS-TASV J-Bend SMT Washable Tact Switch 6x6 mm | – | – | – | |
![]() | 430453031836 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3.1 | 360 | 200000 | Salmon | Yes | not specified | WS-TASV J-Bend SMT Washable Tact Switch 6x6 mm | – | – | – | |
![]() | 431481031816 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 3.1 | 160 | 1000000 | Black | Yes | not specified | WS-TASV SMT Tact Switch 6x6 mm with ground terminal | 499001 | – | – | |
![]() | 431471031826 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 3.1 | 260 | 500000 | White | Yes | not specified | WS-TASV SMT Tact Switch 6x6 mm with ground terminal | 499001 | – | – | |
![]() | 431471031836 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 3.1 | 360 | 500000 | Salmon | Yes | not specified | WS-TASV SMT Tact Switch 6x6 mm with ground terminal | 499001 | – | – | |
![]() | 430773034825 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3.4 | 250 | 500000 | Grey | Yes | Yes | WS-TASV WS-TASV J-Hook SMT IP67 Tact Switch 6x6 mm | 499001 | – | – | |
![]() | 430783034816 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3.4 | 160 | 1000000 | White | Yes | Yes | WS-TASV WS-TASV J-Hook SMT IP67 Tact Switch 6x6 mm | 499001 | – | – | |
![]() | 430753034832 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3.4 | 320 | 200000 | Black | Yes | Yes | WS-TASV WS-TASV J-Hook SMT IP67 Tact Switch 6x6 mm | – | – | – | |
![]() | 430481035816 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 | 160 | 1000000 | Black | Yes | not specified | WS-TASV SMT Washable Tact Switch 6x6 mm | 499001 | – | – | |
![]() | 430471035826 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 | 260 | 500000 | White | Yes | not specified | WS-TASV SMT Washable Tact Switch 6x6 mm | 499001 | – | – | |
![]() | 430451035836 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 | 360 | 200000 | Salmon | Yes | not specified | WS-TASV SMT Washable Tact Switch 6x6 mm | 499001 | – | – | |
![]() | 430483035816 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 | 160 | 1000000 | Black | Yes | not specified | WS-TASV J-Bend SMT Washable Tact Switch 6x6 mm | – | – | – | |
![]() | 430473035826 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 | 260 | 500000 | White | Yes | not specified | WS-TASV J-Bend SMT Washable Tact Switch 6x6 mm | – | – | – | |
![]() | 430453035836 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 | 360 | 200000 | Salmon | Yes | not specified | WS-TASV J-Bend SMT Washable Tact Switch 6x6 mm | – | – | – | |
![]() | 430181038816 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 3.8 | 160 | 1000000 | Black | No | not specified | WS-TASV SMT Tact Switch 4.5x4.5 mm with Height 3.8mm | 499001 | – | – | |
![]() | 430182043816 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 4.3 | 160 | 1000000 | Black | – | not specified | WS-TASV SMT Tact Switch 6x6 mm | 499001 | – | – | |
![]() | 430152043826 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 4.3 | 260 | 200000 | White | – | not specified | WS-TASV SMT Tact Switch 6x6 mm | 499001 | – | – | |
![]() | 430152043836 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 4.3 | 360 | 200000 | Salmon | – | not specified | WS-TASV SMT Tact Switch 6x6 mm | 499001 | – | – | |
![]() | 434121043816 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 4.3 | 160 | 50000 | Black | No | not specified | WS-TASV SMT Tact Switch 6.0x3.5 mm | – | – | – | |
![]() | 434111043826 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 4.3 | 260 | 30000 | White | No | not specified | WS-TASV SMT Tact Switch 6.0x3.5 mm | – | – | – | |
![]() | 434121043836 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 4.3 | 360 | 50000 | Salmon | No | not specified | WS-TASV SMT Tact Switch 6.0x3.5 mm | – | – | – | |
![]() | 434123043816 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 4.3 | 160 | 50000 | Black | No | not specified | WS-TASV J-Bend SMT Tact Switch 6.0x3.5 mm | – | – | – | |
![]() | 434113043826 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 4.3 | 260 | 30000 | White | No | not specified | WS-TASV J-Bend SMT Tact Switch 6.0x3.5 mm | – | – | – | |
![]() | 434123043836 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 4.3 | 360 | 50000 | Salmon | No | not specified | WS-TASV J-Bend SMT Tact Switch 6.0x3.5 mm | – | – | – | |
![]() | 430172043816 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4.3 | 160 | 500000 | Black | No | not specified | WS-TASV SMT Tact Switch 12x12 mm | 499001 | – | – | |
![]() | 430162043826 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4.3 | 260 | 300000 | White | No | not specified | WS-TASV SMT Tact Switch 12x12 mm | 499001 | – | – | |
![]() | 430182050816 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 160 | 1000000 | Black | – | not specified | WS-TASV SMT Tact Switch 6x6 mm | 499001 | – | – | |
![]() | 430152050826 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 260 | 200000 | White | – | not specified | WS-TASV SMT Tact Switch 6x6 mm | 499001 | – | – | |
![]() | 430152050836 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 360 | 200000 | Salmon | – | not specified | WS-TASV SMT Tact Switch 6x6 mm | 499001 | – | – | |
![]() | 434121050816 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 160 | 50000 | Black | No | not specified | WS-TASV SMT Tact Switch 6.0x3.5 mm | – | – | – | |
![]() | 434111050826 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 260 | 30000 | White | No | not specified | WS-TASV SMT Tact Switch 6.0x3.5 mm | – | – | – | |
![]() | 434121050836 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 360 | 50000 | Salmon | No | not specified | WS-TASV SMT Tact Switch 6.0x3.5 mm | – | – | – | |
![]() | 434123050816 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 160 | 50000 | Black | No | not specified | WS-TASV J-Bend SMT Tact Switch 6.0x3.5 mm | – | – | – | |
![]() | 434113050826 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 260 | 30000 | White | No | not specified | WS-TASV J-Bend SMT Tact Switch 6.0x3.5 mm | – | – | – | |
![]() | 434123050836 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 360 | 50000 | Salmon | No | not specified | WS-TASV J-Bend SMT Tact Switch 6.0x3.5 mm | – | – | – | |
![]() | 430133050816 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 160 | 100000 | Black | No | not specified | WS-TASV SMT long travel tact switch 6 x 6 mm | – | – | – | |
![]() | 430773051825 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 5.1 | 250 | 500000 | Grey | Yes | Yes | WS-TASV WS-TASV J-Hook SMT IP67 Tact Switch 6x6 mm | 499001 | – | – | |
![]() | 430783051816 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 5.1 | 160 | 1000000 | White | Yes | Yes | WS-TASV WS-TASV J-Hook SMT IP67 Tact Switch 6x6 mm | 499001 | – | – | |
![]() | 430753051832 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 5.1 | 320 | 200000 | Black | Yes | Yes | WS-TASV WS-TASV J-Hook SMT IP67 Tact Switch 6x6 mm | – | – | – | |
![]() | 430182070816 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 160 | 1000000 | Black | – | not specified | WS-TASV SMT Tact Switch 6x6 mm | 499001 | – | – | |
![]() | 430152070826 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 260 | 200000 | White | – | not specified | WS-TASV SMT Tact Switch 6x6 mm | 499001 | – | – | |
![]() | 430152070836 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 360 | 200000 | Salmon | – | not specified | WS-TASV SMT Tact Switch 6x6 mm | 499001 | – | – | |
![]() | 430172073816 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 7.3 | 160 | 500000 | Black | No | not specified | WS-TASV SMT Tact Switch 12x12 mm | 499001 | – | WS-TATV / WS-TASV Caps for Square Actuator Tact Switch 12x12 mm | |
![]() | 430162073826 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 7.3 | 260 | 300000 | White | No | not specified | WS-TASV SMT Tact Switch 12x12 mm | 499001 | – | WS-TATV / WS-TASV Caps for Square Actuator Tact Switch 12x12 mm | |
![]() | 430182080816 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 160 | 1000000 | Black | – | not specified | WS-TASV SMT Tact Switch 6x6 mm | 499001 | – | – | |
![]() | 430152080826 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 260 | 200000 | White | – | not specified | WS-TASV SMT Tact Switch 6x6 mm | 499001 | – | – | |
![]() | 430152080836 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 360 | 200000 | Salmon | – | not specified | WS-TASV SMT Tact Switch 6x6 mm | 499001 | – | – | |
![]() | 430172085816 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 8.5 | 160 | 500000 | Black | No | not specified | WS-TASV SMT Tact Switch 12x12 mm | 499001 | – | – | |
![]() | 430162085826 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 8.5 | 260 | 300000 | White | No | not specified | WS-TASV SMT Tact Switch 12x12 mm | 499001 | – | – | |
![]() | 430182095816 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 9.5 | 160 | 1000000 | Black | – | not specified | WS-TASV SMT Tact Switch 6x6 mm | – | – | – | |
![]() | 430152095826 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 9.5 | 260 | 200000 | White | – | not specified | WS-TASV SMT Tact Switch 6x6 mm | – | – | – | |
![]() | 430152095836 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 9.5 | 360 | 200000 | Salmon | – | not specified | WS-TASV SMT Tact Switch 6x6 mm | – | – | – | |
![]() | 430152130826 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | 260 | 200000 | White | – | not specified | WS-TASV SMT Tact Switch 6x6 mm | – | – | – | |
![]() | 430152130836 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | 360 | 200000 | Salmon | – | not specified | WS-TASV SMT Tact Switch 6x6 mm | – | – | – | |
![]() | 430182130816 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | 160 | 1000000 | Black | – | not specified | WS-TASV SMT Tact Switch 6x6 mm | – | – | – | |
![]() | 714301050 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | – | – | – | not specified | WS-TATV / WS-TASV Caps for Square Actuator Tact Switch 12x12 mm | 499001 | – | – | |
![]() | 714306050 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | – | – | – | not specified | WS-TATV / WS-TASV Caps for Square Actuator Tact Switch 12x12 mm | 499001 | – | – | |
![]() | 714308050 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | – | – | – | not specified | WS-TATV / WS-TASV Caps for Square Actuator Tact Switch 12x12 mm | 499001 | – | – |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Product series | Design Kit | Demoboard | Use with | Samples |
|---|