- WR-TBL Series 311 - 5.08 mm Close Vertical PCB HeaderPins 2 to 24 pcs |Pitch 5.08 mm
- WR-TBL Series 3335 - 5.08 mm Double Level Vertical Male PCB Header with FlangesPins 4 to 16 pcs |Pitch 5.08 mm
- WR-TBL Series 3365 - 5.08 mm Double Level Vertical Header with FlangesPins 4 to 16 pcs |Pitch 5.08 mm
- WR-TBL Series 311 - 5.08 mm Open Vertical PCB HeaderPins 2 to 24 pcs |Pitch 5.08 mm
- WR-TBL Series 3385 - 5.08 mm Double Level Vertical Male PCB HeaderPins 4 to 16 pcs |Pitch 5.08 mm
- WR-TBL Series 3185 - 5.08 mm Close Vertical PCB Header w. FlangesPins 2 to 12 pcs |Pitch 5.08 mm
- WR-TBL Series 3345 - 5.08 mm Double Level Vertical Male PCB Header w. Flanges & Nut TypePins 4 to 20 pcs |Pitch 5.08 mm
- WR-TBL Series 3375 - 5.08 mm Double Level Vertical Male PCB Header w. Flanges & Nut TypePins 4 to 16 pcs |Pitch 5.08 mm
- WR-TBL Series 313 - 5.08 mm Close Horizontal PCB HeaderPins 2 to 24 pcs |Pitch 5.08 mm
- WR-TBL Series 3315 - PCB Header 5.08mm pitch - Double Level Closed Horizontal cable entry - THTPins 4 to 16 pcs |Pitch 5.08 mm
- WR-TBL Series 3195 - 5.08 mm Double Level Horizontal Male PCB Header w. closed FlangesPins 4 to 16 pcs |Pitch 5.08 mm
- WR-TBL Series 312 - 5.08 mm Open Horizontal PCB HeaderPins 2 to 24 pcs |Pitch 5.08 mm
- WR-TBL Series 3355 - 5.08 mm Double Level Modular Horizontal Male PCB HeaderPins 4 to 16 pcs |Pitch 5.08 mm
- WR-TBL Series 3175 - 5.08 mm Close Horizontal PCB Header with FlangesPins 2 to 12 pcs |Pitch 5.08 mm
- WR-TBL Series 3325 - 5.08 mm Double Level Horizontal Male PCB Header with Flanges & Nut TypePins 4 to 16 pcs |Pitch 5.08 mm
- WR-TBL Series 3205 - 5.08 mm Double Level Horizontal Male PCB Header with closed Flanges & Nut TypePins 4 to 16 pcs |Pitch 5.08 mm
- WR-TBL Series 314 - 5.08 mm Close PCB HeaderPins 2 to 24 pcs |Pitch 5.08 mm
- WR-TBL Series 3075 - 5.08 mm Reversed Gender Vertical PCB HeaderPins 2 to 12 pcs |Pitch 5.08 mm
- WR-TBL Series 3095 - 5.08 mm Reversed Gender Horizontal PCB HeaderPins 2 to 12 pcs |Pitch 5.08 mm
- WR-TBL Series 7015B - PCB Header - 5.08mm pitch - THR NEWIR[cULus] 15 A |Working Voltage [cULus] 300 V (AC)
- WR-TBL Series 3055 - 5.08 mm - PCB Header Horizontal Entry with Plastic LatchesPins 2 to 10 pcs |Pitch 5.08 mm
- WR-TBL Series 3055 - 5,08 mm - PCB Header Vertical Entry with Plastic LatchesPins 2 to 10 pcs |Pitch 5.08 mm
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691309510002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3095 - 5.08 mm Reversed Gender Horizontal PCB Header | 691001 691002 | |
![]() | 691311500002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pluggable | PCB | No | Vertical | WR-TBL Series 311 - 5.08 mm Open Vertical PCB Header | – | |
![]() | 691311500102 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pluggable | PCB | No | Vertical | WR-TBL Series 311 - 5.08 mm Close Vertical PCB Header | 612690 691002 | |
![]() | 691312510002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pluggable | PCB | No | Horizontal | WR-TBL Series 312 - 5.08 mm Open Horizontal PCB Header | – | |
![]() | 691313510002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pluggable | PCB | No | Horizontal | WR-TBL Series 313 - 5.08 mm Close Horizontal PCB Header | 691002 | |
![]() | 691314520102 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pluggable | PCB | No | 45° | WR-TBL Series 314 - 5.08 mm Close PCB Header | 691002 | |
![]() | 691317510002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3175 - 5.08 mm Close Horizontal PCB Header with Flanges | 691002 | |
![]() | 691318500002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pluggable | PCB | No | Vertical | WR-TBL Series 3185 - 5.08 mm Close Vertical PCB Header w. Flanges | – | |
![]() | 691307500002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pluggable | PCB | No | Vertical | WR-TBL Series 3075 - 5.08 mm Reversed Gender Vertical PCB Header | 691001 | |
![]() | 691305540002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3055 - 5.08 mm - PCB Header Horizontal Entry with Plastic Latches | – | |
![]() | 691305530002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pluggable | PCB | No | Vertical | WR-TBL Series 3055 - 5,08 mm - PCB Header Vertical Entry with Plastic Latches | – | |
![]() | 691307500003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pluggable | PCB | No | Vertical | WR-TBL Series 3075 - 5.08 mm Reversed Gender Vertical PCB Header | 612690 691002 | |
![]() | 691309510003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3095 - 5.08 mm Reversed Gender Horizontal PCB Header | – | |
![]() | 691311500003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pluggable | PCB | No | Vertical | WR-TBL Series 311 - 5.08 mm Open Vertical PCB Header | 691002 | |
![]() | 691311500103 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pluggable | PCB | No | Vertical | WR-TBL Series 311 - 5.08 mm Close Vertical PCB Header | – | |
![]() | 691312510003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pluggable | PCB | No | Horizontal | WR-TBL Series 312 - 5.08 mm Open Horizontal PCB Header | 691002 | |
![]() | 691313510003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pluggable | PCB | No | Horizontal | WR-TBL Series 313 - 5.08 mm Close Horizontal PCB Header | – | |
![]() | 691314520103 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pluggable | PCB | No | 45° | WR-TBL Series 314 - 5.08 mm Close PCB Header | – | |
![]() | 691317510003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3175 - 5.08 mm Close Horizontal PCB Header with Flanges | – | |
![]() | 691318500003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pluggable | PCB | No | Vertical | WR-TBL Series 3185 - 5.08 mm Close Vertical PCB Header w. Flanges | – | |
![]() | 691305540003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3055 - 5.08 mm - PCB Header Horizontal Entry with Plastic Latches | 691002 | |
![]() | 691305530003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pluggable | PCB | No | Vertical | WR-TBL Series 3055 - 5,08 mm - PCB Header Vertical Entry with Plastic Latches | 691002 | |
![]() | 691307500004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | PCB | No | Vertical | WR-TBL Series 3075 - 5.08 mm Reversed Gender Vertical PCB Header | – | |
![]() | 691309510004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3095 - 5.08 mm Reversed Gender Horizontal PCB Header | – | |
![]() | 691311500004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | PCB | No | Vertical | WR-TBL Series 311 - 5.08 mm Open Vertical PCB Header | – | |
![]() | 691311500104 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | PCB | No | Vertical | WR-TBL Series 311 - 5.08 mm Close Vertical PCB Header | – | |
![]() | 691312510004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | PCB | No | Horizontal | WR-TBL Series 312 - 5.08 mm Open Horizontal PCB Header | – | |
![]() | 691314520104 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | PCB | No | 45° | WR-TBL Series 314 - 5.08 mm Close PCB Header | – | |
![]() | 691317510004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3175 - 5.08 mm Close Horizontal PCB Header with Flanges | – | |
![]() | 691318500004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | PCB | No | Vertical | WR-TBL Series 3185 - 5.08 mm Close Vertical PCB Header w. Flanges | – | |
![]() | 691319510004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3195 - 5.08 mm Double Level Horizontal Male PCB Header w. closed Flanges | – | |
![]() | 691320510004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3205 - 5.08 mm Double Level Horizontal Male PCB Header with closed Flanges & Nut Type | – | |
![]() | 691331510004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3315 - PCB Header 5.08mm pitch - Double Level Closed Horizontal cable entry - THT | 691002 | |
![]() | 691332510004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3325 - 5.08 mm Double Level Horizontal Male PCB Header with Flanges & Nut Type | – | |
![]() | 691333500004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | PCB | No | Vertical | WR-TBL Series 3335 - 5.08 mm Double Level Vertical Male PCB Header with Flanges | – | |
![]() | 691334500004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | PCB | No | Vertical | WR-TBL Series 3345 - 5.08 mm Double Level Vertical Male PCB Header w. Flanges & Nut Type | – | |
![]() | 691335510004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | PCB | Yes | Horizontal | WR-TBL Series 3355 - 5.08 mm Double Level Modular Horizontal Male PCB Header | – | |
![]() | 691336500004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | PCB | No | Vertical | WR-TBL Series 3365 - 5.08 mm Double Level Vertical Header with Flanges | – | |
![]() | 691337500004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | PCB | No | Vertical | WR-TBL Series 3375 - 5.08 mm Double Level Vertical Male PCB Header w. Flanges & Nut Type | – | |
![]() | 691338500004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | PCB | No | Vertical | WR-TBL Series 3385 - 5.08 mm Double Level Vertical Male PCB Header | – | |
![]() | 691313510004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | PCB | No | Horizontal | WR-TBL Series 313 - 5.08 mm Close Horizontal PCB Header | – | |
![]() | 691305540004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3055 - 5.08 mm - PCB Header Horizontal Entry with Plastic Latches | – | |
![]() | 691305530004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | PCB | No | Vertical | WR-TBL Series 3055 - 5,08 mm - PCB Header Vertical Entry with Plastic Latches | – | |
![]() | 691307500005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pluggable | PCB | No | Vertical | WR-TBL Series 3075 - 5.08 mm Reversed Gender Vertical PCB Header | – | |
![]() | 691309510005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3095 - 5.08 mm Reversed Gender Horizontal PCB Header | – | |
![]() | 691311500005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pluggable | PCB | No | Vertical | WR-TBL Series 311 - 5.08 mm Open Vertical PCB Header | – | |
![]() | 691311500105 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pluggable | PCB | No | Vertical | WR-TBL Series 311 - 5.08 mm Close Vertical PCB Header | – | |
![]() | 691312510005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pluggable | PCB | No | Horizontal | WR-TBL Series 312 - 5.08 mm Open Horizontal PCB Header | – | |
![]() | 691313510005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pluggable | PCB | No | Horizontal | WR-TBL Series 313 - 5.08 mm Close Horizontal PCB Header | – | |
![]() | 691314520105 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pluggable | PCB | No | 45° | WR-TBL Series 314 - 5.08 mm Close PCB Header | – | |
![]() | 691317510005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3175 - 5.08 mm Close Horizontal PCB Header with Flanges | – | |
![]() | 691318500005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pluggable | PCB | No | Vertical | WR-TBL Series 3185 - 5.08 mm Close Vertical PCB Header w. Flanges | – | |
![]() | 691305540005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3055 - 5.08 mm - PCB Header Horizontal Entry with Plastic Latches | – | |
![]() | 691305530005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pluggable | PCB | No | Vertical | WR-TBL Series 3055 - 5,08 mm - PCB Header Vertical Entry with Plastic Latches | – | |
![]() | 691309510006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3095 - 5.08 mm Reversed Gender Horizontal PCB Header | – | |
![]() | 691311500006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | PCB | No | Vertical | WR-TBL Series 311 - 5.08 mm Open Vertical PCB Header | – | |
![]() | 691311500106 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | PCB | No | Vertical | WR-TBL Series 311 - 5.08 mm Close Vertical PCB Header | – | |
![]() | 691312510006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | PCB | No | Horizontal | WR-TBL Series 312 - 5.08 mm Open Horizontal PCB Header | – | |
![]() | 691314520106 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | PCB | No | 45° | WR-TBL Series 314 - 5.08 mm Close PCB Header | – | |
![]() | 691317510006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3175 - 5.08 mm Close Horizontal PCB Header with Flanges | – | |
![]() | 691318500006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | PCB | No | Vertical | WR-TBL Series 3185 - 5.08 mm Close Vertical PCB Header w. Flanges | – | |
![]() | 691319510006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3195 - 5.08 mm Double Level Horizontal Male PCB Header w. closed Flanges | – | |
![]() | 691320510006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3205 - 5.08 mm Double Level Horizontal Male PCB Header with closed Flanges & Nut Type | – | |
![]() | 691331510006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3315 - PCB Header 5.08mm pitch - Double Level Closed Horizontal cable entry - THT | – | |
![]() | 691332510006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3325 - 5.08 mm Double Level Horizontal Male PCB Header with Flanges & Nut Type | – | |
![]() | 691333500006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | PCB | No | Vertical | WR-TBL Series 3335 - 5.08 mm Double Level Vertical Male PCB Header with Flanges | – | |
![]() | 691334500006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | PCB | No | Vertical | WR-TBL Series 3345 - 5.08 mm Double Level Vertical Male PCB Header w. Flanges & Nut Type | – | |
![]() | 691335510006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | PCB | Yes | Horizontal | WR-TBL Series 3355 - 5.08 mm Double Level Modular Horizontal Male PCB Header | – | |
![]() | 691336500006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | PCB | No | Vertical | WR-TBL Series 3365 - 5.08 mm Double Level Vertical Header with Flanges | – | |
![]() | 691337500006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | PCB | No | Vertical | WR-TBL Series 3375 - 5.08 mm Double Level Vertical Male PCB Header w. Flanges & Nut Type | – | |
![]() | 691338500006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | PCB | No | Vertical | WR-TBL Series 3385 - 5.08 mm Double Level Vertical Male PCB Header | – | |
![]() | 691307500006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | PCB | No | Vertical | WR-TBL Series 3075 - 5.08 mm Reversed Gender Vertical PCB Header | – | |
![]() | 691313510006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | PCB | No | Horizontal | WR-TBL Series 313 - 5.08 mm Close Horizontal PCB Header | – | |
![]() | 691305540006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3055 - 5.08 mm - PCB Header Horizontal Entry with Plastic Latches | – | |
![]() | 691305530006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | PCB | No | Vertical | WR-TBL Series 3055 - 5,08 mm - PCB Header Vertical Entry with Plastic Latches | – | |
![]() | 691311500007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Pluggable | PCB | No | Vertical | WR-TBL Series 311 - 5.08 mm Open Vertical PCB Header | – | |
![]() | 691311500107 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Pluggable | PCB | No | Vertical | WR-TBL Series 311 - 5.08 mm Close Vertical PCB Header | – | |
![]() | 691312510007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Pluggable | PCB | No | Horizontal | WR-TBL Series 312 - 5.08 mm Open Horizontal PCB Header | – | |
![]() | 691313510007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Pluggable | PCB | No | Horizontal | WR-TBL Series 313 - 5.08 mm Close Horizontal PCB Header | – | |
![]() | 691314520107 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Pluggable | PCB | No | 45° | WR-TBL Series 314 - 5.08 mm Close PCB Header | – | |
![]() | 691317510007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3175 - 5.08 mm Close Horizontal PCB Header with Flanges | – | |
![]() | 691307500007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Pluggable | PCB | No | Vertical | WR-TBL Series 3075 - 5.08 mm Reversed Gender Vertical PCB Header | – | |
![]() | 691309510007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3095 - 5.08 mm Reversed Gender Horizontal PCB Header | – | |
![]() | 691318500007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Pluggable | PCB | No | Vertical | WR-TBL Series 3185 - 5.08 mm Close Vertical PCB Header w. Flanges | – | |
![]() | 691305540007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3055 - 5.08 mm - PCB Header Horizontal Entry with Plastic Latches | – | |
![]() | 691305530007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Pluggable | PCB | No | Vertical | WR-TBL Series 3055 - 5,08 mm - PCB Header Vertical Entry with Plastic Latches | – | |
![]() | 691307500008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | PCB | No | Vertical | WR-TBL Series 3075 - 5.08 mm Reversed Gender Vertical PCB Header | – | |
![]() | 691309510008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3095 - 5.08 mm Reversed Gender Horizontal PCB Header | – | |
![]() | 691311500008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | PCB | No | Vertical | WR-TBL Series 311 - 5.08 mm Open Vertical PCB Header | – | |
![]() | 691311500108 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | PCB | No | Vertical | WR-TBL Series 311 - 5.08 mm Close Vertical PCB Header | – | |
![]() | 691312510008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | PCB | No | Horizontal | WR-TBL Series 312 - 5.08 mm Open Horizontal PCB Header | – | |
![]() | 691313510008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | PCB | No | Horizontal | WR-TBL Series 313 - 5.08 mm Close Horizontal PCB Header | – | |
![]() | 691314520108 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | PCB | No | 45° | WR-TBL Series 314 - 5.08 mm Close PCB Header | – | |
![]() | 691317510008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3175 - 5.08 mm Close Horizontal PCB Header with Flanges | – | |
![]() | 691318500008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | PCB | No | Vertical | WR-TBL Series 3185 - 5.08 mm Close Vertical PCB Header w. Flanges | – | |
![]() | 691319510008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3195 - 5.08 mm Double Level Horizontal Male PCB Header w. closed Flanges | – | |
![]() | 691320510008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3205 - 5.08 mm Double Level Horizontal Male PCB Header with closed Flanges & Nut Type | – | |
![]() | 691331510008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3315 - PCB Header 5.08mm pitch - Double Level Closed Horizontal cable entry - THT | – | |
![]() | 691332510008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3325 - 5.08 mm Double Level Horizontal Male PCB Header with Flanges & Nut Type | – | |
![]() | 691333500008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | PCB | No | Vertical | WR-TBL Series 3335 - 5.08 mm Double Level Vertical Male PCB Header with Flanges | – |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Product series | Design Kit | Samples |
---|