IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics VNH7070BAS | Demoboard AEK-MOT-2DC70S1

Automotive fully integrated H-bridge motor driver

Overview

TopologyFull-Bridge Converter symmetrical isolated
IC revision1.0

Description

The device is a full bridge motor driver intended for a wide range of automotive applications. The device incorporates a dual monolithic high-side driver and two low-side switches.Both switches are designed using STMicroelectronics’ well known and proven proprietary VIPower®M0-7 technology that allows to efficiently integrate on the same die a true Power MOSFET with an intelligent signal/protection circuitry. The three dies are assembled in SO-16N package on electrically isolated lead-frames.Moreover, its fully symmetrical mechanical design allows superior manufacturability at board level. The input signals INAand INBcan directly interface the microcontroller to select the motor direction and the brake condition. A SEL0 pin is available to address the information available on the CS to the microcontroller. The CS pin allows to monitor the motor current by delivering a current proportional to the motor current value. The PWM, up to 20 kHz, allows to control the speed of the motor in all possible conditions. In all cases, a low level state on the PWM pin turns off both the LSAand LSBswitches.

Features

  • AEC-Q100 qualified
  • Output current: 15 A
  • 3 V CMOS-compatible inputs
  • Undervoltage shutdown
  • Overvoltage clamp
  • Thermal shutdown
  • Cross-conduction protection
  • Current and power limitation
  • Very low standby power consumption
  • Protection against loss of ground and loss of VCC
  • PWM operation up to 20 kHz
  • CS diagnostic functions
  • Analog motor current feedback
  • Output short to ground detection
  • Thermal shutdown indication
  • OFF-state open-load detection
  • Output short to VCCdetection
  • Output protected against short to ground and short to VCC
  • Standby Mode
  • Half Bridge Operation
  • Package: ECOPACK®

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
λPeak V typ.(nm)
λPeak Y typ.(nm)
λDom V typ.(nm)
λDom Y typ.(nm)
IV typ.(mcd)
IV V typ.(mcd)
IV Y typ.(mcd)
VF typ.(V)
VF V typ.(V)
VF Y typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Mount
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
Ø D(mm)
Version
Polarity
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PDF SMT Power Inductor, 2, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size1064 
Operating Temperature -40 °C up to +150 °C
–
–
–
Length10.2 mm
Width10.2 mm
Height6.1 mm
–
–
Inductance18 µH
Rated Current5 A
Saturation Current3.8 A
DC Resistance34.4 mΩ
Self Resonant Frequency18 MHz
MountSMT 
–
–
–
–
–
VersionSMT 
–
–Check availability
SPECWR-TBL Series 322 - 3.81 mm Horizontal PCB Header, 2, PCB Header
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationPCB Header 
PCB/Cable/PanelCable 
ModularityNo 
TypePCB Header 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length8.81 mm
–
–
–
PackagingBox 
–
Rated Current10.5 A
–
–
–
MountTHT 
–
–
–
–
–
–
Polarity02 
–Check availability
SPECWR-WTB 2.54 mm Male Header, 4, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
PCB/Cable/PanelPCB 
–
TypeVertical 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length10.16 mm
–
–
–
PackagingBag 
–
Rated Current3 A
–
–
–
MountTHT 
–
–
–
–
–
–
–
–Check availability
SPECWR-BHD 2.54 mm Male, 16, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
Pins16 
–
PCB/Cable/PanelPCB 
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length27.98 mm
–
–
–
PackagingTray 
–
Rated Current3 A
–
–
–
MountTHT 
–
–
–
–
–
VersionLow Profile 
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
–
–
–
–
Luminous Intensity [typ.]60 mcd
–
–
Forward Voltage [typ.]1.9 V
–
–
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
MountSMT 
–
–
–
–
–
Version 
–
–Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance220 µF
Capacitance±20% 
Rated Voltage50 V (DC)
Size10.0 x 10.5 
Operating Temperature -55 °C up to +105 °C
Dissipation Factor12 %
Insulation Resistance0.454545 MΩ
–
Length10.5 mm
Width10.3 mm
–
–
Packaging15" Tape & Reel 
–
–
–
–
–
MountV-Chip SMT 
Endurance 2000
Ripple Current650 mA
Impedance230 mΩ
Leakage Current110 µA
Diameter10 mm
VersionSMT 
–
–Check availability
SPECWCAP-ASLL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance47 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size6.3 x 5.5 
Operating Temperature -55 °C up to +105 °C
Dissipation Factor14 %
Insulation Resistance2.12766 MΩ
–
Length5.5 mm
Width6.6 mm
–
–
Packaging15" Tape & Reel 
–
–
–
–
–
MountV-Chip SMT 
Endurance 2000
Ripple Current230 mA
Impedance440 mΩ
Leakage Current11.8 µA
Diameter6.3 mm
VersionSMT 
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height0.8 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance33 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height0.8 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height0.8 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance4.7 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size1210 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance0.02 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width2.5 mm
Height2.5 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SBCD SMT Bi-color Chip LED Diffused, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Emitting ColorYellow & Bright Green 
–
Peak Wavelength (Bright Green) [typ.]575 nm
Peak Wavelength (Yellow) [typ.]591 nm
Dominant Wavelength (Bright Green) [typ.]573 nm
Dominant Wavelength (Yellow) [typ.]589 nm
–
Luminous Intensity (Bright Green) [typ.]60 mcd
Luminous Intensity (Yellow) [typ.]130 mcd
–
Forward Voltage (Bright Green) [typ.]2 V
Forward Voltage (Yellow) [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]130 °
–
–
–
Size0606 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width1.5 mm
Height0.55 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability