Versatile main display
Robust, reliable and individually configurable: The WEcabin Display i12 is a 12-inch display that leaves nothing to be desired. Its high-performance processor and extensive memory capacity make it the most powerful, intelligent HMI solution for mobile machines on the market.
Working the multitouch 12.1 inch screen, no buttons will be missed. Present in any case are built-in light sensors, and acceleration and temperature sensors. Added to this is its great optical performance in all lighting conditions. You can easily configure your graphical user interface (GUI) individually using WEcabin Designer.
| Operating Voltage | 8 – 32 V |
|---|---|
| Environmental Conditions | Operating temperature: -30 °C to +70 °C Storage temperature: -40 °C to +85 °C Ingress protection: IP66 on the back; IP69K on the front |
| Dimensions Max. | 300 x 220.5 x 52 mm |
| Weight | 2.0 kg |
| Connectors | AMP SUPERSEAL 34 Way connector, 60 pins connector for Expansion Module |
| Display | 12,1“ TFT LCD |
|---|---|
| Resolution | 1280 x 800 WVGA 125 PPI |
| Aspect Ratio | 16:10 |
| Color | 24 bit |
| Backlight | LED |
| Brightness | 500 cd/m² |
| Light Sensor | Included |
| ON/OFF LED | Included |
| Contrast | 600:1 |
| Orientation | Landscape or portrait programmable mode |
| Cover Glass | 3.2 mm thickness temperate glass |
| Operation | Touch |
| TFT installation | Optical Bonding |


All-round carefree package by experienced experts
We offer you:
