Convinces With design and functionality
The WEcabin Display i7 is a CAN-capable 7-inch display for controlling and displaying vehicle and comfort functions in mobile machines as well as commercial vehicles. Thanks to the robust, UV-resistant housing, it can be used as an additional or main display in harsh environmental conditions.
Inside works a powerful A7 processor with 1 GB RAM and 8 GB flash memory. This is ideally suited for demanding control tasks. High optical performance guarantees good readability of the display in different lighting conditions.
| Operating Voltage | 8 – 32 V |
|---|---|
| Environmental Conditions | Operating temperature: -30 °C to +70 °C |
| Dimension | 221.5 x 143.5 x 47 mm |
| Weight | 900 g (without buttons) |
| Connector | AMP Superseal 34-way |
| Display | 7“ TFT LCD |
|---|---|
| Resolution | 1024 x 600 WVGA 128 PPI |
| Aspect Ratio | 16:9 |
| Color | 24 bit |
| Backlight | LED |
| Brightness | 500 cd/m² |
| Contrast | 600:1 |
| Orientation | Landscape or portrait programmable mode |
| Cover Glass | 3.2 mm thickness temperate glass |
| Operation | Touch (only for Standard & Plus version) Buttons optional |
| TFT Installation | Optical Bonding |


All-round carefree package by experienced experts
We offer you:
