Powerful with the most modern processor
With its high-performance Quad Core ARM Cortex-A53 i.MX8M processor, the 10-inch display is more powerful than any comparable HMI solution for mobile machines on the market. The WEcabin Display i10 is available as a version with and without buttons.
Built-in light, acceleration and temperature sensors are included as standard. Like all WEcabin displays, the i10s are characterized by high optical performance and connectivity.
| Operating Voltage | 8 – 32 V |
|---|---|
| Environmental Conditions | Operating temperature: -30 °C to +70 °C Storage temperature: -40 °C to +85 °C Ingress protection: IP66; for the version without buttons on the front IP69K |
| Dimensions Max. | 255 x 193 x 51 mm (without buttons) 300 x 220.5 x 52 mm (with buttons) |
| Weight | 1.5 kg (without buttons) 1.9 kg (with buttons) |
| Connectors | AMP SUPERSEAL 34 Way connector, 60 pins connector for Expansion Module |
| Display | 10,1“ TFT LCD |
|---|---|
| Resolution | 1280 x 800 WVGA 149 PPI |
| Aspect Ratio | 16:10 |
| Color | 24 bit |
| Backlight | LED |
| Brightness | 500 cd/m² |
| Light Sensor | Included |
| ON/OFF LED | Included |
| Contrast | 600:1 |
| Orientation | Landscape or portrait programmable mode |
| Cover Glass | 3.2 mm thickness temperate glass |
| Operation | Touch Buttons optional |
| TFT Installation | Optical Bonding |


All-round carefree package by experienced experts
We offer you:
