Ideal additional display
The compact 5-inch display is one of the most powerful displays on the market in terms of computing power and quality. No wonder, since it has 1 GB of DDR3 RAM and 8 GB of flash memory.
Ideal as an auxiliary display, it can alternatively be used as the main display in small machines.
Optionally available are i5 displays with:
| Operating Voltage | 8 – 32 V |
|---|---|
| Environmental Conditions |
Operating temperature: -30 °C to +70 °C Storage temperature: -40 °C to +85 °C Ingress protection: IP66; for the version without buttons on the front IP69K
|
| Dimensions | 142 x 108 x 49.7 mm |
| Weight | 470 g (with buttons) |
| Connector | AMP SUPERSEAL 34 Way connector, 60 pins connector for Expansion Module |
| Display | 5’’ TFT LCD |
|---|---|
| Resolution | 800 x 480 WVGA |
| Aspect Ratio | 15:9 |
| Color | 24 bit |
| Backlight | LED |
| Brightness | 500 cd/m² |
| Light s´Sensor | optional |
| ON/OFF LED | Option for Plus variant |
| Contrast | 600:1 |
| Orientation | Landscape or portrait programmable mode |
| Cover Glass | 3,2 mm thickness temperate glass |
| Operation | Touch (only for Standard & Plus version) Buttons optional |
| TFT Installation | Optical Bonding |


All-round carefree package by experienced experts
We offer you:
