Display Module with 6 individually configurable LED symbols
The 6 Way Symbol Cluster - a display module with individually configurable front design - is available in two versions:
Error check compatibility is possible thanks to an integrated filter.
Customized symbols and colors can be easily implemented. Sealing between the symbol display and instrument panel is also possible.

| Connectors | Micro Fit 6 Ways MPC3 |
|---|---|
| Dimensions Max. | 24 x 97 x 20 mm |
| Operating Temperature | -30 °C to 80 °C |
| Storage Temperature | -40 °C to 85 °C |
| Ingress Protection | Front face IP54/rear IP00 |
| Operating Voltage | 12 V or 24 V |
| Pre-fusing | 1 A (recommended) |
| Current Consumption | All LEDs off: 25 mA All LEDs on: 100 mA |
| Controller Type | Automotive |
| Available Variants | Order Number WE ICS |
|---|---|
| 6 Way Symbol Cluster 12 V – Demo Version | ICS-100545 |
| 6 Way Symbol Cluster 24 V – Demo Version | ICS-101963 |
All-round carefree package by experienced experts
We offer you:
