6 Way Symbol Cluster CAN

6 Way Symbol Cluster CAN

Can-Based Symbol Display With 6 Individual LED Symbols

The 6 Way Symbol Cluster CAN is a compact cluster with individually configurable front-end-design developed by Würth Elektronik ICS. This product offers 6 LED indicators being controlled by CAN bus. In addition, the module offers a digital input and a digital low-active output, which are both also controllable via the CAN bus. The application-specific symbols and colors are realized via an individually printed polyester foil.

The CAN-based 6 Way Symbol Cluster can be configured with the WE Flasher Tool.

Open Data Sheet

Product picture  LED symbol cluster CAN (back view)

Data and Facts About the 6 Way Symbol Cluster CAN

General Information

Connector

Micro Fit 6 Ways MPC3
Dimensions 24 x 97 x 20 mm
Weight 21 g
Operating Temperature -30 °C to 80 °C
Storage Temperature -40 °C to 85 °C
Ingress Protection Front face IP54/rear IP00
Operating Voltage 8 V to 32 VDC
Pre-fusing 1 A (recommended)
Current Consumption

All LEDs off: 25 mA

All LEDs on: 100 mA

Controller Type Automotive
Hardware Map 6 Way Symbol Cluster CAN

Variants

Available References

Order Number WE ICS

6 Way Symbol Cluster CAN - Demo Version F80838

Our service for you

All-round carefree package by experienced experts

We offer you:

  • Technical advice and support from our sales engineers
  • Programming support from our Field Application Engineers
  • Software training for your employees
  • After Sales Service

Ask Us!

Employee on the phone

Things to know about our HMI Solutions

  • CAN-Based Display solution for your vehicle

    Compact, easy-to-integrate display module with individually configurable front-end design for displaying vehicle signals or additional functions.

  • Multifunction Display for a new generation of machines

    Komatsu's current WA100M-8 compact wheel loader is the manufacturer's first machine to be equipped with Würth Elektronik ICS components.

  • Try & Buy Kit for the WEcabin Displays

    You want to design and test the user interface for your displays on your own? With our Try & Buy Kit "WEcabin Display" it is possible.