Transformers For DC/DC Converter

Filter by values
 in 16 product lines for
Reset all
Filter
Filter by
 show  articles in 16 product lines
 articles in 16 product lines
Reset all
16 Product categories
WE-PoE Power over Ethernet Transformer
WE-PoE Power over Ethernet Transformer
VIN 36 - 57 V (DC) to 40 - 57 V (DC)VOut1 1.8 to 24 VIOut1 200 mA to 4.6 A
WE-PoE+ Power over Ethernet Plus Transformer
WE-PoE+ Power over Ethernet Plus Transformer
VIN 36 - 72 V (DC)VOut1 3.3 to 24 VIOut1 1 to 9 A
WE-PoE++ Power over Ethernet Plus Plus Transformer
WE-PoE++ Power over Ethernet Plus Plus Transformer
VIN 30 - 57 V (DC) to 36 - 57 V (DC)VOut1 3.3 to 48 VIOut1 1.3 to 19 A
WE-PoEH Power over Ethernet High Power Transformer
WE-PoEH Power over Ethernet High Power Transformer
VIN 33 - 57 V (DC) to 9 - 57 V (DC)VOut1 3.3 to 24 VIOut1 0.5 to 8 A
EXT.
WE-AGDT Auxiliary Gate Drive Transformer
WE-AGDT Auxiliary Gate Drive TransformerEXTENDED
for SiC-MOSFET and IGBTVIN 6 to 36 VVOut1 6 to 38 V
WE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748
WE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748
VIN 8 - 15 V (DC) to 19 - 70 V (DC)VOut1 3.3 to 250 VIOut1 0.001 to 9 A
WE-FB 3751 Flyback Transformer for LT3751
WE-FB 3751 Flyback Transformer for LT3751
VIN 3 - 24 V (DC) to 12 - 24 V (DC)VOut1 300 VIOut1 150 mA to 2.4 A
EXT.
WE-PPTI Push-Pull Transformers
WE-PPTI Push-Pull TransformersEXTENDED
VIN 10 - 15 V (DC) to 12 V (DC)VOut1 2.5 V to 30 V (DC)IOut1 85 to 2000 mA
WE-FLYLT Flyback Transformers for Linear Technology
WE-FLYLT Flyback Transformers for Linear Technology
VIN 36 - 72 V (DC) to 4 - 36 V (DC)VOut1 3.3 to 200 VIOut1 12 mA to 4.8 A
WE-PPTM Push-Pull Tiny Multi-Output Transformers
WE-PPTM Push-Pull Tiny Multi-Output Transformers
VIN 5 V (DC) to 24 V (DC)VOut1 12.85 to 16.7 VIOut1 60 to 100 mA
WE-FLEX Flexible Transformer for DC/DC Converter
WE-FLEX Flexible Transformer for DC/DC Converter
WE-FLEX+ Flexible Transformer for DC/DC Converter
WE-FLEX+ Flexible Transformer for DC/DC Converter
WE-FLEX HV Flexible Transformer for DC/DC Converter
WE-FLEX HV Flexible Transformer for DC/DC Converter
WE-PLN Planar Transformers
WE-PLN Planar Transformers
WE-IBTI Isolated Buck Transformers
WE-IBTI Isolated Buck Transformers
VIN 3 - 6 V (DC) to 36 - 75 V (DC)VOut1 -17.5 to 27 VIOut1 0.01 to 1 A
WE-FLYTI Flyback Transformers
WE-FLYTI Flyback Transformers
VIN 9 - 36 V (DC) to 15 - 42 V (DC)VOut1 3.3 to 100 VIOut1 60 mA to 4.3 A
Order Code
Data­sheet
Simu­lation
Downloads
Status
VIN(V)
VOut1(V)
IOut1(A)
VOut2(V)
IOut2(A)
VOut3(V)
IOut3(A)
VOut4(V)
IOut4(mA)
Vaux(V)
L(µH)
n
ISAT(A)
LS(nH)
VT(V (AC))
Size
IC Reference
Product series
Reference Design
SamplesAvailability & Sample
WE-IBTI Isolated Buck Transformers
SPEC2.5 - 3.5 V (DC), 15 V, 0.2 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 2.5 - 3.5 V (DC)
Output Voltage 115 V
Output Current 10.2 A
Output Voltage 215 V
Output Current 20.2 A
Inductance2 µH
Turns Ratio1:8:8 
Saturation Current10 A
Leakage Inductance200 nH
Insulation Test Voltage2000 V (AC)
SizeEP7 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC2 - 5.5 V (DC), 20 V, 0.25 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 2 - 5.5 V (DC)
Output Voltage 120 V
Output Current 10.25 A
Inductance3.46 µH
Turns Ratio1:1 
Saturation Current10.2 A
Leakage Inductance120 nH
Insulation Test Voltage500 V (AC)
SizeEP13 
IC ReferenceLTC3300 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC3 - 24 V (DC), 300 V, 0.15 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3 - 24 V (DC)
Output Voltage 1300 V
Output Current 10.15 A
Inductance10 µH
Turns Ratio1:10 
Saturation Current5 A
Leakage Inductance50 nH
Insulation Test Voltage1000 V (AC)
SizeEFD20 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC3 - 24 V (DC), 300 V, 0.15 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3 - 24 V (DC)
Output Voltage 1300 V
Output Current 10.15 A
Inductance10 µH
Turns Ratio1:10 
Saturation Current10 A
Leakage Inductance300 nH
Insulation Test Voltage1000 V (AC)
SizeEFD20 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC3 - 6 V (DC), 5 V, 0.2 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3 - 6 V (DC)
Output Voltage 15 V
Output Current 10.2 A
Inductance1 µH
Turns Ratio1:2.4 
Saturation Current2 A
Leakage Inductance70 nH
Insulation Test Voltage3000 V (AC)
SizeEP7 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC3.3 V (DC), 3.3 V, 0.6 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 13.3 V
Output Current 10.6 A
Inductance270 µH
Turns Ratio1:1 
Leakage Inductance1000 nH
Insulation Test Voltage2500 V (AC)
SizeEP5 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC3.3 V (DC), 5 V, 0.3 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 15 V
Output Current 10.3 A
Inductance250 µH
Turns Ratio1:1.8 
Leakage Inductance1200 nH
Insulation Test Voltage2500 V (AC)
SizeEP5 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC3 - 5 V (DC), 3.3 V, 0.6 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3 - 5 V (DC)
Output Voltage 13.3 V
Output Current 10.6 A
Inductance635 µH
Turns Ratio1.53:1 
Leakage Inductance2000 nH
Insulation Test Voltage2500 V (AC)
SizeEP5 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC3 - 6 V (DC), 5 V, 0.2 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3 - 6 V (DC)
Output Voltage 15 V
Output Current 10.2 A
Inductance2.5 µH
Turns Ratio1:2.5 
Saturation Current12 A
Leakage Inductance125 nH
Insulation Test Voltage2500 V (AC)
SizeEP7 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC3.3 V (DC), 5 V, 0.5 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 15 V
Output Current 10.5 A
Inductance475 µH
Turns Ratio1:1.7 
Insulation Test Voltage2500 V (AC)
Size1006 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC3.3 V (DC), 5 V, 0.45 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 15 V
Output Current 10.45 A
Inductance475 µH
Turns Ratio1:2 
Insulation Test Voltage2500 V (AC)
Size1006 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC3.3 V (DC), 5 V, 0.6 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 15 V
Output Current 10.6 A
Inductance340 µH
Turns Ratio1:1.7 
Insulation Test Voltage5000 V (AC)
Size1209 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC3.3 V (DC), 5 V, 0.5 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 15 V
Output Current 10.5 A
Inductance340 µH
Turns Ratio1:2 
Insulation Test Voltage5000 V (AC)
Size1209 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC3 - 6 V (DC), 5 V, 0.2 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3 - 6 V (DC)
Output Voltage 15 V
Output Current 10.2 A
Inductance2.5 µH
Turns Ratio1.2:1:1 
Leakage Inductance650 nH
Insulation Test Voltage2500 V (AC)
SizeEP7 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC3.3 V (DC), 3.6 V, 0.9 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 13.6 V
Output Current 10.9 A
Inductance388 µH
Turns Ratio1:1.1 
Insulation Test Voltage2750 V (AC)
Size1006 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC3.3 V (DC), 5.6 V, 0.7 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 15.6 V
Output Current 10.7 A
Inductance388 µH
Turns Ratio1:1.7 
Insulation Test Voltage2750 V (AC)
Size1006 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC3.3 V (DC), 5.4 V, 0.55 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 15.4 V
Output Current 10.55 A
Inductance384 µH
Turns Ratio1:1.63 
Insulation Test Voltage5000 V (AC)
Size1209 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC3.3 V (DC), 4.3 V, 0.85 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 14.3 V
Output Current 10.85 A
Inductance388 µH
Turns Ratio1:1.3 
Insulation Test Voltage2750 V (AC)
Size1006 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC3.3 V (DC), 6.6 V, 0.5 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 16.6 V
Output Current 10.5 A
Inductance388 µH
Turns Ratio1:2 
Insulation Test Voltage2750 V (AC)
Size1006 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC3.3 V (DC), 6.6 V, 0.45 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 16.6 V
Output Current 10.45 A
Inductance384 µH
Turns Ratio1:2 
Insulation Test Voltage5000 V (AC)
Size1209 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC3.3 V (DC), 3.3 V, 0.8 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 13.3 V
Output Current 10.8 A
Inductance86 µH
Turns Ratio1:1.75 
Insulation Test Voltage2500 V (AC)
Size1208 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC3.3 V (DC), 5 V, 0.6 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 15 V
Output Current 10.6 A
Inductance72 µH
Turns Ratio1:2.1 
Insulation Test Voltage2500 V (AC)
Size1208 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC3.5 - 5.5 V (DC), 13.5 V, 0.01 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3.5 - 5.5 V (DC)
Output Voltage 113.5 V
Output Current 10.01 A
Output Voltage 2-13.5 V
Output Current 20.01 A
Output Voltage 35 V
Output Current 30.1 A
Inductance2.7 µH
Turns Ratio1:8:8:3 
Saturation Current7 A
Leakage Inductance500 nH
Insulation Test Voltage1875 V (AC)
SizeEP7 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC3.3 V (DC), 3.3 V, 0.9 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 13.3 V
Output Current 10.9 A
Inductance370 µH
Turns Ratio1:1.75 
Insulation Test Voltage5000 V (AC)
Size1512 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC3.3 V (DC), 5 V, 0.9 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 15 V
Output Current 10.9 A
Inductance370 µH
Turns Ratio1:2 
Insulation Test Voltage5000 V (AC)
Size1512 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC3.3 V (DC), 23 V, 0.085 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 123 V
Output Current 10.085 A
Inductance200 µH
Turns Ratio1:7 
Leakage Inductance250 nH
Insulation Test Voltage2500 V (AC)
Size1408 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC3.3 V (DC), 5 V, 0.7 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 15 V
Output Current 10.7 A
Inductance200 µH
Turns Ratio1:1.67 
Leakage Inductance200 nH
Insulation Test Voltage2500 V (AC)
Size1408 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC3.3 V (DC), 12 V, 0.165 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 112 V
Output Current 10.165 A
Inductance200 µH
Turns Ratio1:4 
Leakage Inductance200 nH
Insulation Test Voltage2500 V (AC)
Size1408 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC3.3 V (DC), 20 V, 0.125 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 120 V
Output Current 10.125 A
Inductance200 µH
Turns Ratio1:6.17 
Leakage Inductance200 nH
Insulation Test Voltage2500 V (AC)
Size1408 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC3.3 V (DC), 5 V, 0.65 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 15 V
Output Current 10.65 A
Inductance340 µH
Turns Ratio1:1.56 
Insulation Test Voltage5000 V (AC)
Size1209 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC4 - 8 V (DC), 5 V, 1.2 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 4 - 8 V (DC)
Output Voltage 15 V
Output Current 11.2 A
Inductance12 µH
Turns Ratio4:1 
Saturation Current7.75 A
Leakage Inductance1500 nH
Insulation Test Voltage1500 V (AC)
SizeEP10 
IC ReferenceLT8302 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC4.5 - 16 V (DC), 3.3 V, 0.06 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 4.5 - 16 V (DC)
Output Voltage 13.3 V
Output Current 10.06 A
Output Voltage 25 V
Output Current 20.06 A
Output Voltage 318 V
Output Current 30.06 A
Inductance10 µH
Turns Ratio1.9:1:1.5:3.8 
Saturation Current5.8 A
Leakage Inductance400 nH
Insulation Test Voltage2500 V (AC)
SizeEFD15 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC4.5 - 5.5 V (DC), 5 V, 1 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 4.5 - 5.5 V (DC)
Output Voltage 15 V
Output Current 11 A
Auxiliary Voltage5 V
Inductance72 µH
Turns Ratio1:1.1 
Insulation Test Voltage2500 V (AC)
Size1208 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC4.5 - 5.5 V (DC), 3.3 V, 1.2 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 4.5 - 5.5 V (DC)
Output Voltage 13.3 V
Output Current 11.2 A
Inductance94 µH
Turns Ratio1.3:1 
Insulation Test Voltage2500 V (AC)
Size1208 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC4.5 - 5 V (DC), 3.3 V, 1 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 4.5 - 5 V (DC)
Output Voltage 13.3 V
Output Current 11 A
Inductance370 µH
Turns Ratio1.3:1 
Insulation Test Voltage5000 V (AC)
Size1512 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC4 - 36 V (DC), 200 V, 0.012 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 4 - 36 V (DC)
Output Voltage 1200 V
Output Current 10.012 A
Inductance40 µH
Turns Ratio1:10 
Saturation Current3.2 A
Leakage Inductance500 nH
Insulation Test Voltage1500 V (AC)
SizeEP13 
IC ReferenceLT8304 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC4.5 V (DC), 2.5 V, 1.7 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 4.5 V (DC)
Output Voltage 12.5 V
Output Current 11.7 A
Inductance570 µH
Turns Ratio2:1 
Insulation Test Voltage5000 V (AC)
Size1512 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC5 V (DC), 5 V, 0.1 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V
Output Current 10.1 A
Output Voltage 25 V
Output Current 20.1 A
Auxiliary Voltage5 V
Inductance15 µH
Turns Ratio1:1:1:1 
Saturation Current1.5 A
Leakage Inductance600 nH
Insulation Test Voltage1500 V (AC)
SizeER9.5 
IC ReferenceLT3573 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC5 V (DC), 5 V, 0.33 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V
Output Current 10.33 A
Inductance635 µH
Turns Ratio1:1 
Insulation Test Voltage2500 V (AC)
SizeEP5 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC5 V (DC), 5 V, 0.75 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V
Output Current 10.75 A
Inductance475 µH
Turns Ratio1:1.1 
Insulation Test Voltage2500 V (AC)
Size1006 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC5 V (DC), 5 V, 0.6 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V
Output Current 10.6 A
Inductance475 µH
Turns Ratio1:1.3 
Insulation Test Voltage2500 V (AC)
Size1006 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC5 V (DC), 5 V, 0.8 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V
Output Current 10.8 A
Inductance340 µH
Turns Ratio1:1.1 
Insulation Test Voltage5000 V (AC)
Size1209 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC5 V (DC), 5 V, 0.65 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V
Output Current 10.65 A
Inductance340 µH
Turns Ratio1:1.3 
Insulation Test Voltage5000 V (AC)
Size1209 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC5 V (DC), 3.3 V, 0.65 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 13.3 V
Output Current 10.65 A
Inductance475 µH
Turns Ratio1.23:1 
Insulation Test Voltage2500 V (AC)
Size1006 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC5 V (DC), 5.8 V, 0.9 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15.8 V
Output Current 10.9 A
Inductance384 µH
Turns Ratio1:1.13 
Insulation Test Voltage5000 V (AC)
Size1209 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC5 V (DC), 5 V, 1 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V
Output Current 11 A
Inductance440 µH
Turns Ratio1:1.1 
Insulation Test Voltage5000 V (AC)
Size1512 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC5 - 15 V (DC), 5 V, 0.5 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 - 15 V (DC)
Output Voltage 15 V
Output Current 10.5 A
Inductance25 µH
Turns Ratio1:1 
Saturation Current1 A
Leakage Inductance380 nH
Insulation Test Voltage2500 V (AC)
SizeEP7 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC5 V (DC), 17 V, 0.25 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 117 V
Output Current 10.25 A
Inductance200 µH
Turns Ratio1:3.5 
Insulation Test Voltage5000 V (AC)
Size1209 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC5 V (DC), 6.9 V, 0.75 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 16.9 V
Output Current 10.75 A
Inductance384 µH
Turns Ratio1:1.38 
Insulation Test Voltage5000 V (AC)
Size1209 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC5 V (DC), 12.5 V, 0.35 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 112.5 V
Output Current 10.35 A
Inductance152 µH
Turns Ratio1:2.57 
Insulation Test Voltage5000 V (AC)
Size1209 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC5 V (DC), 12.85 V, 0.1 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 112.85 V
Output Current 10.1 A
Output Voltage 25.7 V
Output Current 20.2 A
Output Voltage 3-5.7 V
Output Current 30.2 A
Output Voltage 4-12.85 V
Output Current 495 mA
Inductance60 µH
Turns Ratio1:2.57 
Leakage Inductance160 nH
Insulation Test Voltage2500 V (AC)
Size1212 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC5 V (DC), 12.85 V, 0.1 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 112.85 V
Output Current 10.1 A
Output Voltage 24.27 V
Output Current 20.2 A
Output Voltage 3-4.27 V
Output Current 30.2 A
Output Voltage 4-12.85 V
Output Current 495 mA
Inductance60 µH
Turns Ratio1:2.57 
Leakage Inductance160 nH
Insulation Test Voltage2500 V (AC)
Size1212 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC5 V (DC), 15.7 V, 0.085 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 115.7 V
Output Current 10.085 A
Output Voltage 25.7 V
Output Current 20.2 A
Output Voltage 3-5.7 V
Output Current 30.2 A
Output Voltage 4-15.7 V
Output Current 485 mA
Inductance60 µH
Turns Ratio1:3.14 
Leakage Inductance160 nH
Insulation Test Voltage2500 V (AC)
Size1212 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC5 V (DC), 12.85 V, 0.1 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 112.85 V
Output Current 10.1 A
Output Voltage 25.7 V
Output Current 20.2 A
Output Voltage 3-5.7 V
Output Current 30.2 A
Output Voltage 4-12.85 V
Output Current 495 mA
Inductance60 µH
Turns Ratio1:2.57 
Leakage Inductance160 nH
Insulation Test Voltage2500 V (AC)
Size1212 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC5 V (DC), 12.85 V, 0.1 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 112.85 V
Output Current 10.1 A
Output Voltage 24.27 V
Output Current 20.2 A
Output Voltage 3-4.27 V
Output Current 30.2 A
Output Voltage 4-12.85 V
Output Current 495 mA
Inductance60 µH
Turns Ratio1:2.57 
Leakage Inductance160 nH
Insulation Test Voltage2500 V (AC)
Size1212 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC5 V (DC), 15.7 V, 0.085 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 115.7 V
Output Current 10.085 A
Output Voltage 25.7 V
Output Current 20.2 A
Output Voltage 3-5.7 V
Output Current 30.2 A
Output Voltage 4-15.7 V
Output Current 485 mA
Inductance60 µH
Turns Ratio1:3.14 
Leakage Inductance160 nH
Insulation Test Voltage2500 V (AC)
Size1212 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC5 V (DC), 15.7 V, 0.1 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 115.7 V
Output Current 10.1 A
Output Voltage 24.27 V
Output Current 20.2 A
Output Voltage 3-4.27 V
Output Current 30.2 A
Output Voltage 4-15.7 V
Output Current 495 mA
Inductance60 µH
Turns Ratio1:3.14 
Leakage Inductance160 nH
Insulation Test Voltage2500 V (AC)
Size1212 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC5 V (DC), 15.7 V, 0.1 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 115.7 V
Output Current 10.1 A
Output Voltage 24.27 V
Output Current 20.2 A
Output Voltage 3-4.27 V
Output Current 30.2 A
Output Voltage 4-15.7 V
Output Current 495 mA
Inductance60 µH
Turns Ratio1:3.14 
Leakage Inductance160 nH
Insulation Test Voltage2500 V (AC)
Size1212 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC5 V (DC), 12 V, 0.38 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 112 V
Output Current 10.38 A
Inductance200 µH
Turns Ratio1:2.5 
Leakage Inductance200 nH
Insulation Test Voltage2500 V (AC)
Size1408 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC5 V (DC), 23 V, 0.18 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 123 V
Output Current 10.18 A
Inductance200 µH
Turns Ratio1:4.67 
Leakage Inductance200 nH
Insulation Test Voltage2500 V (AC)
Size1408 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC5 V (DC), 5 V, 0.95 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V
Output Current 10.95 A
Inductance200 µH
Turns Ratio1:1.17 
Leakage Inductance220 nH
Insulation Test Voltage2500 V (AC)
Size1408 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC5 V (DC), 3.3 V, 1.1 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 13.3 V
Output Current 11.1 A
Inductance200 µH
Turns Ratio1.2:1 
Leakage Inductance350 nH
Insulation Test Voltage2500 V (AC)
Size1408 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC5 V (DC), 12 V, 0.45 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 112 V
Output Current 10.45 A
Inductance500 µH
Turns Ratio1:2.73 
Insulation Test Voltage1000 V (AC)
SizeEP5 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC5 V (DC), 12 V, 0.35 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 112 V
Output Current 10.35 A
Inductance500 µH
Turns Ratio1:2.7 
Insulation Test Voltage1000 V (AC)
SizeEE5 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC5 V (DC), 12 V, 0.46 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 112 V
Output Current 10.46 A
Inductance86 µH
Turns Ratio1:2.88 
Leakage Inductance200 nH
Insulation Test Voltage2500 V (AC)
Size1208 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC5 V (DC), 17 V, 0.38 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 117 V
Output Current 10.38 A
Inductance86 µH
Turns Ratio1:3.5 
Leakage Inductance200 nH
Insulation Test Voltage2500 V (AC)
Size1208 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC5 V (DC), 15 V, 0.25 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 115 V
Output Current 10.25 A
Inductance350 µH
Turns Ratio1:3.45 
Leakage Inductance200 nH
Insulation Test Voltage2500 V (AC)
Size1006 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC5 V (DC), 12 V, 0.28 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 112 V
Output Current 10.28 A
Inductance350 µH
Turns Ratio1:2.91 
Leakage Inductance200 nH
Insulation Test Voltage2500 V (AC)
Size1006 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC5 V (DC), 19.5 V, 0.25 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 119.5 V
Output Current 10.25 A
Inductance250 µH
Turns Ratio1:3.9 
Insulation Test Voltage5000 V (AC)
Size1209 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC5 V (DC), 19 V, 0.225 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 119 V
Output Current 10.225 A
Inductance320 µH
Turns Ratio1:3.91 
Leakage Inductance200 nH
Insulation Test Voltage2500 V (AC)
Size1006 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC5 V (DC), 17 V, 0.25 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 117 V
Output Current 10.25 A
Inductance200 µH
Turns Ratio1:3.5 
Insulation Test Voltage6000 V (AC)
Size1209 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC6 - 18, 20 V, 0.05 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 6 - 18
Output Voltage 120 V
Output Current 10.05 A
Output Voltage 25 V
Output Current 20.05 A
Output Voltage 35 V
Output Current 30.05 A
Auxiliary Voltage5 V
Inductance42 µH
Turns Ratio1.56:3.89:1:1:1 
Saturation Current1.2 A
Leakage Inductance1000 nH
Insulation Test Voltage4000 V (AC)
SizeEP7 
IC ReferenceNCV(P)3064 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC6, 9 V, 0.33 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 6
Output Voltage 19 V
Output Current 10.33 A
Inductance23 µH
Turns Ratio1:1.57 
Leakage Inductance850 nH
Insulation Test Voltage4000 V (AC)
SizeEP7 
IC ReferenceUCC25800 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC7 - 26 V (DC), 23 V, 0.3 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 7 - 26 V (DC)
Output Voltage 123 V
Output Current 10.3 A
Output Voltage 223 V
Output Current 20.1 A
Output Voltage 323 V
Output Current 30.1 A
Output Voltage 423 V
Output Current 4100 mA
Inductance36.5 µH
Turns Ratio1:2.3:2.3:2.3:2.3 
Leakage Inductance300 nH
Insulation Test Voltage3600 V (AC)
SizePQ2020 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC7 - 31, 27 V, 0.1 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 7 - 31
Output Voltage 127 V
Output Current 10.1 A
Auxiliary Voltage13 V
Inductance10 µH
Turns Ratio1.2:2:1 
Saturation Current2 A
Leakage Inductance240 nH
Insulation Test Voltage4000 V (AC)
SizeEP7 
IC ReferenceSTGAP4S 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC7.5, 13 V, 0.64 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 7.5
Output Voltage 113 V
Output Current 10.64 A
Inductance16.5 µH
Turns Ratio1:1.67 
Leakage Inductance550 nH
Insulation Test Voltage4000 V (AC)
SizeEP7 
IC ReferenceUCC25800 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC7.5, 7.5 V, 0.8 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 7.5
Output Voltage 17.5 V
Output Current 10.8 A
Inductance67 µH
Turns Ratio1:1.08 
Leakage Inductance2250 nH
Insulation Test Voltage4000 V (AC)
SizeEP7 
IC ReferenceUCC25800 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC7.5, 9 V, 0.42 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 7.5
Output Voltage 19 V
Output Current 10.42 A
Inductance23 µH
Turns Ratio1:1.29 
Leakage Inductance755 nH
Insulation Test Voltage4000 V (AC)
SizeEP7 
IC ReferenceUCC25800 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC8 - 15 V (DC), 150 V, 0.001 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 8 - 15 V (DC)
Output Voltage 1150 V
Output Current 10.001 A
Inductance60 µH
Turns Ratio1:5 
Saturation Current0.25 A
Leakage Inductance1000 nH
Insulation Test Voltage1500 V (AC)
SizeEP5 
IC ReferenceLT3748 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC8 - 15 V (DC), 150 V, 0.001 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 8 - 15 V (DC)
Output Voltage 1150 V
Output Current 10.001 A
Output Voltage 2-150 V
Output Current 20.001 A
Inductance80 µH
Turns Ratio1:5:5 
Saturation Current1 A
Leakage Inductance2000 nH
Insulation Test Voltage1500 V (AC)
SizeEP7 
IC ReferenceLT3748 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC8 - 24 V (DC), 15 V, 0.15 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 8 - 24 V (DC)
Output Voltage 115 V
Output Current 10.15 A
Output Voltage 215 V
Output Current 20.15 A
Output Voltage 315 V
Output Current 30.15 A
Output Voltage 415 V
Output Current 4150 mA
Inductance3.8 µH
Turns Ratio1:1:4:4:4:4 
Saturation Current12 A
Leakage Inductance400 nH
Insulation Test Voltage1500 V (AC)
SizeEP13 
IC ReferenceLT3575 & LT3748 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC8 - 24 V (DC), 15 V, 0.2 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 8 - 24 V (DC)
Output Voltage 115 V
Output Current 10.2 A
Output Voltage 215 V
Output Current 20.2 A
Output Voltage 315 V
Output Current 30.2 A
Output Voltage 415 V
Output Current 4200 mA
Auxiliary Voltage5 V
Inductance6.78 µH
Turns Ratio1:3:3:3:3:1 
Saturation Current13 A
Leakage Inductance200 nH
Insulation Test Voltage1500 V (AC)
SizeEE20/10/6 
IC ReferenceLT3748 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC8 - 32 V (DC), 3.3 V, 0.5 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 8 - 32 V (DC)
Output Voltage 13.3 V
Output Current 10.5 A
Output Voltage 23.3 V
Output Current 20.5 A
Inductance40 µH
Turns Ratio4:1:1 
Saturation Current2 A
Leakage Inductance1000 nH
Insulation Test Voltage1500 V (AC)
SizeEP10 
IC ReferenceLT8301 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC8 - 32 V (DC), 5 V, 0.36 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 8 - 32 V (DC)
Output Voltage 15 V
Output Current 10.36 A
Output Voltage 25 V
Output Current 20.36 A
Inductance40 µH
Turns Ratio3:1:1 
Saturation Current2 A
Leakage Inductance1000 nH
Insulation Test Voltage1500 V (AC)
SizeEP10 
IC ReferenceLT8301 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC8 - 32 V (DC), 24 V, 0.07 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 8 - 32 V (DC)
Output Voltage 124 V
Output Current 10.07 A
Output Voltage 224 V
Output Current 20.07 A
Inductance40 µH
Turns Ratio1:2:2 
Saturation Current2 A
Leakage Inductance1000 nH
Insulation Test Voltage1500 V (AC)
SizeEP10 
IC ReferenceLT8301 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC8 - 32 V (DC), 48 V, 0.035 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 8 - 32 V (DC)
Output Voltage 148 V
Output Current 10.035 A
Output Voltage 248 V
Output Current 20.035 A
Inductance40 µH
Turns Ratio1:4:4 
Saturation Current2 A
Leakage Inductance1000 nH
Insulation Test Voltage1500 V (AC)
SizeEP10 
IC ReferenceLT8301 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC8 - 32 V (DC), 5 V, 1.75 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 8 - 32 V (DC)
Output Voltage 15 V
Output Current 11.75 A
Inductance9 µH
Turns Ratio2:1 
Saturation Current8 A
Leakage Inductance1500 nH
Insulation Test Voltage1500 V (AC)
SizeEP10 
IC ReferenceLT8302 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC8 - 32 V (DC), 12 V, 0.375 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 8 - 32 V (DC)
Output Voltage 112 V
Output Current 10.375 A
Output Voltage 212 V
Output Current 20.375 A
Inductance9 µH
Turns Ratio1:1:1 
Saturation Current7.3 A
Leakage Inductance1000 nH
Insulation Test Voltage1500 V (AC)
SizeEP10 
IC ReferenceLT8302 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC8 - 32 V (DC), 24 V, 0.32 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 8 - 32 V (DC)
Output Voltage 124 V
Output Current 10.32 A
Inductance9 µH
Turns Ratio1:2 
Saturation Current7.5 A
Leakage Inductance1000 nH
Insulation Test Voltage1500 V (AC)
SizeEP10 
IC ReferenceLT8302 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC8 - 32 V (DC), 48 V, 0.18 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 8 - 32 V (DC)
Output Voltage 148 V
Output Current 10.18 A
Inductance9 µH
Turns Ratio1:2:2 
Saturation Current7.5 A
Leakage Inductance1000 nH
Insulation Test Voltage1500 V (AC)
SizeEP10 
IC ReferenceLT8302 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC8 - 40 V (DC), 3.3 V, 2 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 8 - 40 V (DC)
Output Voltage 13.3 V
Output Current 12 A
Inductance12 µH
Turns Ratio2:1 
Saturation Current8 A
Leakage Inductance1500 nH
Insulation Test Voltage1500 V (AC)
SizeEP10 
IC ReferenceLT8302 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC8 - 40 V (DC), 5 V, 1.5 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 8 - 40 V (DC)
Output Voltage 15 V
Output Current 11.5 A
Inductance12 µH
Turns Ratio1.5:1 
Saturation Current7.3 A
Leakage Inductance1500 nH
Insulation Test Voltage1500 V (AC)
SizeEP10 
IC ReferenceLT8302 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC8 - 30 V (DC), 6 V, 2 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 8 - 30 V (DC)
Output Voltage 16 V
Output Current 12 A
Inductance12 µH
Turns Ratio1.2:1 
Saturation Current4.5 A
Leakage Inductance235 nH
Insulation Test Voltage1500 V (AC)
SizeEP13 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC8 - 65 V (DC), 15 V, 0.2 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 8 - 65 V (DC)
Output Voltage 115 V
Output Current 10.2 A
Output Voltage 28 V
Output Current 20.2 A
Inductance30 µH
Turns Ratio1.82:1.82:1 
Saturation Current2.4 A
Leakage Inductance500 nH
Insulation Test Voltage1500 V (AC)
SizeEP7 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC9 - 57 V (DC), 3.3 V, 3.2 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 9 - 57 V (DC)
Output Voltage 13.3 V
Output Current 13.2 A
Output Voltage 23.3 V
Output Current 23.2 A
Auxiliary Voltage10 V
Inductance21 µH
Turns Ratio4:1:1:3 
Saturation Current6.2 A
Leakage Inductance300 nH
Insulation Test Voltage1500 V (AC)
SizeEPQ13 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC9 - 57 V (DC), 5 V, 2.2 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 9 - 57 V (DC)
Output Voltage 15 V
Output Current 12.2 A
Output Voltage 25 V
Output Current 22.2 A
Auxiliary Voltage10 V
Inductance21 µH
Turns Ratio3:1:1:2 
Saturation Current6.2 A
Leakage Inductance300 nH
Insulation Test Voltage1500 V (AC)
SizeEPQ13 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC9 - 57 V (DC), 12 V, 1 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 9 - 57 V (DC)
Output Voltage 112 V
Output Current 11 A
Output Voltage 212 V
Output Current 21 A
Auxiliary Voltage10 V
Inductance21 µH
Turns Ratio1.33:1:1:0.89 
Saturation Current6.3 A
Leakage Inductance300 nH
Insulation Test Voltage1500 V (AC)
SizeEPQ13 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC9 - 57 V (DC), 3.3 V, 5.5 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 9 - 57 V (DC)
Output Voltage 13.3 V
Output Current 15.5 A
Output Voltage 23.3 V
Output Current 25.5 A
Auxiliary Voltage10 V
Inductance128 µH
Turns Ratio3.2:1:1:2.8 
Saturation Current1.1 A
Leakage Inductance500 nH
Insulation Test Voltage1500 V (AC)
SizeEPQ13 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC9 - 57 V (DC), 5 V, 3.5 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 9 - 57 V (DC)
Output Voltage 15 V
Output Current 13.5 A
Output Voltage 25 V
Output Current 23.5 A
Auxiliary Voltage10 V
Inductance128 µH
Turns Ratio1.14:1:1:2 
Saturation Current0.3 A
Leakage Inductance300 nH
Insulation Test Voltage1500 V (AC)
SizeEPQ13 
Reference Design
WE-IBTI Isolated Buck Transformers
SPEC9 - 57 V (DC), 12 V, 1.6 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 9 - 57 V (DC)
Output Voltage 112 V
Output Current 11.6 A
Output Voltage 212 V
Output Current 21.6 A
Auxiliary Voltage10 V
Inductance128 µH
Turns Ratio0.47:1:1:0.82 
Saturation Current0.3 A
Leakage Inductance300 nH
Insulation Test Voltage1500 V (AC)
SizeEPQ13 
Reference Design