Common Mode Chokes for Mains Power Lines
- WE-CMBNC Common Mode Power Line Choke NanocrystallineL 0.4 to 190 mH |IR 0.6 to 38 A |RDC max. 1.1 to 1000 mΩ
- WE-CMB Common Mode Power Line ChokeL 0.5 to 39 mH |IR 0.3 to 35 A |RDC max. 2.3 to 3000 mΩ
- WE-CMB HC Common Mode Power Line ChokeL 0.175 to 0.7 mH |IR 5 to 8 A |RDC max. 6 to 15 mΩ
- WE-CMB HV Common Mode Power Line ChokeL 0.7 to 4.7 mH |IR 6.8 to 21.5 A |RDC max. 3.8 to 44 mΩ
- WE-CMB NiZn Common Mode Power Line ChokeL 14 to 110 µH |IR 1.5 to 10 A |RDC max. 3 to 80 mΩ
- WE-ExB Common Mode Power Line ChokeL 47 to 1000 µH |IR 4.5 to 15 A |RDC max. 4.6 to 42 mΩ
- WE-CMBH Common Mode Power Line Choke (Horizontal)L 1 to 20 mH |IR 2 to 10 A |RDC max. 12.5 to 230 mΩ
- WE-LF Common Mode Power Line ChokeL 0.4 to 50 mH |IR 0.3 to 6 A |RDC max. 0.02 to 2.6 Ω
- WE-LF SMT Common Mode Power Line ChokeL 0.7 to 47 mH |IR 0.4 to 5.25 A |RDC max. 0.03 to 2.6 Ω
- WE-TFC Common Mode Power Line ChokeL 1.8 to 25 mH |IR 0.25 to 1 A |RDC max. 0.31 to 3.6 Ω
- WE-FC Common Mode Power Line ChokeL 1.1 to 43 mH |IR 0.4 to 2.65 A |RDC max. 0.08 to 2.88 Ω
- WE-LPCC Common Mode Power Line ChokeL 120 to 450 µH |IR 9.5 to 23.5 A |RDC max. 1.4 to 9.6 mΩ
- WE-FCLP Common Mode Power Line ChokeL 6 to 100 mH |RDC max. 220 to 3470 mΩ
- WE-TPB HV Three-Phase Common Mode Power Line ChokeL 0.2 to 208 mH |IR 7.2 to 46 A |RDC max. 1.6 to 85 mΩ
- WE-TPB Three-Phase Common Mode Power Line ChokeL 0.52 to 12 mH |IR 6 to 24 A
Order Code | Datasheet | Simulation | Downloads | Status | IR (A) | L1 (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744821039 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 0.3 | 39 | 3000 | 250 | 1500 | MnZn | WE-CMB Common Mode Power Line Choke | 744821 | ||
![]() | 7446120047 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 0.3 | 47 | 2600 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 | ||
![]() | 7446120027 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 0.4 | 27 | 1200 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 | ||
![]() | 7446120039 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 0.4 | 39 | 1700 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 | ||
![]() | 7446220047 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 0.4 | 47 | 1600 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 | ||
![]() | 7446620027 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 0.4 | 27 | 1200 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 744998 | ||
![]() | 7446620039 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 0.4 | 39 | 1700 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | – | ||
![]() | 7446720047 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 0.4 | 47 | 2000 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 | ||
![]() | 7446630047 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 0.4 | 47 | 2600 | 250 | 1500 | MnZn | WE-LF SMT Common Mode Power Line Choke | – | ||
![]() | 744821120 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 0.5 | 20 | 1000 | 250 | 1500 | MnZn | WE-CMB Common Mode Power Line Choke | 744821 | ||
![]() | 744822120 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 0.5 | 20 | 540 | 250 | 1500 | MnZn | WE-CMB Common Mode Power Line Choke | 744821 744998 | ||
![]() | 7446121018 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 0.5 | 18 | 750 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | – | ||
![]() | 7446620015 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 0.5 | 15 | 830 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | – | ||
![]() | 7446630039 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 0.55 | 39 | 1700 | 250 | 1500 | MnZn | WE-LF SMT Common Mode Power Line Choke | – | ||
![]() | 7446221027 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 0.6 | 27 | 700 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 | ||
![]() | 7446321050 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 0.6 | 50 | 1200 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 | ||
![]() | 7446721027 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 0.6 | 27 | 700 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | – | ||
![]() | 7446630027 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 0.6 | 27 | 1200 | 250 | 1500 | MnZn | WE-LF SMT Common Mode Power Line Choke | – | ||
![]() | 744821110 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 0.7 | 10 | 350 | 250 | 1500 | MnZn | WE-CMB Common Mode Power Line Choke | 744821 | ||
![]() | 7446121010 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 0.7 | 10 | 550 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 | ||
![]() | 7446621010 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 0.7 | 10 | 550 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | – | ||
![]() | 7446321033 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 0.8 | 33 | 850 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 | ||
![]() | 744821150 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 5 | 220 | 250 | 1500 | MnZn | WE-CMB Common Mode Power Line Choke | 744821 | ||
![]() | 744822110 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 10 | 360 | 250 | 1500 | MnZn | WE-CMB Common Mode Power Line Choke | 744821 744998 | ||
![]() | 7446121007 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 6.8 | 300 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 | ||
![]() | 7446321027 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 27 | 640 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | – | ||
![]() | 7446621007 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 6.8 | 300 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 744998 | ||
![]() | 7446821027 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 27 | 640 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 | ||
![]() | 7446631010 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 10 | 550 | 250 | 1500 | MnZn | WE-LF SMT Common Mode Power Line Choke | – | ||
![]() | 7446221012 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 12 | 280 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 | ||
![]() | 7446921027 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 27 | 400 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 | ||
![]() | 7446221010 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1.3 | 10 | 250 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 | ||
![]() | 7446721010 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1.3 | 10 | 250 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | – | ||
![]() | 7446631007 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1.4 | 6.8 | 300 | 250 | 1500 | MnZn | WE-LF SMT Common Mode Power Line Choke | – | ||
![]() | 744821240 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 4 | 140 | 250 | 1500 | MnZn | WE-CMB Common Mode Power Line Choke | – | ||
![]() | 744822233 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 3.3 | 120 | 250 | 1500 | MnZn | WE-CMB Common Mode Power Line Choke | 744821 744998 | ||
![]() | 744823220 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 20 | 270 | 250 | 1500 | MnZn | WE-CMB Common Mode Power Line Choke | 744821 744998 | ||
![]() | 744841210 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 0.1 | 80 | 250 | 1500 | NiZn | WE-CMB NiZn Common Mode Power Line Choke | 744821 | ||
![]() | 7446122003 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 3.3 | 150 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 | ||
![]() | 7446222007 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 6.8 | 200 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | – | ||
![]() | 7446622003 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 3.3 | 150 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | – | ||
![]() | 7446722007 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 6.8 | 200 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 | ||
![]() | 7446322007 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1.9 | 6.8 | 160 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | – | ||
![]() | 7446322010 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1.9 | 10 | 180 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 | ||
![]() | 7446722004 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1.9 | 4.2 | 120 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | – | ||
![]() | 744821201 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 1 | 45 | 250 | 1500 | MnZn | WE-CMB Common Mode Power Line Choke | 744821 | ||
![]() | 744822222 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 2.2 | 70 | 250 | 1500 | MnZn | WE-CMB Common Mode Power Line Choke | 744821 744998 | ||
![]() | 744823210 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 10 | 125 | 250 | 1500 | MnZn | WE-CMB Common Mode Power Line Choke | 744821 744998 | ||
![]() | 744824220 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 20 | 220 | 250 | 1500 | MnZn | WE-CMB Common Mode Power Line Choke | 744821 744824 744998 | ||
![]() | 744841247 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 0.047 | 40 | 250 | 1500 | NiZn | WE-CMB NiZn Common Mode Power Line Choke | 744821 | ||
![]() | 7446122001 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 1 | 60 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 | ||
![]() | 7446222002 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 2.2 | 60 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 | ||
![]() | 7446222003 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 3.3 | 75 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 | ||
![]() | 7446222004 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 4.2 | 120 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 | ||
![]() | 7446622001 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 1 | 60 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | – | ||
![]() | 7446622002 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 2.2 | 100 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 744998 | ||
![]() | 7446722002 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 2.2 | 60 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 | ||
![]() | 7446822006 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 5.6 | 160 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 | ||
![]() | 7446632003 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2.25 | 3.3 | 150 | 250 | 1500 | MnZn | WE-LF SMT Common Mode Power Line Choke | – | ||
![]() | 7446823006 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2.4 | 5.6 | 100 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | – | ||
![]() | 744823333 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | 3.3 | 60 | 250 | 1500 | MnZn | WE-CMB Common Mode Power Line Choke | – | ||
![]() | 744823305 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | 5 | 95 | 250 | 1500 | MnZn | WE-CMB Common Mode Power Line Choke | 744821 744998 | ||
![]() | 7446422007 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | 6.8 | 120 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 | ||
![]() | 7446632002 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2.75 | 2.2 | 100 | 250 | 1500 | MnZn | WE-LF SMT Common Mode Power Line Choke | – | ||
![]() | 744822301 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 1 | 35 | 250 | 1500 | MnZn | WE-CMB Common Mode Power Line Choke | 744821 744998 | ||
![]() | 744824310 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 10 | 105 | 250 | 1500 | MnZn | WE-CMB Common Mode Power Line Choke | 744821 744824 744998 | ||
![]() | 744825320 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 20 | 160 | 250 | 1500 | MnZn | WE-CMB Common Mode Power Line Choke | 744825 | ||
![]() | 744825433 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 33 | 210 | 250 | 1500 | MnZn | WE-CMB Common Mode Power Line Choke | 744825 | ||
![]() | 744841330 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 0.03 | 26 | 250 | 1500 | NiZn | WE-CMB NiZn Common Mode Power Line Choke | 744821 | ||
![]() | 744842311 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 0.11 | 31 | 250 | 1500 | NiZn | WE-CMB NiZn Common Mode Power Line Choke | 744821 | ||
![]() | 7446223001 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 1 | 40 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 | ||
![]() | 7446323003 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 2.7 | 60 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 | ||
![]() | 7446323004 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 4 | 70 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 | ||
![]() | 7446723001 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 1.2 | 40 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | – | ||
![]() | 7446823003 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 2.7 | 60 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | – | ||
![]() | 7446923010 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 10 | 155 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | – | ||
![]() | 7446632001 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 1 | 60 | 250 | 1500 | MnZn | WE-LF SMT Common Mode Power Line Choke | – | ||
![]() | 744824407 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 | 7 | 80 | 250 | 1500 | MnZn | WE-CMB Common Mode Power Line Choke | – | ||
![]() | 74461240004 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 3.6 | 0.4 | 20 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 | ||
![]() | 744823422 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2.2 | 30 | 250 | 1500 | MnZn | WE-CMB Common Mode Power Line Choke | 744821 744998 | ||
![]() | 744824433 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 3.3 | 35 | 250 | 1500 | MnZn | WE-CMB Common Mode Power Line Choke | 744821 744824 744998 | ||
![]() | 744841414 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 0.014 | 15 | 250 | 1500 | NiZn | WE-CMB NiZn Common Mode Power Line Choke | 744821 | ||
![]() | 7446424003 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 3.3 | 65 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | – | ||
![]() | 74466240007 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 0.7 | 27 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 744998 | ||
![]() | 7446924003 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 3.3 | 65 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | – | ||
![]() | 7446424002 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 4.3 | 2.2 | 38 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 | ||
![]() | 744844102 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4.5 | 1 | 42 | 250 | 1500 | – | WE-ExB Common Mode Power Line Choke | 744824 | ||
![]() | 74462250007 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 0.7 | 20 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 | ||
![]() | 7448050530 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 30 | 46 | 300 | 2100 | Nanocrystalline | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | – | ||
![]() | 7448225007 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 0.7 | 15 | 250 | 1500 | MnZn | WE-CMB HC Common Mode Power Line Choke | 744821 | ||
![]() | 744842565 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 0.065 | 13 | 250 | 1500 | NiZn | WE-CMB NiZn Common Mode Power Line Choke | 744821 | ||
![]() | 74466340007 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 5.25 | 0.7 | 30 | 250 | 1500 | MnZn | WE-LF SMT Common Mode Power Line Choke | – | ||
![]() | 744823601 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1 | 13 | 250 | 1500 | MnZn | WE-CMB Common Mode Power Line Choke | 744821 744998 | ||
![]() | 744824622 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.2 | 20 | 250 | 1500 | MnZn | WE-CMB Common Mode Power Line Choke | 744821 744824 744998 | ||
![]() | 7448256033 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 3.3 | 25 | 250 | 1500 | MnZn | WE-CMB Common Mode Power Line Choke | 744825 | ||
![]() | 744825605 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 5 | 45 | 250 | 1500 | MnZn | WE-CMB Common Mode Power Line Choke | 744825 | ||
![]() | 7446326002 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1.8 | 23 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 | ||
![]() | 7446926002 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1.8 | 30 | 250 | 1500 | MnZn | WE-LF Common Mode Power Line Choke | 744630 | ||
![]() | 7448227005 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 6.5 | 0.45 | 10 | 250 | 1500 | MnZn | WE-CMB HC Common Mode Power Line Choke | 744821 | ||
![]() | 744842742 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.5 | 0.042 | 8.1 | 250 | 1500 | NiZn | WE-CMB NiZn Common Mode Power Line Choke | 744821 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744821039 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 7446120047 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
![]() | 7446120027 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
![]() | 7446120039 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
![]() | 7446220047 | SPEC | |
![]() | 7446620027 | SPEC | |
![]() | 7446620039 | SPEC | |
![]() | 7446720047 | SPEC | |
![]() | 7446630047 | SPEC | |
![]() | 744821120 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 744822120 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 7446121018 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
![]() | 7446620015 | SPEC | |
![]() | 7446630039 | SPEC | |
![]() | 7446221027 | SPEC | |
![]() | 7446321050 | SPEC | |
![]() | 7446721027 | SPEC | |
![]() | 7446630027 | SPEC | |
![]() | 744821110 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 7446121010 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
![]() | 7446621010 | SPEC | |
![]() | 7446321033 | SPEC | |
![]() | 744821150 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 744822110 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 7446121007 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
![]() | 7446321027 | SPEC | |
![]() | 7446621007 | SPEC | |
![]() | 7446821027 | SPEC | |
![]() | 7446631010 | SPEC | |
![]() | 7446221012 | SPEC | |
![]() | 7446921027 | SPEC | |
![]() | 7446221010 | SPEC | |
![]() | 7446721010 | SPEC | |
![]() | 7446631007 | SPEC | |
![]() | 744821240 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 744822233 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 744823220 | SPEC | |
![]() | 744841210 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 7446122003 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
![]() | 7446222007 | SPEC | |
![]() | 7446622003 | SPEC | |
![]() | 7446722007 | SPEC | |
![]() | 7446322007 | SPEC | |
![]() | 7446322010 | SPEC | |
![]() | 7446722004 | SPEC | |
![]() | 744821201 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 744822222 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 744823210 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 744824220 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 744841247 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 7446122001 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
![]() | 7446222002 | SPEC | |
![]() | 7446222003 | SPEC | |
![]() | 7446222004 | SPEC | |
![]() | 7446622001 | SPEC | |
![]() | 7446622002 | SPEC | |
![]() | 7446722002 | SPEC | |
![]() | 7446822006 | SPEC | |
![]() | 7446632003 | SPEC | |
![]() | 7446823006 | SPEC | |
![]() | 744823333 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 744823305 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 7446422007 | SPEC | |
![]() | 7446632002 | SPEC | |
![]() | 744822301 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 744824310 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 744825320 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 744825433 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 744841330 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 744842311 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 7446223001 | SPEC | |
![]() | 7446323003 | SPEC | |
![]() | 7446323004 | SPEC | |
![]() | 7446723001 | SPEC | |
![]() | 7446823003 | SPEC | |
![]() | 7446923010 | SPEC | |
![]() | 7446632001 | SPEC | |
![]() | 744824407 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 74461240004 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
![]() | 744823422 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 744824433 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 744841414 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 7446424003 | SPEC | |
![]() | 74466240007 | SPEC | |
![]() | 7446924003 | SPEC | |
![]() | 7446424002 | SPEC | |
![]() | 744844102 | SPEC | |
![]() | 74462250007 | SPEC | |
![]() | 7448050530 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 7448225007 | SPEC | |
![]() | 744842565 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 74466340007 | SPEC | |
![]() | 744823601 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 744824622 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 7448256033 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 744825605 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 7446326002 | SPEC | |
![]() | 7446926002 | SPEC | |
![]() | 7448227005 | SPEC | |
![]() | 744842742 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | IR (A) | L1 (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | Product series | Design Kit | Samples |
---|