Filter by values
 article in 28 product lines for
Reset all
Filter
Filter by
 show  article in 28 product lines
 article in 28 product lines
Reset all
28 Product categories
EXT.
WE-PD SMT Power Inductor
WE-PD SMT Power InductorEXTENDED
ShieldedL 0.47 to 2200 µHIR 0.2 to 14 A
EXT.
WE-MXGI SMT Power Inductor
WE-MXGI SMT Power InductorEXTENDED
L 0.16 to 15 µHRDC max. 1.7 to 74.4 mΩ
EXT.
WE-MAPI SMT Power Inductor
WE-MAPI SMT Power InductorEXTENDED
ShieldedL 0.033 to 47 µHIR 1.7 A
EXT.
WE-XHMI SMT Power Inductor
WE-XHMI SMT Power InductorEXTENDED
ShieldedL 0.11 to 33 µHIR 10.3 to 16 A
WE-HCI SMT Flat Wire High Current Inductor
WE-HCI SMT Flat Wire High Current Inductor
ShieldedL 0.13 to 82 µHRDC 0.35 to 34.5 mΩ
WE-LHMI SMT Power Inductor
WE-LHMI SMT Power Inductor
ShieldedL 0.1 to 100 µHIR 5.2 to 24 A
EXT.
WE-PMFI Power Molded Flatwire Inductor
WE-PMFI Power Molded Flatwire InductorEXTENDED
ShieldedL 0.1 to 4.7 µHIRP,40K 2.1 to 16 A
WE-PMCI Power Molded Chip Inductor
WE-PMCI Power Molded Chip Inductor
ShieldedL 0.24 to 2.2 µHIR 2 to 9.05 A
WE-LQS SMT Power Inductor
WE-LQS SMT Power Inductor
Semi ShieldedL 0.16 to 10000 µHIR 0.13 to 8 A
WE-TPC SMT Tiny Power Inductor
WE-TPC SMT Tiny Power Inductor
ShieldedL 0.056 to 1500 µHIR 0.08 to 9.6 A
WE-HCF SMT High Current Inductor
WE-HCF SMT High Current Inductor
ShieldedL 0.7 to 6800 µHIR 11.2 to 86.2 A
EXT.
WE-HCFT THT High Current Inductor
WE-HCFT THT High Current InductorEXTENDED
ShieldedL 0.6 to 110 µHIR 17.2 to 75 A
EXT.
WE-HCMD High Current Inductor for TLVR Applications
WE-HCMD High Current Inductor for TLVR ApplicationsEXTENDED
ShieldedL1 70 to 200 nHIRP,1 78 A
WE-HCM SMT High Current Flat Wire Inductor
WE-HCM SMT High Current Flat Wire Inductor
ShieldedL 0.025 to 1.5 µHIR 23 to 70 A
WE-LQSH SMT High Saturation Power Inductor
WE-LQSH SMT High Saturation Power Inductor
Semi ShieldedL 0.47 to 10 µHIR 0.58 to 4.5 A
WE-LQFS SMT Power Inductor
WE-LQFS SMT Power Inductor
ShieldedL 1 to 470 µHIR 0.26 to 4.47 A
WE-HCC SMT High Current Cube Inductor
WE-HCC SMT High Current Cube Inductor
ShieldedL 0.22 to 10 µHIR 11.5 to 27 A
WE-HEPC SMT Power Inductor
WE-HEPC SMT Power Inductor
ShieldedL 3.3 to 100 µHIR 0.5 to 2 A
WE-SPC SMT Power Inductor
WE-SPC SMT Power Inductor
ShieldedL 0.22 to 100 µHIR 0.4 to 5.3 A
WE-PD2SR Power Inductor
WE-PD2SR Power Inductor
ShieldedL 1.2 to 220 µHIR 0.67 to 4.85 A
WE-PD3 SMT Power Inductor
WE-PD3 SMT Power Inductor
ShieldedL 1 to 1000 µHIR 0.19 to 3.9 A
WE-PDF SMT Power Inductor
WE-PDF SMT Power Inductor
ShieldedL 0.22 to 27 µHIR 4.3 to 19 A
WE-PMI Power Multilayer Inductor
WE-PMI Power Multilayer Inductor
ShieldedL 0.22 to 10 µHIR 450 to 2000 mA
WE-HIDA THT High Current Inductor
WE-HIDA THT High Current Inductor
Digital AudioL 8.2 to 22 µHIR 5.7 to 19 A
WE-LHMD SMT High Current Inductor
WE-LHMD SMT High Current Inductor
Digital AudioL 8.2 to 22 µHIR 2 to 7 A
WE-TIS Radial Leaded Wire Wound Inductor
WE-TIS Radial Leaded Wire Wound Inductor
ShieldedL 1 to 8200 µHIR 0.1 to 10.5 A
WE-SI Leaded Toroidal Storage Choke
WE-SI Leaded Toroidal Storage Choke
ShieldedL 12 to 1619 µHIR 1.1 to 14.5 A
WE-FAMI THT Power Inductor
WE-FAMI THT Power Inductor
ShieldedL 3 to 22 µHIR 3.7 to 14.5 A
Order Code
Data­sheet
Simu­lation
Downloads
Status
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
RDC(mΩ)
Material
fres(MHz)
Mount
Product series
Design Kit
SamplesAvailability & Sample
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.025 µH, 27 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.025 µH
Rated Current27 A
DC Resistance0.27 mΩ
MaterialMnZn 
Self Resonant Frequency180 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.03 µH, 27 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.03 µH
Rated Current27 A
DC Resistance0.27 mΩ
MaterialMnZn 
Self Resonant Frequency170 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.033 µH, 18.4 A, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.033 µH
Rated Current18.4 A
DC Resistance1.1 mΩ
Self Resonant Frequency682 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.055 µH, 27 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.055 µH
Rated Current27 A
DC Resistance0.27 mΩ
MaterialMnZn 
Self Resonant Frequency123 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.056 µH, 4.5 A, 6 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.056 µH
Rated Current4.5 A
Saturation Current6 A
DC Resistance15 mΩ
Self Resonant Frequency2000 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.06 µH, 37 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.06 µH
Rated Current37 A
DC Resistance0.22 mΩ
MaterialMnZn 
Self Resonant Frequency124 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.068 µH, 4.5 A, 5.5 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.068 µH
Rated Current4.5 A
Saturation Current5.5 A
DC Resistance15 mΩ
Self Resonant Frequency1000 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.068 µH, 15.5 A, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.068 µH
Rated Current15.5 A
DC Resistance1.9 mΩ
Self Resonant Frequency374 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.07 µH, 37 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.07 µH
Rated Current37 A
DC Resistance0.125 mΩ
MaterialMnZn 
Self Resonant Frequency149 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.07 µH, 29 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.07 µH
Rated Current29 A
DC Resistance0.38 mΩ
MaterialMnZn 
Self Resonant Frequency85 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.07 µH, –, –
Simu­lation
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Inductance0.07 µH
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.07 µH, –, –
Simu­lation
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Inductance0.07 µH
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.072 µH, 30 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.072 µH
Rated Current30 A
DC Resistance0.235 mΩ
MaterialMnZn 
Self Resonant Frequency150 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.075 µH, 27 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.075 µH
Rated Current27 A
DC Resistance0.27 mΩ
MaterialMnZn 
Self Resonant Frequency106 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.08 µH, 37 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.08 µH
Rated Current37 A
DC Resistance0.22 mΩ
MaterialMnZn 
Self Resonant Frequency94 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.1 µH, 37 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.1 µH
Rated Current37 A
DC Resistance0.125 mΩ
MaterialMnZn 
Self Resonant Frequency80 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.1 µH, 38 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.1 µH
Rated Current38 A
DC Resistance0.29 mΩ
MaterialMnZn 
Self Resonant Frequency80 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.1 µH, 60 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.1 µH
Rated Current60 A
DC Resistance0.18 mΩ
MaterialMnZn 
Self Resonant Frequency94 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.1 µH, 70 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.1 µH
Rated Current70 A
DC Resistance0.114 mΩ
MaterialMnZn 
Self Resonant Frequency90 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.1 µH, 24 A, 52 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.1 µH
Rated Current24 A
Saturation Current52 A
DC Resistance0.182 mΩ
DC Resistance0.17 mΩ
MaterialMnZn 
Self Resonant Frequency105 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.1 µH, 31 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.1 µH
Rated Current31 A
DC Resistance0.28 mΩ
MaterialMnZn 
Self Resonant Frequency87 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.1 µH, 29 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.1 µH
Rated Current29 A
DC Resistance0.38 mΩ
MaterialMnZn 
Self Resonant Frequency69 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.1 µH, 27 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.1 µH
Rated Current27 A
DC Resistance0.31 mΩ
MaterialMnZn 
Self Resonant Frequency83 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.1 µH, 37 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.1 µH
Rated Current37 A
DC Resistance0.22 mΩ
MaterialMnZn 
Self Resonant Frequency74 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.1 µH, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.1 µH
DC Resistance5.5 mΩ
Self Resonant Frequency365 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.1 µH, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.1 µH
DC Resistance4 mΩ
Self Resonant Frequency323 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.1 µH, –, –
Simu­lation
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Inductance0.1 µH
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.1 µH, –, –
Simu­lation
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Inductance0.1 µH
DC Resistance9 mΩ
Self Resonant Frequency325 MHz
MountSMD/SMT Soldering 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.1 µH, –, –
Simu­lation
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Inductance0.1 µH
DC Resistance7.8 mΩ
Self Resonant Frequency438 MHz
MountSMD/SMT Soldering 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.1 µH, –, –
Simu­lation
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Inductance0.1 µH
DC Resistance9 mΩ
Self Resonant Frequency405 MHz
MountSMD/SMT Soldering 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.1 µH, –, –
Simu­lation
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Inductance0.1 µH
DC Resistance5.1 mΩ
Self Resonant Frequency310 MHz
MountSMD/SMT Soldering 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.105 µH, 30 A, 45 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.105 µH
Rated Current30 A
Saturation Current45 A
DC Resistance0.235 mΩ
MaterialMnZn 
Self Resonant Frequency70 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.105 µH, –, –
Simu­lation
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Inductance0.105 µH
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.11 µH, –, –
Simu­lation
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Inductance0.11 µH
DC Resistance2.44 mΩ
Self Resonant Frequency295 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.12 µH, 37 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.12 µH
Rated Current37 A
DC Resistance0.125 mΩ
MaterialMnZn 
Self Resonant Frequency75 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.12 µH, 31 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.12 µH
Rated Current31 A
DC Resistance0.325 mΩ
MaterialMnZn 
Self Resonant Frequency150 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.12 µH, 38 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.12 µH
Rated Current38 A
DC Resistance0.29 mΩ
MaterialMnZn 
Self Resonant Frequency74 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.12 µH, 60 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.12 µH
Rated Current60 A
DC Resistance0.18 mΩ
MaterialMnZn 
Self Resonant Frequency70 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.12 µH, 70 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.12 µH
Rated Current70 A
DC Resistance0.114 mΩ
MaterialMnZn 
Self Resonant Frequency64 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.12 µH, 26 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.12 µH
Rated Current26 A
DC Resistance0.7 mΩ
MaterialMnZn 
Self Resonant Frequency120 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.12 µH, 47.5 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.12 µH
Rated Current47.5 A
DC Resistance0.165 mΩ
MaterialMnZn 
Self Resonant Frequency65 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.12 µH, 31 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.12 µH
Rated Current31 A
DC Resistance0.28 mΩ
MaterialMnZn 
Self Resonant Frequency85 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.12 µH, 26 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.12 µH
Rated Current26 A
DC Resistance0.29 mΩ
MaterialMnZn 
Self Resonant Frequency66 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.12 µH, –, –
Simu­lation
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Inductance0.12 µH
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.12 µH, –, –
Simu­lation
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Inductance0.12 µH
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.13 µH, 31 A, 22.1 A
Simu­lation
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Inductance0.13 µH
Rated Current31 A
Saturation Current22.1 A
DC Resistance1.6 mΩ
Self Resonant Frequency189 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.13 µH, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.13 µH
DC Resistance1.001 mΩ
DC Resistance0.91 mΩ
MaterialSuperflux 
Self Resonant Frequency400 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.15 µH, 3 A, 3.6 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.15 µH
Rated Current3 A
Saturation Current3.6 A
DC Resistance25 mΩ
Self Resonant Frequency800 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.15 µH, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.15 µH
DC Resistance0.638 mΩ
DC Resistance0.58 mΩ
MaterialWE-PERM 
Self Resonant Frequency275 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.15 µH, 37 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.15 µH
Rated Current37 A
DC Resistance0.125 mΩ
MaterialMnZn 
Self Resonant Frequency70 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.15 µH, 25 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.15 µH
Rated Current25 A
DC Resistance0.37 mΩ
MaterialMnZn 
Self Resonant Frequency60 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.15 µH, 38 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.15 µH
Rated Current38 A
DC Resistance0.29 mΩ
MaterialMnZn 
Self Resonant Frequency60 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.15 µH, 60 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.15 µH
Rated Current60 A
DC Resistance0.18 mΩ
MaterialMnZn 
Self Resonant Frequency63 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.15 µH, 65 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.15 µH
Rated Current65 A
DC Resistance0.15 mΩ
MaterialMnZn 
Self Resonant Frequency56 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.15 µH, 70 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.15 µH
Rated Current70 A
DC Resistance0.114 mΩ
MaterialMnZn 
Self Resonant Frequency52 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.15 µH, 31 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.15 µH
Rated Current31 A
DC Resistance0.28 mΩ
MaterialMnZn 
Self Resonant Frequency84 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.15 µH, 30 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.15 µH
Rated Current30 A
DC Resistance0.235 mΩ
MaterialMnZn 
Self Resonant Frequency55 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.15 µH, 37 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.15 µH
Rated Current37 A
DC Resistance0.22 mΩ
MaterialMnZn 
Self Resonant Frequency51 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.15 µH, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.15 µH
DC Resistance1.49 mΩ
DC Resistance1.24 mΩ
Self Resonant Frequency191 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.15 µH, –, –
Simu­lation
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Inductance0.15 µH
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.15 µH, –, –
Simu­lation
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Inductance0.15 µH
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.15 µH, –, –
Simu­lation
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Inductance0.15 µH
DC Resistance1.2 mΩ
Self Resonant Frequency160 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.155 µH, 31 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.155 µH
Rated Current31 A
DC Resistance0.325 mΩ
MaterialMnZn 
Self Resonant Frequency110 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.16 µH, 3 A, 4.9 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.16 µH
Rated Current3 A
Saturation Current4.9 A
DC Resistance25 mΩ
Self Resonant Frequency540 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.16 µH, 3.7 A, 7 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.16 µH
Rated Current3.7 A
Saturation Current7 A
DC Resistance16 mΩ
Self Resonant Frequency644 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.16 µH, 3.8 A, 3.9 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.16 µH
Rated Current3.8 A
Saturation Current3.9 A
DC Resistance21 mΩ
Self Resonant Frequency800 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.16 µH, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.16 µH
DC Resistance0.561 mΩ
DC Resistance0.51 mΩ
MaterialSuperflux 
Self Resonant Frequency400 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.16 µH, 24 A, 32 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.16 µH
Rated Current24 A
Saturation Current32 A
DC Resistance0.182 mΩ
DC Resistance0.17 mΩ
MaterialMnZn 
Self Resonant Frequency80 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.16 µH, 26 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.16 µH
Rated Current26 A
DC Resistance0.7 mΩ
MaterialMnZn 
Self Resonant Frequency113 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.16 µH, 26 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.16 µH
Rated Current26 A
DC Resistance0.29 mΩ
MaterialMnZn 
Self Resonant Frequency50 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.16 µH, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.16 µH
DC Resistance3.13 mΩ
Self Resonant Frequency190 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.16 µH, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.16 µH
DC Resistance2.75 mΩ
Self Resonant Frequency195 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.16 µH, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.16 µH
DC Resistance1.7 mΩ
Self Resonant Frequency197 MHz
MountSMD/SMT Soldering 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.17 µH, 60 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.17 µH
Rated Current60 A
DC Resistance0.18 mΩ
MaterialMnZn 
Self Resonant Frequency56 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.18 µH, 8.5 A, 9 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.18 µH
Rated Current8.5 A
Saturation Current9 A
DC Resistance4.5 mΩ
Self Resonant Frequency600 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.18 µH, 38 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.18 µH
Rated Current38 A
DC Resistance0.29 mΩ
MaterialMnZn 
Self Resonant Frequency52 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.18 µH, 60 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.18 µH
Rated Current60 A
DC Resistance0.18 mΩ
MaterialMnZn 
Self Resonant Frequency53 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.18 µH, 65 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.18 µH
Rated Current65 A
DC Resistance0.15 mΩ
MaterialMnZn 
Self Resonant Frequency47 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.18 µH, 31 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.18 µH
Rated Current31 A
DC Resistance0.28 mΩ
MaterialMnZn 
Self Resonant Frequency63 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.18 µH, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.18 µH
DC Resistance1.45 mΩ
DC Resistance1.32 mΩ
Self Resonant Frequency169 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.18 µH, –, –
Simu­lation
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Inductance0.18 µH
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.19 µH, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.19 µH
DC Resistance0.55 mΩ
DC Resistance0.5 mΩ
MaterialWE-PERM 
Self Resonant Frequency225 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.2 µH, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.2 µH
DC Resistance0.902 mΩ
DC Resistance0.82 mΩ
MaterialSuperflux 
Self Resonant Frequency216 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.2 µH, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.2 µH
DC Resistance407 mΩ
DC Resistance0.35 mΩ
MaterialWE-PERM 
Self Resonant Frequency230 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.2 µH, 25 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.2 µH
Rated Current25 A
DC Resistance0.321 mΩ
DC Resistance0.26 mΩ
MaterialMnZn 
Self Resonant Frequency51 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.2 µH, 25 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.2 µH
Rated Current25 A
DC Resistance0.37 mΩ
MaterialMnZn 
Self Resonant Frequency45 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.2 µH, –, –
Simu­lation
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Inductance0.2 µH
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.22 µH, –, 1.3 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.22 µH
Saturation Current1.3 A
DC Resistance150 mΩ
DC Resistance120 mΩ
Self Resonant Frequency250 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.22 µH, 5.5 A, 7.5 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.22 µH
Rated Current5.5 A
Saturation Current7.5 A
DC Resistance14 mΩ
Self Resonant Frequency400 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.22 µH, 4.5 A, 9.5 A

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.22 µH
Rated Current4.5 A
Saturation Current9.5 A
DC Resistance15 mΩ
Self Resonant Frequency230 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.22 µH, 5.3 A, 13.5 A

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.22 µH
Rated Current5.3 A
Saturation Current13.5 A
DC Resistance14.4 mΩ
Self Resonant Frequency220 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.22 µH, 5 A, 13 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.22 µH
Rated Current5 A
Saturation Current13 A
DC Resistance14 mΩ
Self Resonant Frequency250 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.22 µH, 16 A, 32 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.22 µH
Rated Current16 A
Saturation Current32 A
DC Resistance3.5 mΩ
Self Resonant Frequency328 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.22 µH, 19 A, 20 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.22 µH
Rated Current19 A
Saturation Current20 A
DC Resistance1.95 mΩ
Self Resonant Frequency337 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.22 µH, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.22 µH
DC Resistance1.375 mΩ
DC Resistance1.25 mΩ
MaterialSuperflux 
Self Resonant Frequency507 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.22 µH, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.22 µH
DC Resistance1.1 mΩ
DC Resistance1.1 mΩ
MaterialSuperflux 
Self Resonant Frequency290 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.22 µH, 21.5 A, 60 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.22 µH
Rated Current21.5 A
Saturation Current60 A
DC Resistance1.6 mΩ
MaterialFerrite 
Self Resonant Frequency300 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.22 µH, 27 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.22 µH
Rated Current27 A
DC Resistance1.5 mΩ
MaterialFerrite 
Self Resonant Frequency280 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.22 µH, 27 A, 85 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.22 µH
Rated Current27 A
Saturation Current85 A
DC Resistance1.5 mΩ
MaterialIron Powder 
Self Resonant Frequency210 MHz
MountSMT 
Design Kit
Check availability
WE-HCM SMT High Current Flat Wire Inductor
SPEC0.22 µH, 31 A, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance0.22 µH
Rated Current31 A
DC Resistance0.325 mΩ
MaterialMnZn 
Self Resonant Frequency80 MHz
MountSMT 
Design Kit
Check availability

Rated Current

This value describes the direct current at which the component self heating increases by 40 Kelvin. ∆T = 40K

The method Würth Elektronik uses to measure the rated current is based upon section 6 of the IEC 62024-2:2020 standard to provide transparent and comparable IR values. A test PCB with a soldered Power Inductor is contained within a box of roughly 40 cm on each side. The Component and the PCB do not contact directly with the surrounding box. Only natural heat exchange occurs, with no forced heat transfer e.g. airflow, applied to the test PCB.

They are different methods to measure the temperature. Würth Elektronik decided to use an infrared camera to reliably detect and measure the hottest area of the component. In order to prevent measurement error, the test PCB is prepared with a black coating.

To determine the 40 K self-heating mentioned above, the current flowing through the component is increased step by step. The temperature is considered to have stabilized as soon as the heating is reduced to less than 1 K per minute during a current step. The time it takes for the temperature to stabilize also depends on the volume and material composition of the inductor.

The diagram shows how the rated current measurement is set up

Influence of PCB Trace Dimensions on Rated Current

The self-heating of the power inductor is influenced by the dimensions of the conductor traces on which it is soldered.

A small conductor trace cross-section is less able to transport heat. The power inductor can therefore only dissipate the heat from the current via the air. The self-heating of 40 K is already achieved at a low current.

A larger cross-sectional area reduces the thermal resistance. Wide conductor traces with a large copper surface increase the heat flow, which means that the inductance can dissipate the self-heating better via the conductor traces. The component can be operated with higher currents as the self-heating of 40 K is only achieved at a higher current.

The graphic shows a PCB layout with legend

Rated Current & Performance Rated Current

Table with different electrical characteristics and values

In some datasheets there is more than one Rated current specified.

The Rated Current is measured without the IEC standard.

The Performane Rated Current is measured by using the conditions specified in the IEC standard.

Technical graphic comparing the WE legacy Platine

Due to the range of sizes and construction types of the Würth Elektronik product line-up, different PCB layouts are used to measure the rated current.

The WE-legacy PCB are used to measre the rated current as defined in some datasheet whereas the Performance Rated Current in the datasheet is measured by using the Iclass PCBs.

The diagram shows the temperature increase, the current and the inductance as a function of each other

IR = WE-LHMI measured on the WE legacy PCB,
IRP = WE-LHMI measured on IIclass C PCB,
5 mm = WE-LHMI measured on 5 mm trace width,
FC: Forced Convection

Different PCBs and forced convection influence the rated current.

Lack of transparency about the test conditions makes it difficult to compare different rated currents data.

Würth Elektronik avoids this issue by using the IEC Standard.

Rated Current Calculator in REDEXPERT

Rated Current Calculator in REDEXPERT

In order to define the rated current for components when measured on different sized PCB conductor traces, Würth Elektronik now has online Rated Current Calculator available through REDEXPERT which allows the user to input the desired copper conductor dimensions.

Thumbnail Rated Current Calculator REDEXPERT

Additional Info Power Inductors

Storage Applications Power Indcutors

Get a quick and easy overview of the different current ranges, mounting styles and product areas with our storage applications guide and quickly select the right component for your application.

Product picture Single Coil Inductors

Learn more about core materials, winding types, mounting styles and shielding types of single coil incuctors

Image Rated Current Measurements for Power Inductors

Würth Elektronik employs transparent measurement methods in accordance with Section 6 of the IEC 62024-2:2020 standard to determine the rated current (Ir) for temperature rise in power inductors. Utilizing a 20 cm test PCB within a box, natural convection occurs without direct contact with the surrounding box. Instead of a thermocouple, an infrared camera is used to avoid measurement errors and capture the hottest external point of the core. Temperature stabilizes during current passage at less than 1 °C per minute.