Filter by values
 article  in  2 product lines  for
Reset all
Filter
Filter by
 show   article  in  2 product lines
 article  in  2 product lines
Reset all
2 Product categories
EXT.
Proprietary
Proprietary EXTENDED
(18)
Thyone-e & EV-Kits Tarvos-e & EV-Kits Titania & EV-Kits Thadeus & EV-Kits Tarvos-III & EV-Kits Tarvos-II & EV-Kits Tarvos-I & EV-Kits Thebe-II & EV-Kits Thebe-II-IN & EV-Kits Telesto-III & EV-Kits Telesto-II & EV-Kits Telesto-I & EV-Kits Themisto-I & EV-Kits Thalassa & EV-Kits Thyone-I & EV-Kits Setebos-I & EV-Kits Setebos-I Wireless FeatherWing Daphnis-I & EV-Kits more
Wirepas
Wirepas
(1)
Thetis-I & EV-Kits more
Order Code
Data­sheet
Replacement Order Code
Simu­lation
Man­ual
Downloads
Status
Description
Frequency Range (MHz)
dLoS (m)
PTx, e.r.p. (dBm)
Rxsens, e.r.p. (dBm)
PTx, 50 Ω (dBm)
Rxsens, 50 Ω (dBm)
VDD min. (V)
VDD max. (V)
Rb max. (kbps)
ANTConn
L (mm)
W (mm)
H (mm)
Product series
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Samples
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Thalassa 
Product series Thalassa & EV-Kits
USB Radio Stick
Antenna
Evaluation Kit
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Titania incl. ext. antenna 
Product series Titania & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Thadeus incl. ext. antenna 
Product series Thadeus & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Tarvos-I incl. ext. antenna 
Product series Tarvos-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Tarvos-II incl. ext. antenna 
Product series Tarvos-II & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Thebe-II incl. ext. antenna 
Product series Thebe-II & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Tarvos-III incl. ext. antenna 
Product series Tarvos-III & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Themisto-I incl. ext. antenna 
Product series Themisto-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Thyone-I 
Product series Thyone-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Thyone-I Long Range 
Product series Thyone-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Thetis-I 
Product series Thetis-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Telesto-I incl. ext. antenna 
Product series Telesto-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Telesto-II FHSS incl. ext. antenna 
Product series Telesto-II & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Telesto-III RF pad incl. ext. antenna 
Product series Telesto-III & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Thebe-II-IN 
Product series Thebe-II-IN & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Tyhone-e 
Product series Thyone-e & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Simu­lation
Man­ual
Downloads
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Description EV-Kit Setebos-I 
Product series Setebos-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Simu­lation
Man­ual
Downloads
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Description EV-Kit Tarvos-e 
Product series Tarvos-e & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Family EV-Board Setebos-I 2.4 GHz 
Product series Setebos-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Family EV-Board Thyone-I 2.4 GHz 
Product series Thyone-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
2611149021001
Simu­lation
Man­ual
Downloads
Status NRND i | Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
Description Mini-EV Board Thyone-I 
Product series Thyone-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Mini EV-Board Thetis-I 
Product series Thetis-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Sensor Node Thetis-I 
Product series Thetis-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Setebos-I, 2402 - 2480, 600 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Setebos-I 
Frequency Range 2402 - 2480
Line of Sight Range 600 m
Output Power e.r.p. 4 dBm
RX sensitivity e.r.p. -98 dBm
Output Power 50 Ohm 6 dBm
Operating Supply Voltage Min. 1.8 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 2000 kbps
Antenna Connector Type RF pad and internal antenna 
Product series Setebos-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Simu­lation
Man­ual
Downloads
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Description Setebos-I FeatherWing 
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Tarvos-I, 868 - 868.6, 1000 m 2609011081000
Simu­lation
Man­ual
Downloads
Status NRND i | Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
Description Tarvos-I 
Frequency Range 868 - 868.6
Line of Sight Range 1000 m
Output Power 50 Ohm 11 dBm
RX sensitivity max. -108 dBm
Operating Supply Voltage Min. 2.2 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 100 kbps
Antenna Connector Type RF pad 
Length 17 mm
Width 27 mm
Height 3.6 mm
Product series Tarvos-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Tarvos-I USB radio stick, 868 - 868.6, 400 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Tarvos-I USB radio stick 
Frequency Range 868 - 868.6
Line of Sight Range 400 m
Output Power e.r.p. 11 dBm
RX sensitivity e.r.p. -112 dBm
RF Bitrate max. 100 kbps
Antenna Connector Type chip antenna (integrated antenna) 
Length 67.75 mm
Width 23.65 mm
Height 12 mm
Product series Tarvos-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Tarvos-II, 868 - 870, 2000 m 2609011081000
Simu­lation
Man­ual
Downloads
Status NRND i | Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
Description Tarvos-II 
Frequency Range 868 - 870
Line of Sight Range 2000 m
Output Power 50 Ohm 14 dBm
RX sensitivity max. -117 dBm
Operating Supply Voltage Min. 2 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 100 kbps
Length 17 mm
Width 27 mm
Height 3.8 mm
Product series Tarvos-II & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Tarvos-II USB radio stick, 868 - 970, 2000 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Tarvos-II USB radio stick 
Frequency Range 868 - 970
Line of Sight Range 2000 m
Output Power 50 Ohm 14 dBm
RX sensitivity max. -117 dBm
RF Bitrate max. 100 kbps
Antenna Connector Type SMA connector 
Length 74 mm
Width 23.65 mm
Height 12 mm
Product series Tarvos-II & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Tarvos-III with integrated antenna, 863 - 870, 300 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Tarvos-III with integrated antenna 
Frequency Range 863 - 870
Line of Sight Range 300 m
Output Power e.r.p. -8 dBm
RX sensitivity e.r.p. -104 dBm
Operating Supply Voltage Min. 2.2 V
Operating Supply Voltage Max. 3.8 V
RF Bitrate max. 400 kbps
Length 17 mm
Width 27 mm
Height 3.2 mm
Product series Tarvos-III & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Tarvos-III with 50 Ohm RF pad, 863 - 870, 10000 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Tarvos-III with 50 Ohm RF pad 
Frequency Range 863 - 870
Line of Sight Range 10000 m
Output Power 50 Ohm 14 dBm
RX sensitivity max. -124 dBm
Operating Supply Voltage Min. 2.2 V
Operating Supply Voltage Max. 3.8 V
RF Bitrate max. 400 kbps
Length 17 mm
Width 27 mm
Height 3.2 mm
Product series Tarvos-III & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Tarvos-III USB radio stick, 863 - 870, 10000 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Tarvos-III USB radio stick 
Frequency Range 863 - 870
Line of Sight Range 10000 m
Output Power 50 Ohm 14 dBm
RX sensitivity max. -124 dBm
RF Bitrate max. 400 kbps
Antenna Connector Type SMA connector 
Length 74 mm
Width 23.65 mm
Height 12 mm
Product series Tarvos-III & EV-Kits
USB Radio Stick
Antenna
Evaluation Kit
Tarvos-e, 863 - 870, 2700 m
Simu­lation
Man­ual
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Description Tarvos-e 
Frequency Range 863 - 870
Line of Sight Range 2700 m
Output Power 50 Ohm 14 dBm
RF Bitrate max. 400 kbps
Length 12 mm
Width 8 mm
Height 2 mm
Product series Tarvos-e & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Telesto-I, 902.5 - 927.5, 550 m 2609011091000
Simu­lation
Man­ual
Downloads
Status NRND i | Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
Description Telesto-I 
Frequency Range 902.5 - 927.5
Line of Sight Range 550 m
Output Power 50 Ohm -2 dBm
RX sensitivity max. -106 dBm
Operating Supply Voltage Min. 2 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 100 kbps
Length 17 mm
Width 27 mm
Height 3.8 mm
Product series Telesto-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Telesto-I USB radio stick, 902.5 - 927.5, 550 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Telesto-I USB radio stick 
Frequency Range 902.5 - 927.5
Line of Sight Range 550 m
Output Power 50 Ohm -2 dBm
RX sensitivity max. -106 dBm
RF Bitrate max. 100 kbps
Antenna Connector Type SMA connector 
Length 74 mm
Width 23.65 mm
Height 12 mm
Product series Telesto-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Telesto-II USB radio stick, 902.5 - 927.5, 700 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Telesto-II USB radio stick 
Frequency Range 902.5 - 927.5
Line of Sight Range 700 m
Output Power 50 Ohm 15 dBm
RX sensitivity max. -99 dBm
RF Bitrate max. 38.4 kbps
Antenna Connector Type SMA connector 
Length 74 mm
Width 23.65 mm
Height 12 mm
Product series Telesto-II & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Telesto-III with integrated antenna, 902.5 - 927.5, 40 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Telesto-III with integrated antenna 
Frequency Range 902.5 - 927.5
Line of Sight Range 40 m
Output Power e.r.p. -8 dBm
RX sensitivity e.r.p. -74 dBm
Operating Supply Voltage Min. 2.2 V
Operating Supply Voltage Max. 3.8 V
RF Bitrate max. 400 kbps
Length 17 mm
Width 27 mm
Height 3.2 mm
Product series Telesto-III & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Telesto-III with 50 Ohm RF pad, 902.5 - 927.5, 800 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Telesto-III with 50 Ohm RF pad 
Frequency Range 902.5 - 927.5
Line of Sight Range 800 m
Output Power 50 Ohm 14 dBm
RX sensitivity max. -99 dBm
Operating Supply Voltage Min. 2.2 V
Operating Supply Voltage Max. 3.8 V
RF Bitrate max. 400 kbps
Length 17 mm
Width 27 mm
Height 3.2 mm
Product series Telesto-III & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Telesto-III USB radio stick, 902.5 - 927.5, 800 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Telesto-III USB radio stick 
Frequency Range 902.5 - 927.5
Line of Sight Range 800 m
Output Power 50 Ohm 14 dBm
RX sensitivity max. -96 dBm
RF Bitrate max. 400 kbps
Antenna Connector Type SMA connector 
Length 74 mm
Width 23.65 mm
Height 12 mm
Product series Telesto-III & EV-Kits
USB Radio Stick
Antenna
Evaluation Kit
Telesto-II, 902.5 - 927.5, 700 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Telesto-II 
Frequency Range 902.5 - 927.5
Line of Sight Range 700 m
Output Power 50 Ohm 15 dBm
RX sensitivity max. -99 dBm
Operating Supply Voltage Min. 2 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 38.4 kbps
Antenna Connector Type RF pad 
Length 17 mm
Width 27 mm
Height 3.8 mm
Product series Telesto-II & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Thadeus, 433.75 - 434.75, 1000 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Thadeus 
Frequency Range 433.75 - 434.75
Line of Sight Range 1000 m
Output Power 50 Ohm 10 dBm
RX sensitivity max. -107 dBm
Operating Supply Voltage Min. 2.2 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 100 kbps
Length 17 mm
Width 27 mm
Height 3.6 mm
Product series Thadeus & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Thalassa with integrated antenna, 2400 - 2483.5, 150 m 2611011021000
Simu­lation
Man­ual
Downloads
Status NRND i | Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
Description Thalassa with integrated antenna 
Frequency Range 2400 - 2483.5
Line of Sight Range 150 m
Output Power e.r.p. -6 dBm
RX sensitivity e.r.p. -96 dBm
Operating Supply Voltage Min. 2.7 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 500 kbps
Length 16 mm
Width 27.5 mm
Height 3.2 mm
Product series Thalassa & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Thalassa with 50 Ohm RF pad, 2400 - 2483.5, 450 m 2611011021000
Simu­lation
Man­ual
Downloads
Status NRND i | Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
Description Thalassa with 50 Ohm RF pad 
Frequency Range 2400 - 2483.5
Line of Sight Range 450 m
Output Power 50 Ohm 0 dBm
RX sensitivity max. -102 dBm
Operating Supply Voltage Min. 2.7 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 500 kbps
Antenna Connector Type RF pad 
Length 16 mm
Width 27.5 mm
Height 3.2 mm
Product series Thalassa & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Thalassa with U.FL connector, 2400 - 2483.5, 450 m 2611011021000
Simu­lation
Man­ual
Downloads
Status NRND i | Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
Description Thalassa with U.FL connector 
Frequency Range 2400 - 2483.5
Line of Sight Range 450 m
Output Power 50 Ohm 0 dBm
RX sensitivity max. -102 dBm
Operating Supply Voltage Min. 2.7 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 500 kbps
Antenna Connector Type U.FL 
Length 16 mm
Width 27.5 mm
Height 3.2 mm
Product series Thalassa & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Thalassa USB radio stick, 2400 - 2483.5, 100 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Thalassa USB radio stick 
Frequency Range 2400 - 2483.5
Line of Sight Range 100 m
Output Power e.r.p. -6 dBm
RX sensitivity e.r.p. -98 dBm
RF Bitrate max. 500 kbps
Antenna Connector Type chip antenna (integrated antenna) 
Length 67.75 mm
Width 23.65 mm
Height 12 mm
Product series Thalassa & EV-Kits
USB Radio Stick
Antenna
Evaluation Kit
Thebe-II, 869.4 - 869.65, 20000 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Thebe-II 
Frequency Range 869.4 - 869.65
Line of Sight Range 20000 m
Output Power 50 Ohm 27 dBm
RX sensitivity max. -124 dBm
Operating Supply Voltage Min. 2.2 V
Operating Supply Voltage Max. 3.7 V
RF Bitrate max. 100 kbps
Antenna Connector Type RF pad 
Length 27 mm
Width 17 mm
Height 3.8 mm
Product series Thebe-II & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Themisto-I, 902.5 - 927.5, 10500 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Themisto-I 
Frequency Range 902.5 - 927.5
Line of Sight Range 10500 m
Output Power 50 Ohm 25 dBm
RX sensitivity max. -111 dBm
Operating Supply Voltage Min. 2.2 V
Operating Supply Voltage Max. 3.7 V
RF Bitrate max. 400 kbps
Antenna Connector Type RF pad 
Length 17 mm
Width 27 mm
Height 3.8 mm
Product series Themisto-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Thetis-I, 2402 - 2480, 400 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Thetis-I 
Frequency Range 2402 - 2480
Line of Sight Range 400 m
Output Power e.r.p. 4 dBm
RX sensitivity e.r.p. -90 dBm
Output Power 50 Ohm 6 dBm
Operating Supply Voltage Min. 1.8 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 1000 kbps
Antenna Connector Type RF pad and internal antenna 
Product series Thetis-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Thetis-I USB radio stick, 2402 - 2480, 315 m
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Thetis-I USB radio stick 
Frequency Range 2402 - 2480
Line of Sight Range 315 m
RF Bitrate max. 1000 kbps
Antenna Connector Type internal antenna 
Length 68 mm
Width 24 mm
Height 12 mm
Product series Thetis-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Thebe-II-IN, 865 - 867, 20000 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Thebe-II-IN 
Frequency Range 865 - 867
Line of Sight Range 20000 m
Output Power 50 Ohm 27 dBm
RX sensitivity max. -124 dBm
Operating Supply Voltage Min. 2.2 V
Operating Supply Voltage Max. 3.7 V
RF Bitrate max. 100 kbps
Antenna Connector Type RF pad 
Length 27 mm
Width 17 mm
Height 3.8 mm
Product series Thebe-II-IN & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Thyone-I, 2403 - 2479, 750 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Thyone-I 
Frequency Range 2403 - 2479
Line of Sight Range 750 m
Output Power e.r.p. 4 dBm
RX sensitivity e.r.p. -98 dBm
Output Power 50 Ohm 6 dBm
RX sensitivity max. -100 dBm
Operating Supply Voltage Min. 1.8 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 2000 kbps
Antenna Connector Type RF pad and internal antenna 
Product series Thyone-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Thyone-I USB radio stick, 2403 - 2479, 250 m
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Thyone-I USB radio stick 
Frequency Range 2403 - 2479
Line of Sight Range 250 m
Output Power e.r.p. 4 dBm
RX sensitivity e.r.p. -92 dBm
RF Bitrate max. 2000 kbps
Antenna Connector Type internal antenna 
Length 67.75 mm
Width 23.65 mm
Height 12 mm
Product series Thyone-I & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Thyone-e, 2402 - 2480, 350 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Thyone-e 
Frequency Range 2402 - 2480
Line of Sight Range 350 m
Output Power e.r.p. -4 dBm
RX sensitivity e.r.p. -85 dBm
Output Power 50 Ohm 4 dBm
Operating Supply Voltage Min. 1.8 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 2000 kbps
Antenna Connector Type RF pad and internal antenna 
Length 9 mm
Width 7 mm
Height 2 mm
Product series Thyone-e & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Titania, 169.4125 - 169.475, 3000 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Titania 
Frequency Range 169.4125 - 169.475
Line of Sight Range 3000 m
Output Power 50 Ohm 15 dBm
RX sensitivity max. -120 dBm
Operating Supply Voltage Min. 2 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 25 kbps
Length 17 mm
Width 27 mm
Height 3.8 mm
Product series Titania & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit
Titania USB radio stick, 169.4125 - 169.475, 3000 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Titania USB radio stick 
Frequency Range 169.4125 - 169.475
Line of Sight Range 3000 m
Output Power 50 Ohm 15 dBm
RX sensitivity max. -120 dBm
RF Bitrate max. 25 kbps
Antenna Connector Type SMA connector 
Length 74 mm
Width 23.65 mm
Height 12 mm
Product series Titania & EV-Kits
Radio Module
USB Radio Stick
Antenna
Evaluation Kit

Exchangeability 2.4 GHz

Choose between Bluetooth®, Wirepas or proprietary radio

Take future trends into account and keep the flexibility!
Committing today on a wireless technology for tomorrow seems impossible. How nice would it be to expand your application with different radio protocols at any time without any layout changes. Würth Elektronik offers you a high degree of freedom with the radio module footprint. It is one quality proven hardware base, that prevents you from enormous costs of re-design in future already today. Choose between a Bluetooth®, WirepasTM or proprietary radio module or the combined variant of proprietary and Bluetooth®.

  • Footprint compatible RF-modules
  • Flexible use of both technologies possible
  • Alternative usage by only changing the RF-module
  • Future-proof circuit with adaptable interface
  • No change in the HW on Host-side required

Proprietary Application with Thyone-I

  • For applications with enclosed communication
  • Communication invisible for smart devices
  • Connection to a standard device only with a certain USB-radio stick possible
  • Connected sensors building up a secure network

Usecase

  • Secure network set up
  • Easy connection between the nodes
  • Extending interfaces by connecting a USB-radio stick
  • A gateway connecting securely to the network provides the combined result to the user via Bluetooth, Wi-Fi, Cellular, MQTT or on any platform

Bluetooth® Application with Proteus-III

  • Connecting directly to smart devices
  • Parameterization of a sensor
  • Reading out results from a measuring device

Usecase

  • Connecting manually to each sensor via smart device
  • Easy and smart consumer-oriented