Tarvos-I & EV-Kits

Characteristics

  • Discover our recommended product [Tarvos-III]()
  • Low-cost OEM radio module
  • 868 MHz SRD frequency band
  • Range up to 1000 m line of sight
  • Small size: 17 x 27 x 4.0 mm
  • Low-power functions
  • Flexible addressing (max. 255 nodes per network)
  • With integrated or external antenna
  • Integrated software stack with extensive functions
  • Configuration via UART interface
  • Available on Tape & Reel for SMT mounting
  • ACC Software - PC Tool to configure and evaluate the module
  • Wireless Connectivity SDK

See what the firmware developed by Würth Elektronik can do - the WE-ProWare

Products

All
Tarvos-I
EV-Kits
USB radio stick
Filter article data
Filter by
 show   article  in  3 product lines
 article  in  3 product lines
Reset all
Order Code
Data­sheet
Replacement Order Code
Simu­lation
Man­ual
Downloads
Status
Description
Frequency Range (MHz)
dLoS (m)
PTx, e.r.p. (dBm)
Rxsens, e.r.p. (dBm)
PTx, 50 Ω (dBm)
Rxsens, 50 Ω (dBm)
VDD min. (V)
VDD max. (V)
Rb max. (kbps)
ANTConn
L (mm)
W (mm)
H (mm)
Radio Module
USB Radio Stick
Evaluation Kit
Samples
2605049281001
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Tarvos-I incl. ext. antenna 
Radio Module
USB Radio Stick
Evaluation Kit
2605041181000 i
Tarvos-I, 868 - 868.6, 1000 m 2609011081000
Simu­lation
Man­ual
Downloads
Status NRND i | Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
Description Tarvos-I 
Frequency Range 868 - 868.6
Line of Sight Range 1000 m
Output Power 50 Ohm 11 dBm
RX sensitivity max. -108 dBm
Operating Supply Voltage Min. 2.2 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 100 kbps
Antenna Connector Type RF pad 
Length 17 mm
Width 27 mm
Height 3.6 mm
Radio Module
USB Radio Stick
Evaluation Kit
2605056081001
Tarvos-I USB radio stick, 868 - 868.6, 400 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Tarvos-I USB radio stick 
Frequency Range 868 - 868.6
Line of Sight Range 400 m
Output Power e.r.p. 11 dBm
RX sensitivity e.r.p. -112 dBm
RF Bitrate max. 100 kbps
Antenna Connector Type chip antenna (integrated antenna) 
Length 67.75 mm
Width 23.65 mm
Height 12 mm
Radio Module
USB Radio Stick
Evaluation Kit

Software Downloads

Wireless Connectivity SDK

The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.

WE UART Terminal

Kickstart your Prototyping instantly. The WE UART Terminal is an easy-to-use PC software that enables complete control of the Würth Elektronik eiSos wireless modules through an intuitive GUI. This tool along with the evaluation boards allow quick prototyping and testing of various features of the radio modules.

  • Simple setup
  • Intuitive interface
  • Color coded Packet interpretation
  • 100% log traceability
ACC-Tool

The "ACC V3" is a tool to update and configure certain Würth Elektronik eiSos modules. The supported features will include the search and upload of new firmwares as well as the modification of the available configuration parameters. It allows full user control over all supported products, as in the range of the producer’s intentions, always referring to the respective manual of the connected module.

Due to current export legal restrictions, we are required to control the provision of software. To download the software, please contact our technical support or your local sales representative directly. Thank you for your understanding.

Videos

#askLorandt explains: The difference between the transparent mode and the command mode

Videos

How to choose the fitting radio protocol

Videos

Manni Talks- Unboxing the Evaluation Kit

Videos

Manni Talks - Serial Interfaces