Characteristics

  • Range up to 350 m
  • Smart antenna configuration (2-in-1 module)
  • Minituarized design: 7 x 9 x 2 mm
  • 1 Mbit and 2 Mbit radio profiles
  • CE, FCC, IC, ETA-WPC
  • Very low power consumption (< 0,4 µA in sleep mode)
  • Up to +4 dBm output power
  • Encryption (AES128)
  • Unicast, multicast or broadcast data transmission
  • Mesh networks
  • Wireless Connectivity SDK
  • WE UART Terminal Tool

See what the firmware developed by Würth Elektronik can do - the WE-ProWare

Products

All
Thyone-e
EV-Kits
Filter article data
Filter by
 show   article  in  2 product lines
 article  in  2 product lines
Reset all
Order Code
Data­sheet
Man­ual
Downloads
Status
Description
Frequency Range (MHz)
dLoS (m)
PTx, e.r.p. (dBm)
Rxsens, e.r.p. (dBm)
PTx, 50 Ω (dBm)
VDD min. (V)
VDD max. (V)
Rb max. (kbps)
ANTConn
L (mm)
W (mm)
H (mm)
Radio Module
Antenna
Evaluation Kit
Samples
2612019021001
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Tyhone-e 
Radio Module
Antenna
Evaluation Kit
2612011021000
Thyone-e, 2402 - 2480, 350 m
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Thyone-e 
Frequency Range 2402 - 2480
Line of Sight Range 350 m
Output Power e.r.p. -4 dBm
RX sensitivity e.r.p. -85 dBm
Output Power 50 Ohm 4 dBm
Operating Supply Voltage Min. 1.8 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 2000 kbps
Antenna Connector Type RF pad and internal antenna 
Length 9 mm
Width 7 mm
Height 2 mm
Radio Module
Antenna
Evaluation Kit

Download now free of charge

Software downloads

IoT becomes intelligent when hardware and software work together harmoniously!

The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.


Kickstart your Prototyping instantly.The WE UART Terminal is an easy-to-use PC software that enables complete control of the Würth Elektronik eiSos wireless modules through an intuitive GUI. This tool along with the evaluation boards allow quick prototyping and testing of various features of the radio modules.

  • Simple setup
  • Intuitive interface
  • Color coded Packet interpretation
  • 100% log traceability