Characteristics

  • Supports 868 MHz SRD frequency band
  • Radio module based on TI - CC1310 chip
  • Low-power functions
  • Small size: 12 x 8 x 2 mm (L x W x H)
  • RF output power 14 dBm
  • Communication via UART Interface
  • Range up to 3 km line of sight
  • Incl. Flooding Mesh Function
  • Flexible addressing (max. 65 535 nodes in 255 networks)
  • Integrated software stack with extensive functions
  • Available on Tape & Reel for SMT mounting
  • ACC Software - PC Tool to configure and evaluate the module
  • Wireless Connectivity SDK

See what the firmware developed by Würth Elektronik can do - the WE-ProWare

Products

All
Radio Module
EV-Kits
Filter article data
Filter by
 show   article  in  2 product lines
 article  in  2 product lines
Reset all
Order Code
Data­sheet
Man­ual
Downloads
Status
Description
Frequency Range (MHz)
dLoS (m)
PTx, 50 Ω (dBm)
Rb max. (kbps)
L (mm)
W (mm)
H (mm)
Samples
2609059281001
Man­ual
Downloads
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Description EV-Kit Tarvos-e 
2609051181000
Tarvos-e, 863 - 870, 2700 m
Man­ual
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Description Tarvos-e 
Frequency Range 863 - 870
Line of Sight Range 2700 m
Output Power 50 Ohm 14 dBm
RF Bitrate max. 400 kbps
Length 12 mm
Width 8 mm
Height 2 mm

Proprietary Radio as Bluetooth® LE Alternative

1. THE IDEA to connect wireless to a device

  • Parameterization for commissioning
  • Start/stop measurement
  • Read out results
  • Notification danger
  • Connecting for servicing the device
  • Checking device state for predicitve maintanence
  • Recalibration

    2. NO STANDARD does fit
  • Try to implement Bluetooth®:
    • Bluetooth® classic with to high energy consumption
    • Bluetooth® Listing Costs too high
    • Small quantities cannot carry the high costs
    • Bluetooh® LE not flexible enough for the idea
  • Same is valid for Sub-GHz LoRa, SigFox, etc.

    3. THE SOLUTION - Proprietary communication
  • Easy adaption possible
  • Fitting perfectly to the needs
  • No license costs arise
  • Full control over application
Comparison Bluetooth® to Proprietary
Comparison Bluetooth® to Proprietary