Characteristics

  • 868 MHz frequency band
  • ETA-WPC certification for use in India
  • Range of up to 20 km line of sight
  • Small size: 17 x 27 x 4 mm
  • Low-power functions
  • 500 mW (+27 dBm) TX power
  • Drop in compatible to Tarvos-III
  • Flexible addressing (max. 255 nodes per network)
  • With external antenna
  • Integrated software stack with extensive functions
  • Available on Tape & Reel for SMT mounting
  • ACC Software - PC Tool to configure and evaluate the module
  • Wireless Connectivity SDK

See what the firmware developed by Würth Elektronik can do - the WE-ProWare

Products

All
Thebe-II-IN
EV-Kits
Filter article data
Filter by
 show   article  in  2 product lines
 article  in  2 product lines
Reset all
Order Code
Data­sheet
Man­ual
Downloads
Status
Description
Frequency Range (MHz)
dLoS (m)
PTx, 50 Ω (dBm)
Rxsens, 50 Ω (dBm)
VDD min. (V)
VDD max. (V)
Rb max. (kbps)
ANTConn
L (mm)
W (mm)
H (mm)
Evaluation Kit
Radio Module
Samples
2609031181060
Thebe-II-IN, 865 - 867, 20000 m
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Thebe-II-IN 
Frequency Range 865 - 867
Line of Sight Range 20000 m
Output Power 50 Ohm 27 dBm
RX sensitivity max. -124 dBm
Operating Supply Voltage Min. 2.2 V
Operating Supply Voltage Max. 3.7 V
RF Bitrate max. 100 kbps
Antenna Connector Type RF pad 
Length 27 mm
Width 17 mm
Height 3.8 mm
Evaluation Kit
Radio Module
2609039281061
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Thebe-II-IN 
Evaluation Kit
Radio Module

Download now free of charge

Software downloads

IoT becomes intelligent when hardware and software work together harmoniously!

The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.


Kickstart your Prototyping instantly.The WE UART Terminal is an easy-to-use PC software that enables complete control of the Würth Elektronik eiSos wireless modules through an intuitive GUI. This tool along with the evaluation boards allow quick prototyping and testing of various features of the radio modules.

  • Simple setup
  • Intuitive interface
  • Color coded Packet interpretation
  • 100% log traceability

The "ACC V3" is a tool to update and configure certain Würth Elektronik eiSos modules. The supported features will include the search and upload of new firmwares as well as the modification of the available configuration parameters. It allows full user control over all supported products, as in the range of the producer’s intentions, always referring to the respective manual of the connected module.

Due to current export legal restrictions, we are required to control the provision of software. To download the software, please contact our technical support or your local sales representative directly. Thank you for your understanding.